Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Works with Tripp Lite’s B126-Series transmitters to extend an HDMI signal via Cat5e/6 cable to a projector, monitor or television. Ideal for digital signs, schools and trade show presentations.

  • Works in tandem with B126-002 or B126-004 transmitter unit
  • Supports high-definition video resolutions up to 1080p (60 Hz)
  • Supports stereo and 7.1-channel surround sound audio
  • Works with all operating systems and HDMI video sources
  • Plug and play—no software or drivers to install
  • 1-year limited warranty

Overview

The B126-1A0 HDMI over Cat5/Cat6 Active Remote Receiver works with a B126-002 or B126-004 transmitter (sold separately) to extend an HDMI signal to a projector, monitor or television. It's ideal for digital signs, trade shows, presentations, classrooms, churches, retail settings and other applications where the video source is located farther than conventional cables allow or that require multiple displays connected to one source.

The receiver uses HDMI cable (see P568-Series) to connect to the monitor and Cat5e/6 cable to receive the signal from the transmitter or a remote repeater in the chain (for best results, use 24 AWG solid-wire Cat5e/6 cable, such as N202-Series).

The B126-1A0 can extend a 1080i (60 Hz) signal up to 200 feet (61 meters), a 1080p (60 Hz) signal up to 150 feet (45.7 meters) and a 3D signal up to 125 feet (38.1 meters). You can connect up to three B126-110 remote repeaters in the chain for a total of four HDMI displays and full signal extension of 700 feet (213.4 meters) (1080i), 500 feet (152.4 meters) (1080p) or 400 feet (122 meters) (3D).

In addition to crystal-clear video, the B126-1A0 delivers full, rich stereo and 7.1-channel surround sound (multi-channel or PCM) audio when paired with a B126-Series transmitter. Built-in equalization control lets you fine-tune the image quality at each remote display. Supports 24-bit True Color (8 bits per channel) and HDCP compatibility. Easy to set up with no software or drivers to install. Mounts to a wall, rack or pole using the included hardware.

Features

Extends High-Definition Signals
  • Works in tandem with B126-002 or B126-004 transmitter unit
  • Extends a 1080i (60 Hz) signal up to 200-ft. (61 m), a 1080p (60 Hz) signal up to 150-ft. (45.7 m) and a 3D signal up to 125-ft. (38.1 m)
  • Connect up to 3 B126-110 remote repeaters to the chain for maximum signal range of 700-ft. (213.36 m) (1080i), 500-ft. (152.4 m) (1080p) and 400-ft. (121.92 m) (3D)
  • Connects to previous link in the chain with one Cat5e/6 cable (for best results, use 24 AWG solid-wire Cat5e/6 cable, such as N202-Series)

Supports the Latest Video and Audio Resolutions
  • Works with all operating systems and HDMI video sources
  • Supports HD resolutions up to 1080p (60 Hz)
  • Supports stereo and 7.1-channel surround sound (multi-channel or PCM) audio when paired with B126-002 or B126-004 transmitter unit
  • Supports 24-bit True Color (8 bits per channel) and HDCP
  • Built-in equalization control lets you adjust the image on the local monitor

Easy to Set Up and Use
  • Plug-and-play engineering—no software or drivers to download and install
  • Connects quickly to local monitor with HDMI cable, such as P568-Series
  • LEDs indicate at a glance when the unit is receiving power and a signal from the previous link in the chain
  • Included mounting hardware lets you install the unit on a wall, rack or pole

TAA-Compliant
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

System Requirements


Package Includes

  • B126-1A0 HDMI over Cat5/Cat6 Active Remote Receiver
  • Screwdriver for adjusting equalization
  • External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60 Hz, 0.5A; Output: 5V, 2A, 5-ft. (1.52 m)
  • Mounting hardware
  • Owner's Manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332157485
Product TypeReceiver
TechnologyHDMI; Cat5/5e; Cat6
VIDEO
Max Supported Video Resolution1920 x 1080 (1080p @ 60Hz)
Max 1280 x 720 (720p) Range (ft)150
Max 1920 x 1080 (1080p) Range (ft)150
Receiver/Transceiver Video OutputHDMI
Receiver - Number of Video Outputs1
Range Extension using other Tripp Lite product175 ft. @ 1080i 125 ft. @ 1080p
Recommended CablingN202-Series Cat6 Patch Cable
Other Tripp Lite product used to extend rangeB126-110
Max Supported Color Depth24-bit True Color
HDR SupportNo
3D Video SupportedYes
Chroma Sub Sampling4:4:4
Maximum Signal Range (ft)150
Maximum Signal Range Details
200 ft @ 1080i
150 ft @ 1080p
AUDIO
Audio OutputHDMI
Audio SpecificationStereo Audio
INPUT
AC Power Adapter Plug(s)NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.5A
AC Power Adapter Output Specs (V / A)5V / 2A
AC Power Adapter Cord Length (ft.)4.5
AC Power Adapter Cord Length (m)1.37
POWER
Power Source TypeAC Adapter
AC Plug TypeNEMA 1-15P
Power SourceReceiver end only (Included)
Power Over Cable (PoC) SupportNo
AC AdapterInput: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
DC Barrel PlugOD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
CONNECTIONS
Number of Ports1
Side A - Connector 1RJ45 (FEMALE)
Side B - Connector 1HDMI (FEMALE)
Daisy-chainable / CascadableYes
Daisy-chainable / Cascadable DetailsRequires B126-110
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsGreen (Power), Orange (Activity)
PHYSICAL
ColorBlack
Material of ConstructionSteel
Included Mounting AccessoriesWallmount
Number of Displays1
Optional Mounting Accessory NotesCan DIN Mount using Tripp Lite Bracket  B110-DIN-02 
Form Factor/Mounting OptionsBox; Wall-mount
RackmountableYes
Shipping Dimensions (hwd / in.)2.20 x 7.25 x 6.50
Shipping Weight (lbs.)0.99
Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
Unit Packaging TypeBox
Unit Weight (lbs.)0.19
HousingMetal
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity0% to 85%, Non-Condensing
COMMUNICATIONS
Signal Range (ft.)200
EDID Compatible  Yes
IR Remote Extension SupportNo
RS-232 Serial Extension SupportNo
Consumer Electronics Control (CEC) SupportedYes
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension SupportNo
Built-In EqualizerYes
HDCP Specification1.4
Driver RequiredNo
Recommended Category CableCat5/Cat5e/Cat6 Cables
STANDARDS & COMPLIANCE
External Power Supply CertificationsFCC; PSE; TUV;RoHS; UL; cUL
Product ComplianceRoHS; REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

No. The Cat5e/6 connection between the B126 Transmitter and Receiver has to be a single, point-to-point patch cable, made with solid conductor wire, per the Owner's Manual. Patching through patch panels, wall jacks and stranded conductor patch cables create multiple points of signal attenuation (loss), causing the HDMI signal to degrade to the point where the Receiver will not recognize it.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Copper Network Cables

  Model Number Description
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) N202-025-BL N202-025-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) N202-050-BL N202-050-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m) N202-075-BL N202-075-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) N202-100-BL N202-100-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 125 ft. (38.1 m) N202-125-BL N202-125-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 125 ft. (38.1 m)

Audio Video Cables

  Model Number Description
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) P568-010 P568-010 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m)
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft. P569-010-CERT P569-010-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft.

Video Extenders

  Model Number Description
2-Port HDMI over Cat5/6 Extender/Splitter, Box-Style Transmitter for Video/Audio, Up to 150 ft. (45 m), TAA B126-002 B126-002 2-Port HDMI over Cat5/6 Extender/Splitter, Box-Style Transmitter for Video/Audio, Up to 150 ft. (45 m), TAA
4-Port HDMI over Cat5/6 Extender/Splitter, Box-Style Transmitter for Video/Audio, Up to 150 ft. (45 m), TAA B126-004 B126-004 4-Port HDMI over Cat5/6 Extender/Splitter, Box-Style Transmitter for Video/Audio, Up to 150 ft. (45 m), TAA
HDMI over Cat5/6 Extender, Box-Style Remote Repeater for Video/Audio, Up to 125 ft. (38 m), TAA B126-110 B126-110 HDMI over Cat5/6 Extender, Box-Style Remote Repeater for Video/Audio, Up to 125 ft. (38 m), TAA

Video Switches

  Model Number Description
4 x 4 HDMI over Cat5/6 Matrix Splitter Switch, Box-Style Transmitter for Video/Audio, Up to 175 ft. (53 m), TAA B126-4X4 B126-4X4 4 x 4 HDMI over Cat5/6 Matrix Splitter Switch, Box-Style Transmitter for Video/Audio, Up to 175 ft. (53 m), TAA

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.