Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

HDMI over Cat5/Cat6 Active Extender, Wallplate Remote Receiver for Video and Audio, 1080p @60Hz up to 150-ft., TAA

Model Number: B126-1A0-WP-1


Works with Tripp Lite’s B126-Series transmitters to extend an HDMI signal via Cat5e/6 cable to a projector, monitor or television. Ideal for digital signs, schools and trade show presentations.
  • Supports high-definition video resolutions up to 1080p (60 Hz)
  • Supports stereo and 7.1-channel surround sound audio
  • Works with all operating systems and HDMI video sources
  • Plug and play—no software or drivers to install
  • Built-in equalization control lets you adjust monitor image
  • 1-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

The B126-1A0-WP-1 HDMI over Cat5/Cat6 Active Remote Receiver works with Tripp Lite’s B126-002 or B126-004 transmitter to extend an HDMI signal to a projector, monitor or television. It’s ideal for digital signs, trade shows, presentations, classrooms, churches, retail settings and other applications where the video source is located farther than conventional cables allow or that require multiple displays connected to one source.

The receiver uses HDMI cable (see Tripp Lite’s P568-Series) to connect to the monitor and Cat5e/6 cable to receive the signal from the transmitter or a remote repeater in the chain (for best results, use 24 AWG solid-wire Cat5e/6 cable, such as Tripp Lite’s N202-Series). No 110 punchdown connection is required.

The B126-1A0-WP-1 can extend a 1080i (60 Hz) signal up to 200 feet, a 1080p (60 Hz) signal up to 150 feet and a 3D signal up to 125 feet. You can connect up to three B126-110 remote repeaters in the chain for a total of four HDMI displays and full signal extension of 700 feet (1080i), 500 feet (1080p) or 400 feet (3D).

In addition to crystal-clear video, the B126-1A0-WP-1 delivers full, rich stereo and 7.1-channel surround sound (multi-channel or PCM) audio when paired with a B126-002 or B126-004 transmitter. Built-in equalization control lets you fine-tune the image quality at each remote display. Supports 24-bit True Color (8 bits per channel) and HDCP compatibility. Easy to set up with no software or drivers to install. Mounts to a wall using the included hardware.

Features

Extends High-Definition Signals
  • Works in tandem with Tripp Lite’s B126-002 or B126-004 transmitter unit
  • Extends a 1080i (60 Hz) signal up to 200 ft., a 1080p (60 Hz) signal up to 150 ft. and a 3D signal up to 125 ft.
  • Connect up to 3 B126-110 remote repeaters to the chain for maximum signal range of 700 feet (1080i), 500 feet (1080p) and 400 feet (3D)
  • Connects to previous link in the chain with one Cat5e/6 cable (for best results, use 24 AWG solid-wire Cat5e/6 cable, such as Tripp Lite’s N202-Series)
  • No 110 punchdown connection required

Supports the Latest Video and Audio Resolutions
  • Works with all operating systems and HDMI video sources
  • Supports HD resolutions up to 1080p (60 Hz)
  • Supports stereo and 7.1-channel surround sound (multi-channel or PCM) audio when paired with a B126-002 or B126-004 transmitter
  • Supports 24-bit True Color (8 bits per channel) and HDCP
  • Built-in equalization control lets you adjust the image on the local monitor

Easy to Set Up and Use
  • Plug-and-play engineering—no software or drivers to download and install
  • Connects quickly to local monitor with HDMI cable, such as Tripp Lite’s P568-Series
  • LEDs indicate at a glance when the unit is receiving power and a signal from the previous link in the chain
  • Included mounting hardware lets you install the unit on a wall

TAA-Compliant
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

System Requirements


Package Includes

  • B126-1A0-WP-1 HDMI over Cat5/Cat6 Active Remote Receiver
  • Screwdriver for adjusting equalization
  • External Power Supply with NEMA 1-15P Plug(Input: 100–240V, 50/60 Hz, 0.5A; Output: 5V, 2A, 5 ft.)
  • Mounting hardware
  • Owner’s Manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332162830
AC AdapterInput: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
INPUT
Voltage Compatibility (VAC)100; 110; 120; 125; 127; 200; 208; 220; 230; 240
External Power Supply Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.5A
External Power Supply Output Specs (V / A)5V / 2A
External Power Supply Cord Length (ft.)4.5
External Power Supply Cord Length (m.)1.37
External Power Supply DC Barrel Connector SpecsOD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
External Power Supply Plug(s)NEMA 1-15P North America
External Power Supply CertificationsFCC; RoHS; UL; cUL
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsGreen (Power), Orange (Activity)
PHYSICAL
ColorWhite
Included Mounting AccessoriesYes
Material of ConstructionSECC
RackmountableNo
Shipping Dimensions (hwd / in.)2.20 x 6.30 x 7.20
Shipping Weight (lbs.)0.70
Unit Dimensions (hwd / in.)1.5 x 4.5 x 2.8
Unit Packaging TypeBox
Unit Weight (lbs.)0.26
ENVIRONMENTAL
Operating Temperature Range14 to 167 F (-10 to 75 C)
Storage Temperature Range-4 to 176 F (-20 to 80 C)
Relative Humidity0% to 85%, Non-Condensing
COMMUNICATIONS
Signal Range (ft.)200
CONNECTIONS
Ports1
Side A - Connector 1RJ45 (FEMALE)
Side B - Connector 1HDMI (FEMALE)
Connector PlatingNickel
FEATURES & SPECIFICATIONS
Max Supported Video Resolution1080p @60Hz
HDMI Specification1.4
HDCP Specification1.4
Audio Specification7.1 Channel Surround Sound (Multi-Channel or PCM)
Recommended Category CableCat5/Cat5e/Cat6 Cables
Max Supported Color Depth24-bit True Color
3D Video SupportedYes
TechnologyHDMI
CERTIFICATIONS
CertificationsTested to FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Frequently Asked Questions

No. The Cat5e/6 connection between the B126 Transmitter and Receiver has to be a single, point-to-point patch cable, made with solid conductor wire, per the Owner's Manual. Patching through patch panels, wall jacks and stranded conductor patch cables create multiple points of signal attenuation (loss), causing the HDMI signal to degrade to the point where the Receiver will not recognize it.

Additional FAQs may be available on the B1261A0WP1 model support page.

Accessories

Network Cables & Adapters
  Model Number Description
N202-025-BL | Network Cables & Adapters N202-025-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 25-ft.
N202-050-BL | Network Cables & Adapters N202-050-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 50-ft.
N202-075-BL | Network Cables & Adapters N202-075-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 75-ft.
N202-100-BL | Network Cables & Adapters N202-100-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 100-ft.
N202-125-BL | Network Cables & Adapters N202-125-BL Cat6 Gigabit Solid Conductor Snagless Patch Cable (RJ45 M/M) - Blue, 125-ft.
Digital Signage & Audio/Video
  Model Number Description
P568-010 | Digital Signage & Audio/Video P568-010 High Speed HDMI Cable, Ultra HD 4K x 2K, Digital Video with Audio (M/M), Black, 10-ft.
P569-010-CERT | Digital Signage & Audio/Video P569-010-CERT Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K x 2K @ 60 Hz (M/M), 10 ft.
B126-002 | Digital Signage & Audio/Video B126-002 2-Port HDMI over Cat5/Cat6 Extender/Splitter, Box-Style Transmitter for Video and Audio, 1080p @ 60 Hz, Up to 150-ft., TAA
B126-004 | Digital Signage & Audio/Video B126-004 4-Port HDMI over Cat5/Cat6 Extender/Splitter, Box-Style Transmitter for Video and Audio, 1080p @60Hz up to 150-ft., TAA
B126-110 | Digital Signage & Audio/Video B126-110 HDMI over Cat5/Cat6 Active Extender, Box-Style Remote Repeater for Video and Audio, 1080p @60Hz up to 125-ft., TAA
B126-2X2 | Digital Signage & Audio/Video B126-2X2 2 x 2 HDMI over Cat5/Cat6 Matrix Splitter Switch, Box-Style Transmitter,Video and Audio, 1080p @60Hz up to 125-ft., TAA
B126-4X4 | Digital Signage & Audio/Video B126-4X4 4 x 4 HDMI over Cat5/Cat6 Matrix Splitter Switch, Box-Style Transmitter, Video and Audio, 1080p @ 60 Hz, Up to 175-ft., TAA

Resources & Downloads

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.