Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

2-Port HDMI over Cat5/6 Extender/Splitter, Box-Style Transmitter for Video/Audio, Up to 150 ft., TAA


Works with Tripp Lite’s B126-Series receivers to split a single HDMI signal into two separate signals, each on a single Cat5e/6 cable, to two projectors, monitors or televisions up to 150 ft. away.
  • Perfect for digital signs, trade shows and retail settings
  • Supports high-definition video resolutions up to 1080p (60 Hz)
  • Supports stereo and 7.1-channel surround sound audio
  • Works with all operating systems and HDMI video sources
  • Plug and play—no software or drivers to install
  • 1-year limited warranty

View Full Product Details

Tripp Lite Part Number

B126-002

Have a Question?
Contact Us

Overview

The B126-002 2-Port HDMI over Cat5/Cat6 Extender/Splitter works with Tripp Lite B126-Series remote receivers to split a single HDMI audio/video signal into two separate signals. It’s ideal for digital signs, trade shows, presentations, retail settings and other applications where the video source is located farther than conventional cables allow or that require multiple displays connected to one source. It uses HDMI cable (see Tripp Lite’s P568-Series) to connect to the source and Cat5e/6 cable to transmit to the remote monitors (for best results, use 24 AWG solid-wire Cat5e/6 cable, such as Tripp Lite’s N202-Series).

When used with Tripp Lite’s B126-1A0 or B126-1A0-WP-1 active remote receivers, the Extender/Splitter can extend a 1080i (60 Hz) signal up to 200 ft., a 1080p signal (60 Hz) up to 150 ft. and a 3D signal up to 125 ft. With a B126-1P0 or B126-1P0-WP-1 passive remote receiver, it can extend a 1080i (60 Hz) signal up to 100 ft. and a 1080p (60 Hz) signal up to 50 ft. Add up to three B126-110 remote repeaters to each channel to fully extend the signal range or add more displays.

In addition to crystal-clear video, the B126-002 delivers full, rich stereo and 7.1-channel surround sound (multi-channel or PCM) audio. Easy to set up with no software or drivers to install. Mounts to a wall, rack or pole using the included hardware.

Features

Extends High-Definition Signals
  • Extends a 1080i (60 Hz) signal up to 175 ft., a 1080p (60 Hz) signal up to 125 ft. and a 3D signal up to 100 ft. with each optional Tripp Lite B126-110 remote repeater
  • Extends a 1080i (60 Hz) signal up to 200 ft., a 1080p (60 Hz) signal up to 150 ft. and a 3D signal up to 125 ft. with Tripp Lite B126-1A0 or B126-1A0-WP-1 active remote receiver
  • Extends a 1080i (60 Hz) signal up to 100 ft. and a 1080p (60 Hz) signal up to 50 ft. with Tripp Lite B126-1P0 or B126-1P0-WP-1 passive remote receiver
  • Add up to 3 remote repeaters on each channel for maximum signal range
  • Connects to next link in the chain with one Cat5e/6 cable (for best results, use 24 AWG solid-wire Cat5e/6 cable, such as Tripp Lite’s N202-Series)

Supports the Latest Video and Audio Resolutions
  • Works with all operating systems and HDMI video sources
  • Supports HD resolutions up to 1080p (60 Hz)
  • Supports stereo and 7.1-channel surround sound (multi-channel or PCM) audio
  • Supports 24-bit True Color (8 bits per channel) and HDCP

Easy to Set Up and Use
  • Plug-and-play engineering—no software or drivers to download and install
  • Connects quickly to source with HDMI cable, such as Tripp Lite’s P568-Series
  • LEDs indicate at a glance when the unit is receiving power and an HDMI signal from the source
  • Included mounting hardware lets you install the unit on a wall, rack or pole

TAA-Compliant
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

System Requirements

  • For international use, a power supply with the appropriate plug type must be purchased separately. 

Package Includes

  • B126-002 2-Port HDMI over Cat5/Cat6 Extender/Splitter
  • External Power Supply with NEMA 1-15P Plug (Input: 100–240V, 50/60 Hz, 0.5A; Output: 5V, 2A, 5 ft.)
  • Mounting hardware
  • Owner’s Manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332157508
AC AdapterInput: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
INPUT
Voltage Compatibility (VAC)100; 110; 120; 125; 127; 200; 208; 220; 230; 240
External Power Supply Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.5A
External Power Supply Output Specs (V / A)5V / 2A
External Power Supply Cord Length (ft.)4.5
External Power Supply Cord Length (m.)1.37
External Power Supply DC Barrel Connector SpecsOD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
External Power Supply Plug(s)NEMA 1-15P North America
External Power Supply CertificationsFCC; RoHS; UL; cUL
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsGreen (Power), Orange (Activity)
PHYSICAL
ColorBlack
Included Mounting AccessoriesYes
Material of ConstructionSecc
RackmountableYes
Shipping Dimensions (hwd / in.)2.00 x 7.00 x 6.40
Shipping Weight (lbs.)0.90
Unit Dimensions (hwd / in.)1 x 2.5 x 3.6
Unit Packaging TypeBox
Unit Weight (lbs.)0.19
ENVIRONMENTAL
Operating Temperature Range-10 to 75 C (14 to 167 F)
Storage Temperature Range-20 to 80 C (-4 to 176 F)
Relative Humidity0% to 85%, Non-Condensing
COMMUNICATIONS
Signal Range (ft.)200
CONNECTIONS
Ports2
Side A - Connector 1HDMI (FEMALE)
Side B - Connector 1(2) RJ45 (FEMALE)
Connector PlatingNickel
FEATURES & SPECIFICATIONS
Max Supported Video Resolution1080p @60Hz
HDMI Specification1.4
HDCP Specification1.4
Audio Specification7.1 Channel Surround Sound (Multi-Channel or PCM)
Recommended Category CableCat5e/Cat6 Cables
Max Supported Color Depth24-bit True Color
3D Video SupportedYes
TechnologyHDMI
CERTIFICATIONS
CertificationsTested to FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Frequently Asked Questions

No. The Cat5e/6 connection between the B126 Transmitter and Receiver has to be a single, point-to-point patch cable, made with solid conductor wire, per the Owner's Manual. Patching through patch panels, wall jacks and stranded conductor patch cables create multiple points of signal attenuation (loss), causing the HDMI signal to degrade to the point where the Receiver will not recognize it.

Additional FAQs may be available on the B126002 model support page.

Accessories

Copper Network Cables
  Model Number Description
N202-025-BL | Copper Network Cables N202-025-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 25 ft.
N202-050-BL | Copper Network Cables N202-050-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft.
N202-075-BL | Copper Network Cables N202-075-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 75 ft.
N202-100-BL | Copper Network Cables N202-100-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 100 ft.
N202-125-BL | Copper Network Cables N202-125-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 125 ft.
Digital Signage & Audio/Video
  Model Number Description
B126-110 | Digital Signage & Audio/Video B126-110 HDMI over Cat5/6 Extender, Box-Style Remote Repeater for Video/Audio, Up to 125 ft., TAA
B126-1A0 | Digital Signage & Audio/Video B126-1A0 HDMI over Cat5/6 Extender, Box-Style Remote Receiver for Video/Audio, Up to 150 ft., TAA
B126-1A0-U | Digital Signage & Audio/Video B126-1A0-U HDMI over Cat5/6 Extender, Pigtail-Style Receiver for Video/Audio, USB Powered, Up to 125 ft., TAA
B126-1A0-WP-1 | Digital Signage & Audio/Video B126-1A0-WP-1 HDMI over Cat5/6 Extender, Wall Plate Remote Receiver for Video/Audio, Up to 150 ft., TAA
B126-1P0 | Digital Signage & Audio/Video B126-1P0 HDMI over Cat5/6 Passive Extender, Box-Style Remote Receiver for Video/Audio, Up to 100 ft., TAA
B126-1P0-MINI | Digital Signage & Audio/Video B126-1P0-MINI HDMI over Cat5/6 Passive Extender, Low-Profile Remote Receiver for Video/Audio, Up to 100 ft., TAA
B126-1P0-WP-1 | Digital Signage & Audio/Video B126-1P0-WP-1 HDMI over Cat5/6 Passive Extender, Wall Plate Remote Receiver for Video/Audio, Up to 50 ft., TAA
B126-2A0 | Digital Signage & Audio/Video B126-2A0 2-Port HDMI over Cat5/6 Active Extender/Splitter, Remote Receiver for Video/Audio, Up to 150 ft., TAA
P568-010 | Digital Signage & Audio/Video P568-010 High Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft.
P569-010-CERT | Digital Signage & Audio/Video P569-010-CERT Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K @ 60 Hz (M/M), 10 ft.
Network Cables & Adapters
  Model Number Description
N202-025-BL | Network Cables & Adapters N202-025-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 25 ft.
N202-050-BL | Network Cables & Adapters N202-050-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft.
N202-075-BL | Network Cables & Adapters N202-075-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 75 ft.
N202-100-BL | Network Cables & Adapters N202-100-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 100 ft.
N202-125-BL | Network Cables & Adapters N202-125-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 125 ft.

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.