Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

4-Port HDMI over Cat5/Cat6 Extender/Splitter, Box-Style Transmitter for Video and Audio, up to 150 ft., TAA

Model Number: B126-004


Works with Tripp Lite’s B126-Series receivers to split a single HDMI signal into five separate signals (one local and four remote), each on one cable, to five projectors, monitors or televisions in a chain.
  • Perfect for digital signs, trade shows and classrooms
  • Can daisy-chain up to 3 units to extend signal to 13 monitors
  • Works with all operating systems and HDMI video sources
  • Supports stereo and 7.1-channel surround sound audio
  • Includes an HDMI cable with latching connectors for a more secure connection
  • Plug and play—no software or drivers to install
  • 1-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The B126-004 4-Port HDMI over Cat5/Cat6 Extender/Splitter works with Tripp Lite B126-Series remote receivers to split a single HDMI audio/video signal into five separate signals—one local and four remote. It’s ideal for digital signs, trade shows, presentations, retail settings and other applications where the video source is located farther than conventional cables allow or that require multiple displays connected to one source. It uses HDMI cable (see Tripp Lite’s P568-Series) to connect to the source and the local monitor and Cat5e/6 cable to transmit to the remote monitors (for best results, use 24 AWG solid-wire Cat5e/6 cable, such as Tripp Lite’s N202-Series).

When used with Tripp Lite’s B126-1A0 or B126-1A0-WP-1 active remote receivers, the Extender/Splitter can extend a 1080i (60 Hz) signal up to 200 ft., a 1080p signal (60 Hz) up to 150 ft. and a 3D signal up to 125 ft. With a B126-1P0 or B126-1P0-WP-1 passive remote receiver, it can extend a 1080i (60 Hz) signal up to 100 ft. and a 1080p (60 Hz) signal up to 50 ft. By daisy-chaining up to three Extender/Splitters, one video source can transmit to as many as 13 monitors—one local and 12 remote. Add up to three B126-110 remote repeaters to each channel to fully extend the signal range or add more displays.

In addition to crystal-clear video, the B126-004 delivers full, rich stereo and 7.1-channel surround sound (multi-channel or PCM) audio. Easy to set up with no software or drivers to install. Mounts to a wall, rack or pole using the included hardware. Included HDMI cable with latching connectors provides a more secure connection.

Features

Extends High-Definition Signals
  • Extends a 1080i (60 Hz) signal up to 175 ft., a 1080p (60 Hz) signal up to 125 ft. and a 3D signal up to 100 ft. with each optional Tripp Lite B126-110 remote repeater
  • Extends a 1080i (60 Hz) signal up to 200 ft., a 1080p (60 Hz) signal up to 150 ft. and a 3D signal up to 125 ft. with Tripp Lite B126-1A0 or B126-1A0-WP-1 active remote receiver
  • Extends a 1080i (60 Hz) signal up to 100 ft. and a 1080p (60 Hz) signal up to 50 ft. with Tripp Lite B126-1P0 or B126-1P0-WP-1 passive remote receiver
  • Add up to 3 remote repeaters on each channel for maximum signal range
  • Daisy-chain up to 3 units to extend the original signal to as many as 13 display monitors (1 local, 12 remote)
  • Connects to next link in the chain with one Cat5e/6 cable (for best results, use 24 AWG solid-wire Cat5e/6 cable, such as Tripp Lite’s N202-Series)

Supports the Latest Video and Audio Resolutions
  • Works with all operating systems and HDMI video sources
  • Supports HD resolutions up to 1080p (60 Hz)
  • Supports stereo and 7.1-channel surround sound (multi-channel or PCM) audio
  • Supports 24-bit True Color (8 bits per channel) and HDCP

Easy to Set Up and Use
  • Plug-and-play engineering—no software or drivers to download and install
  • Connects quickly to source and local monitor with HDMI cable, such as Tripp Lite’s P568-Series
  • LEDs indicate at a glance when the unit is receiving power and an HDMI signal from the source
  • Included mounting hardware lets you install the unit on a wall, rack or pole
  • Included HDMI cable with latching connectors provides a more secure conntection
  • Mount up to 3 units in 1U of rack space using a Tripp Lite B132-004-RB rack-mount bracket

TAA-Compliant
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

System Requirements


Package Includes

  • B126-004 4-Port HDMI over Cat5/Cat6 Extender/Splitter
  • HDMI daisy-chain cable with latching connectors, 12 in.
  • External Power Supply (Input: 100–240V, 50/60 Hz, 1.0A; Output: 5V, 3A, 5 ft.)
  • Mounting hardware
  • Owner’s Manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332157515
AC AdapterInput: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft.
INPUT
Voltage Compatibility (VAC)100; 110; 120; 125; 127; 200; 208; 220; 230; 240
External Power Supply Input Specs (V / Hz / A)100-240V / 50/60Hz / 1.0A
External Power Supply Output Specs (V / A)5V / 3A
External Power Supply Cord Length (ft.)4.5
External Power Supply Cord Length (m.)1.37
External Power Supply DC Barrel Connector SpecsOD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
External Power Supply Plug(s)NEMA 1-15P North America
External Power Supply CertificationsFCC; RoHS; UL; cUL
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsGreen (Power), Orange (Activity)
PHYSICAL
ColorBlack
Included Mounting AccessoriesYes
Material of ConstructionSECC
Optional Mounting Accessory NotesUp to three B126-004 local units can be mounted in 1U of rack space using a Tripp Lite  B132-004 -RB Extender/Splitter 19in rackmount bracket
RackmountableYes
Shipping Dimensions (hwd / in.)2.00 x 8.30 x 6.40
Shipping Weight (lbs.)1.70
Unit Dimensions (hwd / in.)1.125 x 5 x 4
Unit Packaging TypeBox
Unit Weight (lbs.)0.2
ENVIRONMENTAL
Operating Temperature Range14 to 167 F (-10 to 75 C)
Storage Temperature Range-4 to 176 F (-20 to 80 C)
Relative Humidity0% to 85%, Non-Condensing
COMMUNICATIONS
Signal Range (ft.)200
CONNECTIONS
Ports4
Side A - Connector 1(2) HDMI (FEMALE)
Side B - Connector 1(4) RJ45 (FEMALE)
Connector PlatingNickel
PORT EXPANSION
Max Distance (Between any 2 Units)16ft (5m)
Max Number of Ports (Entire Chain)12
FEATURES & SPECIFICATIONS
Max Supported Video Resolution1080p @60Hz
HDMI Specification1.4
HDCP Specification1.4
Audio Specification7.1 Channel Surround Sound (Multi-Channel or PCM)
Driver RequiredNo
Recommended Category CableCat5/Cat5e/Cat6 Cables
Max Supported Color Depth24-bit True Color
3D Video SupportedYes
TechnologyHDMI
CERTIFICATIONS
CertificationsTested to FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Frequently Asked Questions

No. The Cat5e/6 connection between the B126 Transmitter and Receiver has to be a single, point-to-point patch cable, made with solid conductor wire, per the Owner's Manual. Patching through patch panels, wall jacks and stranded conductor patch cables create multiple points of signal attenuation (loss), causing the HDMI signal to degrade to the point where the Receiver will not recognize it.

Additional FAQs may be available on the B126004 model support page.

Accessories

Network Cables & Adapters
  Model Number Description
N202-025-BL | Network Cables & Adapters N202-025-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 25 ft.
N202-050-BL | Network Cables & Adapters N202-050-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 50 ft.
N202-075-BL | Network Cables & Adapters N202-075-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 75 ft.
N202-100-BL | Network Cables & Adapters N202-100-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 100 ft.
N202-125-BL | Network Cables & Adapters N202-125-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 125 ft.
Copper Network Cables
  Model Number Description
N202-125-BL | Copper Network Cables N202-125-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 125 ft.
N202-100-BL | Copper Network Cables N202-100-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 100 ft.
N202-075-BL | Copper Network Cables N202-075-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 75 ft.
N202-050-BL | Copper Network Cables N202-050-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 50 ft.
N202-025-BL | Copper Network Cables N202-025-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 25 ft.
Digital Signage & Audio/Video
  Model Number Description
B126-110 | Digital Signage & Audio/Video B126-110 HDMI over Cat5/Cat6 Extender, Box-Style Remote Repeater for Video and Audio, up to 125 ft., TAA
B126-1A0 | Digital Signage & Audio/Video B126-1A0 HDMI over Cat5/Cat6 Extender, Box-Style Remote Receiver for Video and Audio, up to 150 ft., TAA
B126-1A0-U | Digital Signage & Audio/Video B126-1A0-U HDMI over Cat5/Cat6 Extender, Pigtail-Style Receiver for Video and Audio, USB Powered, TAA
B126-1A0-WP-1 | Digital Signage & Audio/Video B126-1A0-WP-1 HDMI over Cat5/Cat6 Extender, Wallplate Remote Receiver for Video and Audio, up to 150 ft., TAA
B126-1P0 | Digital Signage & Audio/Video B126-1P0 HDMI over Cat5/Cat6 Passive Extender, Box-Style Remote Receiver for Video and Audio, up to 50 ft., TAA
B126-1P0-MINI | Digital Signage & Audio/Video B126-1P0-MINI HDMI over Cat5/Cat6 Passive Extender, Low-Profile Remote Receiver for Video and Audio, up to 50 ft.
B126-1P0-WP-1 | Digital Signage & Audio/Video B126-1P0-WP-1 HDMI over Cat5/Cat6 Passive Extender, Wallplate Remote Receiver for Video and Audio, up to 50 ft., TAA
B126-2A0 | Digital Signage & Audio/Video B126-2A0 2-Port HDMI over Cat5/Cat6 Active Extender/Splitter, Remote Receiver for Video and Audio, up to 150 ft., TAA
B132-004-RB | Digital Signage & Audio/Video B132-004-RB 19" Rack Mount Bracket (holds up to three Cat5 extender/splitter local units)
P568-010 | Digital Signage & Audio/Video P568-010 High Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft.
P569-010-CERT | Digital Signage & Audio/Video P569-010-CERT Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K @ 60 Hz (M/M), 10 ft.
Network Accessories
  Model Number Description
B132-004-RB | Network Accessories B132-004-RB 19" Rack Mount Bracket (holds up to three Cat5 extender/splitter local units)
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.