Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Works with Tripp Lite’s B126-Series transmitters to extend an HDMI signal via one Cat5e/6 cable up to 100 ft. to a projector, monitor or television. Ideal for digital signs, schools and trade show presentations.

  • Supports high-definition video resolutions up to 1080p (60 Hz)
  • Supports stereo and 7.1-channel surround sound audio
  • Works with all operating systems and HDMI video sources
  • Plug and play—no software or drivers to install
  • Included mounting hardware lets you install the unit on a wall
  • 1-year limited warranty

Overview

The B126-1P0-WP-1 HDMI over Cat5/Cat6 Passive Remote Receiver works with a B126-002 or B126-004 transmitter to extend an HDMI signal to a projector, monitor or television. It's ideal for digital signs, trade shows, presentations, classrooms, churches, retail settings and other applications where the video source is located farther than conventional cables allow.

The receiver uses HDMI cable (see P568-Series) to connect to the monitor and a single Cat5e/6 cable to receive the signal from the transmitter (for best results, use 24 AWG solid-wire Cat5e/6 cable, such as N202-Series). No 110 punch-down connection is required.

The B126-1P0-WP-1 can extend a 1080i (60 Hz) signal up to 100 feet (30.5 meters) or a 1080p (60 Hz) signal up to 50 feet (15.2 meters) with a single Cat5e/6 cable between it and the transmitter. No external power is needed.

In addition to crystal-clear video, the B126-1P0-WP-1 delivers full, rich stereo and 7.1-channel surround sound (multi-channel or PCM) audio when paired with a B126-002 or B126-004 transmitter unit. Supports 24-bit True Color (8 bits per channel) and HDCP compatibility. Easy to set up with no software or drivers to install. Works with all operating systems and HDMI video sources.

Features

Extends High-Definition Signals
  • Works in tandem with B126-002 or B126-004 transmitter unit
  • Extends a 1080i (60 Hz) signal up to 100-ft. (30.5 m)
  • Extends a 1080p (60 Hz) signal up to 50-ft. (15.2 m)
  • Connects to transmitter with one Cat5e/6 cable (for best results, use 24 AWG solid-wire Cat5e/6 cable, such as N202-Series)
  • No 110 punchdown connection required

Supports the Latest Video and Audio Resolutions
  • Works with all operating systems and HDMI video sources
  • Supports HD resolutions up to 1080p (60 Hz)
  • Supports stereo and 7.1-channel surround sound (multi-channel or PCM) audio when paired with B126-002 or B126-004 transmitter unit
  • Supports 24-bit True Color (8 bits per channel) and HDCP

Easy to Set Up and Use
  • Plug-and-play engineering—no software or drivers to download and install
  • Connects quickly to monitor with HDMI cable, such as P568-Series
  • Green LED indicates at a glance when the unit is receiving power
  • Included mounting hardware lets you install the unit on a wall
  • No external power required

TAA-Compliant
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • B126-1P0-WP-1 HDMI over Cat5/Cat6 Passive Remote Receiver
  • Mounting hardware
  • Owner’s Manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332162854
Product TypeReceiver
TechnologyHDMI; Cat5/5e; Cat6
VIDEO
Max Supported Video Resolution1920 x 1080 (1080p @ 60Hz)
Max 720P Range (ft)100
Max 1080P Range (ft)50
Max 1280 x 720 (720p) Range (ft)100
Max 1920 x 1080 (1080p) Range (ft)50
Receiver/Transceiver Video OutputHDMI
Receiver - Number of Video Outputs1
Recommended CablingN202-Series Cat6 Patch Cable
Max Supported Color Depth24-bit True Color
HDR SupportNo
3D Video SupportedYes
Chroma Sub Sampling4:4:4
Maximum Signal Range (ft)100
Maximum Signal Range Details
100 ft @ 1080i
50 ft @ 1080p
AUDIO
Audio OutputHDMI
Audio SpecificationPass-through audio
POWER
Power Over Cable (PoC) SupportNo
CONNECTIONS
Number of Ports1
Side A - Connector 1RJ45 (FEMALE)
Side B - Connector 1HDMI (FEMALE)
Daisy-chainable / CascadableYes
Daisy-chainable / Cascadable DetailsRequires B126-110
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsGreen (Power)
PHYSICAL
ColorWhite
Number of Displays1
Form Factor/Mounting OptionsWallplate
Shipping Dimensions (hwd / in.)2.20 x 7.25 x 6.50
Shipping Weight (lbs.)0.55
Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
Unit Packaging TypeBox
Unit Weight (lbs.)0.1
HousingPlastic
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity0% to 85%, Non-Condensing
COMMUNICATIONS
Max 1024 x 768 Range (ft)100
Max 480P Range (ft)100
Max 1440 x 900 Range (ft)100
Max 1080i Range (ft)100
Max 480i Range (ft)100
Max 640 x 480 Range (ft)100
Max 800 x 600 Range (ft)100
Max 1600 x 1200 Range (ft)100
EDID Compatible  Yes
IR Remote Extension SupportNo
RS-232 Serial Extension SupportNo
Consumer Electronics Control (CEC) SupportedYes
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension SupportNo
Built-In EqualizerNo
HDCP Specification1.4
Driver RequiredNo
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

No. The Cat5e/6 connection between the B126 Transmitter and Receiver has to be a single, point-to-point patch cable, made with solid conductor wire, per the Owner's Manual. Patching through patch panels, wall jacks and stranded conductor patch cables create multiple points of signal attenuation (loss), causing the HDMI signal to degrade to the point where the Receiver will not recognize it.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Copper Network Cables

  Model Number Description
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) N202-025-BL N202-025-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) N202-050-BL N202-050-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m) N202-075-BL N202-075-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) N202-100-BL N202-100-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m)

Audio Video Cables

  Model Number Description
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) P568-010 P568-010 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m)
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft. P569-010-CERT P569-010-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft.

Video Extenders

  Model Number Description
2-Port HDMI over Cat5/6 Extender/Splitter, Box-Style Transmitter for Video/Audio, Up to 150 ft. (45 m), TAA B126-002 B126-002 2-Port HDMI over Cat5/6 Extender/Splitter, Box-Style Transmitter for Video/Audio, Up to 150 ft. (45 m), TAA
4-Port HDMI over Cat5/6 Extender/Splitter, Box-Style Transmitter for Video/Audio, Up to 150 ft. (45 m), TAA B126-004 B126-004 4-Port HDMI over Cat5/6 Extender/Splitter, Box-Style Transmitter for Video/Audio, Up to 150 ft. (45 m), TAA
HDMI over Cat5/6 Extender, Box-Style Remote Repeater for Video/Audio, Up to 125 ft. (38 m), TAA B126-110 B126-110 HDMI over Cat5/6 Extender, Box-Style Remote Repeater for Video/Audio, Up to 125 ft. (38 m), TAA

Video Switches

  Model Number Description
4 x 4 HDMI over Cat5/6 Matrix Splitter Switch, Box-Style Transmitter for Video/Audio, Up to 175 ft. (53 m), TAA B126-4X4 B126-4X4 4 x 4 HDMI over Cat5/6 Matrix Splitter Switch, Box-Style Transmitter for Video/Audio, Up to 175 ft. (53 m), TAA

Cable Management

  Model Number Description
Single-Gang Surface-Mount Back Box, White, TAA N080-SMB1-WH N080-SMB1-WH Single-Gang Surface-Mount Back Box, White, TAA

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.