Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Works with Tripp Lite B127P-Series transmitters to extend a 4K x 2K HDMI audio/video signal via Cat6 cable up to 125 ft.
  • Requires B127P-002-H or B127P-004-H transmitter to extend HDMI signals
  • Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for crystal-clear video
  • Power over Cable (PoC) technology provides power to the receiver via Cat6 cable
  • Supports High Dynamic Range (HDR) for richer contrast and expanded color accuracy
  • Supports multi-resolution output to allow for combination of different display types
  • 1-year limited warranty

Features

4K Receiver Extends HDMI Signals for Digital Signage or Video Presentations
This box-style active remote receiver works in tandem with B127P-002-H or B127P-004-H transmitter to extend 4K video (at 60 Hz) and stereo audio from an HDMI source to an HDMI display up to 125 feet (38.1 meters) using Cat6 cabling. It can also extend a 4K HDMI signal (at 30 Hz) up to 150 feet (45.7 meters) and a 1080p HDMI signal (at 60 Hz) up to 200 feet (61 meters). 
Ideal for Settings Where Conventional HDMI Cables Can’t Reach
The B127P-100-H is recommended for conference rooms, schools, trade shows, meeting facilities, houses of worship, retail settings and other digital signage applications where the source and display are farther apart than conventional A/V cables allow.
Supports Crystal-Clear 4K HDMI Video with Multi-Channel Audio and 4:4:4 Color
The B127P-100-H supports Ultra HD video resolutions up to 4K x 2K (3840 x 2160) at 60 Hz, as specified in HDMI 2.0, with full, rich uncompressed DTS-HD, Dolby TrueHD and 7.1-channel digital audio. This receiver is capable of carrying HDR signals, which provides a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks. It supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor. HDCP 2.2 compliance allows you to stream iTunes and Netflix content with no complications. 
Multi-Resolution Support Allows Mixing and Matching of Displays of Different Resolutions
Say you have a brand new 4K (at 60 Hz) HDTV in the living room, but want to also connect your Blu-ray player or satellite box to the older 1080p TV in the bedroom. The B127P-100-H works with a B127P-002-H or B127P-004-H splitter/transmitter to allow up to four televisions to display video at their maximum resolution. Most other video applications default each television to the lowest common resolution, meaning you would only get a 1080p image on that new 4K TV.
Built-In PoC Technology Provides Power to Avoid Bulky External Power Bricks
Built-in Power over Cable (PoC) technology powers the low-profile receiver over Cat6 cable. Green and orange LEDs will light up to indicate the unit is receiving power and a signal is being received. PoC lets you avoid the hassle of a bulky power brick and gives you the freedom to place the receiver away from an AC outlet.
Plug-and-Play Operation for Quick Setup and Immediate Use
The receiver works right out of the box with no software or external power supply required. Mounting hardware is included for installing it on a wall, pole or 19-inch rack. Connect the receiver to the display with a user-supplied high-speed HDMI cable (such as P568- or P569-Series) and to the transmitter with Cat6 patch cable (such as N202-Series cable).
TAA-Compliant for GSA Schedule Purchases
The B127P-100-H is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

System Requirements

  • B127P-002-H or B127P-004-H transmitter
  • Display device with HDMI input (HDTV, projector, monitor)

Package Includes

  • B127P-100-H HDMI over Cat6 Active Remote Receiver
  • Mounting hardware
  • Owner’s manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332239204
Product TypeReceiver
TechnologyHDMI; Cat5/5e; Cat6; POC
VIDEO
Video InputHDMI (FEMALE)
Video OutputHDMI (FEMALE)
Max Supported Video Resolution3840 x 2160 (4K @ 60Hz)
Max 1280 x 720 (720p) Range (ft)200
Max 1920 x 1080 (1080p) Range (ft)200
Max 1920 x 1200 Range (ft)150
Max 2560 x 1600 Range (ft)150
Max 3840 x 2160 (4K@30Hz) Range (ft)150
Max 3840 x 2160 (4K@60Hz) Range (ft)125
Receiver/Transceiver Video OutputHDMI
Receiver - Number of Video Outputs1
Recommended CablingN202-Series Cat6 Solid Wire Cables
Max Supported Color Depth24-bit True Color
HDR SupportYes
3D Video SupportedYes
Chroma Sub Sampling4:4:4
Maximum Signal Range (ft)125
AUDIO
Audio OutputHDMI
Audio Specification7.1 Channel Surround Sound, DTS-HD and Dolby TrueHD
POWER
Power Over Cable (PoC) SupportYes
CONNECTIONS
Side A - Connector 1HDMI (FEMALE)
Side B - Connector 1RJ45 (FEMALE)
Daisy-chainable / CascadableNo
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsRx: x1 Green (Power); Rx RJ45 port: Green (Connected), Orange (Activity)
PHYSICAL
ColorBlack
Material of ConstructionMetal
Included Mounting AccessoriesWallmount
Number of Displays1
Form Factor/Mounting OptionsBox; Wall-mount
RackmountableYes
Unit Dimensions (hwd / in.)1.060 x 4.530 x 2.460
Unit Packaging TypeBox
Unit Weight (lbs.)0.45
HousingMetal
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity0% to 85% RH, Non-Condensing
COMMUNICATIONS
Signal Range (ft.)125
EDID Compatible  Yes
IR Remote Extension SupportNo
RS-232 Serial Extension SupportNo
Consumer Electronics Control (CEC) SupportedYes
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension SupportNo
Multi-Resolution SupportYes
Built-In EqualizerYes
HDCP Specification2.2
Driver RequiredNo
Recommended Category CableN202-Series Cat6 Solid Wire Cables
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

High Dynamic Range (HDR) for HD TVs and monitors can deliver the best video image quality to date by boosting the brightness of highlights and allowing for more natural color. With HDR10, the TV gets one set of instructions at the beginning of the show or movie in the form of a single, static metadata set. With static metadata, one fixed tone mapping curve is applied across the whole film based on the scene with the highest luminance.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Copper Network Cables

  Model Number Description
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) N202-025-BL N202-025-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) N202-050-BL N202-050-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m)

Audio Video Cables

  Model Number Description
4K HDMI Cable (M/M) - 4K 60 Hz, 4:4:4, Gripping Connectors, Black, 3 ft. P568-003-2A P568-003-2A 4K HDMI Cable (M/M) - 4K 60 Hz, 4:4:4, Gripping Connectors, Black, 3 ft.
4K HDMI Cable (M/M) - 4K 60 Hz, HDR, 4:4:4, Gripping Connectors, Black, 6 ft. P568-006-2A P568-006-2A 4K HDMI Cable (M/M) - 4K 60 Hz, HDR, 4:4:4, Gripping Connectors, Black, 6 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. P569-003-CERT P569-003-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. P569-006-CERT P569-006-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.