Part Number: B127A-2A1-FHFH TAA
HDMI extender kit with transmitter and receiver extends a 4K signal via Cat6 cable to 2 HDMI displays up to 230 ft. away.
- Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for crystal-clear video
- Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
- Power over Cable (PoC) technology provides power to either end via Cat6 cable
- Multi-resolution output allows combination of different display types (ex. 1080p or 4K)
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 1-year limited warranty
Features
HDMI Extender Kit Ideal for Digital Signage in Schools, Restaurants and Lecture Halls
This complete wall-plate-style transmitter and dual-output receiver system is recommended for video presentations in conference rooms, schools, trade shows, meeting facilities, houses of worship, retail settings, hotels and other digital signage applications where the source and displays are farther apart than conventional A/V cables allow. Both the transmitter and receiver have a single-gang metal wall plate design with a metal back cover and blend perfectly into the room décor.
Extends a 4K A/V Transmission up to 230 ft….or More
The B127A-2A1-FHFH extends 4K signals from an HDMI source device to two HDMI displays up to 230 feet away via user-supplied Cat6 cabling. Bi-directional IR remote control lets you operate the source from the display end of the installation. By adding a B127A-010-H HDMI repeater (sold separately) to the application, you can extend the signal up to 400 feet.
Transmits Crystal-Clear 4K Video with Multi-Channel Audio, HDR and 4:4:4 Color
The B127A-2A1-FHFH supports Ultra HD resolutions up to 3840 x 2160 (4K x 2K) at 60 Hz, as specified by HDMI 2.0, with full, rich uncompressed DTS-HD, Dolby TrueHD and 7.1-channel digital audio. High Dynamic Range (HDR) provides a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks that pop on your 4K display. HDCP 2.2 compliance allows you to stream 4K Amazon and Netflix content with no complications. This extender kit also supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor. Built-in equalization automatically fine-tunes the image quality at the remote display.
Local HDMI Port on Transmitter Supports 4K @ 60 Hz Resolution
To monitor the video signal being extended to the receiver, connect a 4K display to the transmitter’s local HDMI port with a user-supplied HDMI cable. This port does not support multi-resolution capabilities, so the connected monitor must also support 4K/60 Hz to function properly.
Built-In PoC Technology Provides Power to Avoid Bulky External Power Bricks
After you connect the included external power supply to either the transmitter or receiver, Power over Cable (PoC) technology powers the opposite unit over Cat6 cable. LEDs on both the transmitter and receiver will light up to indicate the system is receiving power and a signal is being transmitted. PoC lets you avoid the hassle of a bulky power brick and gives you the freedom to place one unit where needed without worrying about finding a nearby AC outlet.
Plug-and-Play Operation for Quick Setup and Immediate Use
The included transmitter and receiver units work right out of the box with no software required. Connect the transmitter to the source with a user-supplied HDMI cable (such as P568- or P569-Series). Then, connect the receiver to the displays with user-supplied HDMI cables. Finally, connect the two units with user-supplied Cat6 patch cable (such as N202-Series).
TAA-Compliant for GSA Schedule Purchases
The B127A-2A1-FHFH is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
System Requirements
- Source device with HDMI output (Blu-ray player, cable box, laptop)
- Display device(s) with HDMI input (HDTV, projector, monitor)
Package Includes
- Transmitter
- Receiver
- External power supply (Input: 100–240V, 50/60 Hz, 0.6A; Output: 24V 1A)
- (4) International plug adapters (North America, Europe, U.K. and Australia)
- IR-In cable
- IR-Out cable
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332261038 |
Product Type | Extender Kit |
Technology | HDMI; Cat5/5e; Cat6; POC; IR |
VIDEO
Video Input | HDMI (FEMALE) |
Video Output | HDMI (FEMALE) |
Number of Monitors Supported | 3 |
Video Ports | (3) HDMI (FEMALE) |
Video Ports Details | HDMI 2.0; HDCP 1.4; HDCP 2.2 |
Max Supported Video Resolution | 3840 x 2160 (4K @ 60Hz) |
Max 1280 x 720 (720p) Range (ft) | 230 |
Max 1920 x 1080 (1080p) Range (ft) | 230 |
Max 1920 x 1200 Range (ft) | 230 |
Max 2560 x 1600 Range (ft) | 230 |
Max 3840 x 2160 (4K@30Hz) Range (ft) | 230 |
Max 3840 x 2160 (4K@60Hz) Range (ft) | 230 |
Transmitter Video Input | HDMI |
Transmitter - Number of Video Outputs | 1 |
Transmitter - Local Display Output | HDMI |
Receiver/Transceiver Video Output | HDMI |
Receiver - Number of Video Outputs | 2 |
Range Extension using other Tripp Lite product | 170 ft. or 230 ft. |
Recommended Cabling | Solid Wire Cat6 Cables (Tripp Lite's N202-Series) |
Extended Mode | Yes |
Extended Mode Details | x2 HDMI (4K/60 Hz) |
Mirror Mode | Yes |
Mirror Mode Details | x2 HDMI (4K/60 Hz) |
Other Tripp Lite product used to extend range | B127A-010-H or B127A-110-BH |
Max Supported Color Depth | 36-bit True Color |
HDR Support | Yes |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:4:4 |
Maximum Signal Range (ft) | 230 |
AUDIO
Audio Ports | (2) HDMI (FEMALE) |
Audio Ports Details |
|
Audio Input | HDMI |
Audio Output | HDMI |
Audio Specification | Pass-through audio (LPCM 2.0/5.1/7.1) |
INPUT
AC Power Adapter Plug(s) | AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America |
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.6A |
AC Power Adapter Output Specs (V / A) | 24V / 1A |
AC Power Adapter Cord Length (ft.) | 4.5 |
AC Power Adapter Cord Length (m) | 1.38 |
Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
POWER
Power Source Type | AC Adapter |
AC Plug Type | NEMA 1-15P; BS1363; CEE 7/16 Schuko; AS/NZS 3112 |
Power Source | Transmitter or Receiver (Included) |
Power Over Cable (PoC) Support | Yes |
Receiver Power Source | AC Adapter (Included); Power Over Cable |
USB Power Delivery (PD) Charging Support | No |
CONNECTIONS
Side A - Connector 1 | (2) HDMI (FEMALE) |
Side A - Connector 2 | RJ45 (FEMALE) |
Side A - Connector 3 | (2) 3.5MM (FEMALE) |
Side B - Connector 1 | (2) HDMI (FEMALE) |
Side B - Connector 2 | RJ45 (FEMALE) |
Side B - Connector 3 | (2) 3.5MM (FEMALE) |
Daisy-chainable / Cascadable | No |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | TX: Orange (Data), RX: Green (Data) |
PHYSICAL
Color | White |
Material of Construction | Metal |
Included Mounting Accessories | (4) Screws |
Number of Displays | 3 |
Form Factor/Mounting Options | Wallplate |
Receiver Unit Dimensions (hwd / cm.) | 11.5 x 7 x 3.4 |
Receiver Unit Dimensions (hwd / in.) | 4.53 x 2.76 x 1.33 |
Receiver Unit Weight (kg) | 0.4536 |
Receiver Unit Weight (lbs.) | 1 |
Shipping Dimensions (hwd / in.) | 2.17 x 10.24 x 6.46 |
Shipping Weight (lbs.) | 1.00 |
Transmitter Unit Dimensions (hwd / cm.) | 11.5 x 7 x 3.4 |
Transmitter Unit Dimensions (hwd / in.) | 4.53 x 2.76 x 1.33 |
Transmitter Unit Weight (kg) | 0.4536 |
Transmitter Unit Weight (lbs.) | 1 |
Unit Packaging Type | Box |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 0% to 85% RH, Non-Condensing |
COMMUNICATIONS
Signal Range (ft.) | 230 |
Transmission Distance | 230 ft. (70m) over Cat6; 400 ft. (120 m) with B127A-010-H signal booster |
EDID Compatible | Yes |
IR Remote Extension Support | Yes |
RS-232 Serial Extension Support | No |
Consumer Electronics Control (CEC) Supported | Yes |
Latency | Zero-Latency |
FEATURES & SPECIFICATIONS
All-in-One Kit | Yes |
10/100 Ethernet Extension Support | No |
Integrated/Removable Cable | No |
MST Support | No |
Mounting Accessory Included | Yes |
Multi-Resolution Support | No |
Built-In Equalizer | Yes |
HDCP Specification | 2.2 |
Driver Required | No |
Recommended Category Cable | Cat6 |
STANDARDS & COMPLIANCE
External Power Supply Certifications | CE; FCC; CCC; GS; TUV; UL; cUL |
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA); UKCA |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) | |
N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) | |
N202-075-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m) | |
N202-100-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) | |
N202-125-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 125 ft. (38.1 m) | |
N202-150-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 150 ft. (45.72 m) | |
N202-175-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 175 ft. (53.34 m) | |
N202-200-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 200 ft. (60.96 m) |
Audio Video Cables
Model Number | Description | |
---|---|---|
P569-003-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. | |
P569-006-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. | |
P569-010-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft. | |
P569-015-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 15 ft. |
Video Extenders
Model Number | Description | |
---|---|---|
B127A-010-H | Signal Repeater for B127A Extenders, Over Cat6, 4K 60Hz, HDR, 4:4:4, PoC, HDCP 2.2, 400 ft., TAA |
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images