Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Receives a 4K audio/video signal via Cat6 cable from an HDMI source up to 230 ft. away.

  • Supports 4K @ 60 Hz video resolutions (4:4:4) as specified in HDMI 2.0 
  • Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
  • Power over Cable (PoC) technology provides power to the receiver via Cat6 cable
  • Features EMI/RFI and ESD protection required for use in medical environments
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 1-year limited warranty

Features

HDMI Receiver Ideal for Medical Environments
The B127M-100-H pairs with B127M-004-H splitter or B127M-101-H extender kits (all sold separately) to receive 4K video for medical applications in hospitals, clinics, physicians’ offices and other medical environments where the source and display are farther apart than conventional A/V cables allow. This receiver conforms to strict EMI/RFI and ESD requirements and can be used as a replacement receiver for B127M-101-H extender kit.

Receives a 4K A/V Transmission from Up to 230 ft.
The B127M-100-H receivers combine with the B127M-004-H four-port splitter to extend 4K signals from an HDMI source device to HDMI displays up to 230 feet away via user-supplied Cat6/6a cabling. Connect as many as four B127M-100-H receivers to the B127M-004-H to complete a long-distance multi-monitor installation.

Receives Crystal-Clear 4K Video with Multi-Channel Audio
The HDCP 2.2-compliant B127M-100-H supports Ultra HD resolutions up to 3840 x 2160 (4K x 2K) at 60 Hz, as specified by HDMI 2.0, with 36-bit Deep Color, 4:4:4 chroma subsampling and full, rich uncompressed DTS-HD, Dolby TrueHD and 7.1-channel digital audio. High Dynamic Range (HDR) provides a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks that pop on 4K displays.

Meets EMI/RFI and ESD Requirements Necessary for Use in Medical Applications
This 4K receiver meets CISPR 11- Group 1 Class A and IEC 61000-4-2 (ESD) Test level 4 standards for environments with strict EMI/RFI and ESD limitations. It is approved for medical applications where reducing electrical interference is vital to the proper functioning of equipment.

Built-In PoC Technology Provides Power to Avoid Bulky External Power Bricks
Power over Cable (PoC) technology powers the receiver over Cat6 cable. LEDs on both this receiver and the connected transmitter or splitter will light up to indicate the system is receiving power and a signal is being transmitted. PoC lets you avoid the hassle of a bulky power brick and gives you the freedom to place the B127M-100-H where needed without worrying about finding a convenient AC outlet.

Plug-and-Play Operation for Quick Setup and Immediate Use
The B127M-100-H works right out of the box with no software required. Mounting hardware is included for installing the receiver on a wall, pole or 19-inch rack. Connect up to four receivers to HDMI displays (HDTV, projector, monitor, etc.) with user-supplied HDMI cables (such as P569-XXX-CERT Series). Then, connect the splitter or transmitter to the source (Blu-ray player, cable box, laptop, media server, etc.) with a user-supplied HDMI cable. Finally, connect the splitter or transmitter to the B127M-100-H with user-supplied 26 AWG STP Cat6/6a patch cable (such as N262-Series).

TAA-Compliant for GSA Schedule Purchases
The B127M-100-H is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

System Requirements

  • Source device with HDMI output (Blu-ray player, cable box, laptop)
  • Display device with HDMI input (HDTV, projector, monitor)
  • B127M-004-H splitter or B127M-101-H transmitter/receiver extender kit

Package Includes

  • B127M-100-H Receiver
  • Mounting hardware
  • Owner’s manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332262585
Product TypeReceiver
TechnologyCat6; HDMI; POC
VIDEO
Video InputHDMI (FEMALE)
Video OutputHDMI (FEMALE)
Number of Monitors Supported1
Video PortsHDMI (FEMALE)
Video Ports DetailsHDMI 2.0; HDCP 2.2
Supported Resolutions1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K)
Max Supported Video Resolution3840 x 2160 @ 60 Hz
Max. Distance (Between any 2 Units)230 ft.
Maximum Distance with Booster400
Receiver/Transceiver Video OutputHDMI
Receiver - Number of Video Outputs1
Max Supported Color Depth36-bit Deep Color
HDR SupportYes
3D Video SupportedYes
Chroma Sub Sampling4:4:4
Maximum Signal Range (ft)230
AUDIO
Audio SpecificationTrue uncompressed 7.1 Channel digital audio
POWER
Power Over Cable (PoC) SupportYes
Receiver Power SourcePower Over Cable
CONNECTIONS
Side A - Connector 1RJ45 (FEMALE)
Side B - Connector 1HDMI (FEMALE)
Daisy-chainable / CascadableNo
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsPower = Green (1); RJ45 Jack (Green) = Receiving power from connected transmitter; RJ45 Jack (Orange)= Receiving data from connected transmitter
PHYSICAL
ColorBlack
Material of ConstructionMetal
Included Mounting AccessoriesSurface Mount Bracket
RackmountableYes
Shipping Dimensions (hwd / in.)2.17 x 8.43 x 6.46
Shipping Weight (lbs.)1.00
Unit Dimensions (hwd / in.)1.063 x 4.528 x 2.457
Unit Packaging TypeBox
Unit Weight (lbs.)1
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity0 to 85%, Non Condensing
ESD ProtectionIEC 61000-4-2 (8kV contact, 15kV air)
COMMUNICATIONS
Signal Range (ft.)230
Transmission Distance230 ft. (70 m)
EDID Compatible  Yes
IR Remote Extension SupportNo
RS-232 Serial Extension SupportNo
Latency  0
FEATURES & SPECIFICATIONS
EMI/RFI Line Noise ProtectionYes
Integrated/Removable CableNo
MST Support  No
Mounting Accessory IncludedYes
Multi-Resolution SupportYes
HDCP Specification2.2
Driver RequiredNo
Recommended Category Cable26AWG STP Cat6/6a
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Black, 6 ft. (1.83 m) N262-006-BK N262-006-BK Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Black, 6 ft. (1.83 m)
Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Black, 10 ft. (3.05 m) N262-010-BK N262-010-BK Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Black, 10 ft. (3.05 m)
Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Black, 15 ft. (4.57 m) N262-015-BK N262-015-BK Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Black, 15 ft. (4.57 m)
Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Black, 20 ft. (6.09 m) N262-020-BK N262-020-BK Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Black, 20 ft. (6.09 m)
Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Black, 25 ft. (7.62 m) N262-025-BK N262-025-BK Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Black, 25 ft. (7.62 m)
Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Black, 30 ft. (9.14 m) N262-030-BK N262-030-BK Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Black, 30 ft. (9.14 m)
Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Black, 35 ft. (10.67 m) N262-035-BK N262-035-BK Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Black, 35 ft. (10.67 m)

Audio Video Cables

  Model Number Description
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. P569-003-CERT P569-003-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. P569-006-CERT P569-006-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft. P569-010-CERT P569-010-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 15 ft. P569-015-CERT P569-015-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 15 ft.

Video Splitters & Multiviewers

  Model Number Description
1x4 HDMI over Cat6 Splitter for Medical Applications, 4K 60 Hz, HDR, 4:4:4, PoC, 230 ft. (70 m), TAA B127M-004-H B127M-004-H 1x4 HDMI over Cat6 Splitter for Medical Applications, 4K 60 Hz, HDR, 4:4:4, PoC, 230 ft. (70 m), TAA

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.