2-Port HDMI over Cat6 Splitter/Extender Kit, Transmitter/Dual Receivers, PoC, HDR, 4K @ 60 Hz, 125 ft. (38.1 m), TAA
- Supports UHD resolutions up to 4K x 2K (3840 x 2160) @ 60 Hz, as specified in HDMI 2.0, for crystal-clear video
- Power over Cable (PoC) technology provides power to the receivers via Cat6 cable
- Transmits full, rich uncompressed DTS-HD, Dolby TrueHD and 7.1-channel digital audio
- High Dynamic Range (HDR) supported for richer contrast and expanded color accuracy
- Plug-and-play operation with no software required for easy, immediate installation
- 1-year limited warranty
B127-002-2H2
Have a Question?
Features
Typical Applications
- Connect a media server, Blu-ray player, cable/satellite box, Roku, gaming system or other home theater component to two large-screen 4K televisions or projectors
- Upgrade the video quality of your trade show presentation or digital signage installation in a commercial or educational setting to 4K x 2K
Package Includes
- Transmitter unit
- (2) Receiver units
- External power supply (Input: 100–240V)
- (4) International plug adapters (North America, Europe, U.K. and Australia)
- Mounting hardware
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332240101 |
Product Type | Cat5/Cat6 Extender Kit |
Technology | HDMI; HDR; Cat5/5e; Cat6; POC |
VIDEO
Max Supported Video Resolution | 3840x2160 (4K @ 60Hz) |
Max 1280 x 720 (720p) Range (ft) | 200 |
Max 1920 x 1080 (1080p) Range (ft) | 200 |
Max 1920 x 1200 Range (ft) | 150 |
Max 2560 x 1600 Range (ft) | 150 |
Max 3840 x 2160 (4K@30Hz) Range (ft) | 150 |
Max 3840 x 2160 (4K@60Hz) Range (ft) | 125 |
Transmitter Video Input | HDMI |
Transmitter - Number of Video Outputs | 2 |
Receiver/Transceiver Video Output | HDMI |
Receiver - Number of Video Outputs | 1 |
Signal Range (ft) | 125 |
Signal Range (m) | 38 |
Recommended Cabling | Solid Wire Cat6 Cables (Tripp Lite's N202-Series) |
Max Supported Color Depth | 24-bit True Color |
HDR Support | Yes |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:4:4 |
AUDIO
Audio Input | HDMI |
Audio Output | HDMI |
Audio Specification | 7.1 Channel Surround Sound, DTS-HD and Dolby TrueHD |
POWER
Power Source | Transmitter end only (Included) |
Power Source Type | AC Adapter |
AC Plug Type | NEMA 1-15P; BS1363; CEE 7/16 Schuko; AS/NZS 3112 |
External Power Supply Input Specs (V / Hz / A) | 100-240V / 50-60Hz / 0.6A |
External Power Supply Output Specs (V / A) | 24V/1A |
External Power Supply Cord Length (ft.) | 4.5 |
External Power Supply Cord Length (m.) | 1.37 |
External Power Supply Certifications | CCC; CE; FCC; GS; PSE; TUV; UL; cUL |
Power Over Cable (PoC) Support | Yes |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | TX: x1 Green (Power), x2 (1 & 2 Output); TX: RJ45 port: x2 Green (Connected), x2 Orange (Activity) RX: x1 Green (Power); Rx RJ45 port: Green (Connected), Orange (Activity) |
PHYSICAL
Color | Black |
Included Mounting Accessories | Wallmount |
Material of Construction | Metal |
Number of Displays | 2 |
Form Factor/Mounting Options | Box; Wall-mount |
Rackmountable | Yes |
Receiver Unit Dimensions (hwd / in.) | 1.06 x 4.53 x 2.46 |
Receiver Unit Weight (lbs.) | 0.49 |
Transmitter Unit Dimensions (hwd / in.) | 1.06 x 4.53 x 2.46 |
Transmitter Unit Weight (lbs.) | 0.55 |
Unit Packaging Type | Box |
Housing | Metal |
ENVIRONMENTAL
Operating Temperature Range | 32 to 104 °F (0 to 40 °C) |
Storage Temperature Range | 5 to 122 °F (-13 to 50 °C) |
Relative Humidity | 0% to 85% RH, Non-Condensing |
COMMUNICATIONS
Signal Range (ft.) | 125 |
EDID Compatible | Yes |
Consumer Electronics Control (CEC) Supported | Yes |
USB Extension Support | No |
CONNECTIONS
Ports | 2 |
Side A - Connector 1 | HDMI (FEMALE) |
Side A - Connector 2 | (2) RJ45 (FEMALE) |
Side B - Connector 1 | (2) HDMI (FEMALE) |
Side B - Connector 2 | (2) RJ45 (FEMALE) |
FEATURES & SPECIFICATIONS
HDMI Specification | 2.0 |
HDCP Specification | 2.2 |
Driver Required | No |
Recommended Category Cable | Solid Wire Cat6 Cables (Tripp Lite's N202-Series) |
Built-In Equalizer | Yes |
STANDARDS & COMPLIANCE
Certifications | Tested to CE, FCC, REACH, RoHS |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the B1270022H2 model support page.
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 25 ft. (7.62 m) |
![]() |
N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft. (15.24 m) |
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P568-003-2A | 4K HDMI Cable, Gripping Connectors - 4K @ 60 Hz, 4:4:4 (M/M), Black, 3 ft. (0.91 m) |
![]() |
P568-006-2A | 4K HDMI Cable, Gripping Connectors - 4K @ 60 Hz, 4:4:4 (M/M), Black, 6 ft. (1.83 m) |
![]() |
P569-003-CERT | 4K HDMI Cable with Ethernet and Gripping Connectors, UHD 4K @ 60 Hz (M/M), 3 ft. (0.91 m) |
![]() |
P569-006-CERT | 4K HDMI Cable with Ethernet and Gripping Connectors, UHD 4K @ 60 Hz (M/M), 6 ft. (1.83 m) |
Resources & Downloads
Documentation
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.