Part Number: B127P-002-H TAA
- Works in tandem with B127P-100-H or B127P-100-H-SR remote receivers
- Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for crystal-clear video
- Power over Cable (PoC) technology provides power to the receivers via Cat6 cable
- Supports High Dynamic Range (HDR) for richer contrast and expanded color accuracy
- Supports multi-resolution output to allow for combination of different display types
- 1-year limited warranty
Features
System Requirements
- Source device with HDMI output (Blu-ray player, cable box, laptop)
- B127P-100-H or B127P-100-H-SR remote receivers
Package Includes
- Transmitter unit
- External power supply with 4.5 ft. cord (Input: 100-240V, 50/60 Hz, 0.6A; Output: 24V 1A)
- (4) International plug adapters (North America, Europe, U.K. and Australia)
- Mounting hardware
- Owner's manual
Specifications
OVERVIEW
UPC Code | 037332239181 |
Product Type | Splitter; Extender Kit |
Technology | HDMI; Cat5/5e; Cat6; POC |
Host Connector | HDMI (FEMALE) |
VIDEO
Video Input | HDMI (FEMALE) |
Video Output | HDMI (FEMALE) |
Max Supported Video Resolution | 3840 x 2160 (4K) @ 60Hz |
Max 1280 x 720 (720p) Range (ft) | 200 |
Max 1920 x 1080 (1080p) Range (ft) | 200 |
Max 1920 x 1200 Range (ft) | 150 |
Max 2560 x 1600 Range (ft) | 150 |
Max 3840 x 2160 (4K@30Hz) Range (ft) | 150 |
Max 3840 x 2160 (4K@60Hz) Range (ft) | 125 |
Transmitter Video Input | HDMI |
Transmitter - Number of Video Outputs | 2 |
Recommended Cabling | N202-Series Cat6 Solid Wire Cables |
Max Supported Color Depth | 24-bit True Color |
HDR Support | Yes |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:4:4 |
Maximum Signal Range (ft) | 125 |
AUDIO
Audio Input | HDMI |
Audio Specification | 7.1 Channel Surround Sound, DTS-HD and Dolby TrueHD |
INPUT
AC Power Adapter Plug(s) | AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America |
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.6A |
AC Power Adapter Output Specs (V / A) | 24V / 1A |
AC Power Adapter Cord Length (ft.) | 4.5 |
AC Power Adapter Cord Length (m) | 1.37 |
POWER
Power Source Type | AC Adapter |
AC Plug Type | NEMA 1-15P; BS1363; CEE 7/16 Schuko; AS/NZS 3112 |
Power Source | Transmitter end only (Included) |
Power Over Cable (PoC) Support | Yes |
CONNECTIONS
Number of Ports | 2 |
Side A - Connector 1 | HDMI (FEMALE) |
Side B - Connector 1 | (2) RJ45 (FEMALE) |
Input x Output | 1 x 2 |
Daisy-chainable / Cascadable | No |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | x2 ORANGE (OUTPUT), GREEN (POWER), x2 GREEN (RJ45 CONNECTION), x2 ORANGE (RJ45 DATA) |
PHYSICAL
Color | Black |
Material of Construction | Metal |
Cable Length (ft.) | 0 |
Included Mounting Accessories | Wallmount |
Number of Displays | 4 |
Form Factor/Mounting Options | Box; Wall-mount |
Rackmountable | Yes |
Unit Dimensions (hwd / in.) | 1.060 x 4.530 x 2.460 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.55 |
Housing | Metal |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 0% to 85% RH, Non-Condensing |
COMMUNICATIONS
Signal Range (ft.) | 125 |
EDID Compatible | Yes |
IR Remote Extension Support | No |
RS-232 Serial Extension Support | No |
Consumer Electronics Control (CEC) Supported | Yes |
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support | No |
MST Support | No |
Multi-Resolution Support | Yes |
Built-In Equalizer | Yes |
HDCP Specification | 2.2 |
Driver Required | No |
Recommended Category Cable | N202-Series Cat6 Solid Wire Cables |
STANDARDS & COMPLIANCE
External Power Supply Certifications | CCC; CE; FCC; GS; TUV; UL; cUL |
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) | |
N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) |
Audio Video Cables
Model Number | Description | |
---|---|---|
P568-003-2A | 4K HDMI Cable (M/M) - 4K 60 Hz, 4:4:4, Gripping Connectors, Black, 3 ft. | |
P568-006-2A | 4K HDMI Cable (M/M) - 4K 60 Hz, HDR, 4:4:4, Gripping Connectors, Black, 6 ft. | |
P569-003-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. | |
P569-006-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. |
Documents & Downloads
Documentation
Declarations of Conformity
Useful Web Pages
Product Images