Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Transmitter/splitter extends a 4K HDMI audio/video signal via Cat6 cable to 4 projectors, monitors or HDTVs up to 125 ft. away.
  • Works in tandem with B127P-100-H or B127P-100-H-SR remote receivers
  • Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for crystal-clear video
  • Power over Cable (PoC) technology provides power to the receiver via Cat6 cable
  • Supports High Dynamic Range (HDR) for richer contrast and expanded color accuracy
  • Supports multi-resolution output to allow for combination of different display types
  • 1-year limited warranty

Features

Splitter Ideal for Digital Signage or Displaying Video in Schools or Trade Show Booths
This four-port transmitter/splitter is recommended for video presentations in conference rooms, schools, trade shows, meeting facilities, houses of worship, retail settings and other digital signage applications where the source and display are farther apart than conventional A/V cables allow. The B127P-004-H extends 4K (at 60 Hz) video and stereo audio signals from an HDMI source device to four HDMI displays up to 125 feet (38.1 meters) away via user-supplied Cat6 cabling. It can also extend a 4K HDMI signal (at 30 Hz) up to 150 feet (45.7 meters) and a 1080p HDMI signal (at 60 Hz) up to 200 feet (61 meters) using B127P-100-H receiver.
Transmits Crystal-Clear 4K HDMI Video with Multi-Channel Audio and 4:4:4 Color
The B127P-004-H supports Ultra HD video resolutions up to 4K x 2K (3840 x 2160) at 60 Hz with full, rich uncompressed DTS-HD, Dolby TrueHD and 7.1-channel digital audio. This transmitter is capable of carrying HDR signals, which provides a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks. It supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor. HDCP 2.2 compliance allows you to stream iTunes and Netflix content with no complications. 
Multi-Resolution Support Allows Mixing and Matching of Displays of Different Resolutions
Say you have a brand new 4K (at 60 Hz) HDTV in the living room, but want to also connect your Blu-ray player or satellite box to the older 1080p TV in the bedroom. The B127P-004-H is backward compatible with 4K (at 30 Hz) and 1080p (at 60 Hz) resolutions via automatic switching. This splitter allows each connected television to display video at its maximum resolution. Most other splitters default all displays to the lowest common resolution (meaning you would only get a 1080p image on that new 4K TV).
Built-In PoC Technology Provides Power to Avoid Bulky External Power Bricks
Built-in Power over Cable (PoC) technology powers the connected B127P-100-H or B127P-100-H-SR receiver over Cat6 cable. Green and orange LEDs will light up to indicate the unit is receiving power and a signal is being received. PoC lets you avoid the hassle of a bulky power brick and gives you the freedom to transfer power to the remote receivers and place them away from an AC outlet.
Plug-and-Play Operation for Quick Setup and Immediate Use
The included transmitter works right out of the box with no software required. Mounting hardware is included for installing the unit on a wall, pole or 19-inch rack. Connect the transmitter to the source with a user-supplied HDMI cable (such as P568- or P569-Series). Then, connect the transmitter to B127P-100-H or B127P-100-H-SR remote receivers using Cat6 patch cable (such as N202-Series cable). 
Daisy-Chain Multiple Transmitters to Add More Displays
An HDMI output is included for connecting up to three additional B127P-004-H transmitters, each of which splits the original HDMI signal into four. You can also connect an optional display to monitor the image connected to the receivers up to 125 feet away.
TAA-Compliant for GSA Schedule Purchases
The B127P-004-H is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

System Requirements

  • Source device with HDMI output (Blu-ray player, cable box, laptop)
  • B127P-100-H or B127P-100-H-SR remote receivers

Package Includes

  • Transmitter unit
  • External power supply with 4.5 ft. cord (Input: 100-240V, 50/60 Hz, 1.5A; Output: 24V 2A)
  • (4) International plug adapters (North America, Europe, U.K. and Australia)
  • Mounting hardware
  • Owner's manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332239198
Product TypeSplitter; Extender Kit
TechnologyHDMI; Cat5/5e; Cat6; POC
Host ConnectorHDMI (FEMALE)
VIDEO
Video InputHDMI (FEMALE)
Video OutputHDMI (FEMALE)
Max Supported Video Resolution3840 x 2160 (4K) @ 60Hz
Max. Distance (Between any 2 Units)6 ft. (2m)
Max Number of Ports (Entire Chain)12
Max 1280 x 720 (720p) Range (ft)200
Max 1920 x 1080 (1080p) Range (ft)200
Max 1920 x 1200 Range (ft)150
Max 2560 x 1600 Range (ft)150
Max 3840 x 2160 (4K@30Hz) Range (ft)150
Max 3840 x 2160 (4K@60Hz) Range (ft)125
Transmitter Video InputHDMI
Transmitter - Number of Video Outputs4
Transmitter - Local Display OutputHDMI
Recommended CablingN202-Series Cat6 Solid Wire Cables
Max Supported Color Depth24-bit True Color
HDR SupportYes
3D Video SupportedYes
Chroma Sub Sampling4:4:4
Maximum Signal Range (ft)125
AUDIO
Audio InputHDMI
Audio Specification7.1 Channel Surround Sound, DTS-HD and Dolby TrueHD
INPUT
AC Power Adapter Plug(s)AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 1.5A
AC Power Adapter Output Specs (V / A)24V / 2A
AC Power Adapter Cord Length (ft.)4.5
AC Power Adapter Cord Length (m)1.37
POWER
Power Source TypeAC Adapter
AC Plug TypeNEMA 1-15P; BS1363; CEE 7/16 Schuko; AS/NZS 3112
Power SourceTransmitter end only (Included)
Power Over Cable (PoC) SupportYes
CONNECTIONS
Number of Ports4
Side A - Connector 1HDMI (FEMALE)
Side B - Connector 1(4) RJ45 (FEMALE)
Side B - Connector 2HDMI (FEMALE)
Input x Output1 x 4
Daisy-chainable / CascadableYes
Daisy-chainable / Cascadable DetailsUp to 4 Units
USER INTERFACE, ALERTS & CONTROLS
LED Indicatorsx6 ORANGE (OUTPUT, LOCAL, INPUT), GREEN (POWER), x4 GREEN (RJ45 CONNECTION) x4 ORANGE (RJ45 DATA)
PHYSICAL
ColorBlack
Material of ConstructionMetal
Cable Length (ft.)0
Included Mounting AccessoriesWallmount
Number of Displays1
Form Factor/Mounting OptionsBox; Wall-mount
RackmountableYes
Unit Dimensions (hwd / in.)1.170 x 9.250 x 3.940
Unit Packaging TypeBox
Unit Weight (lbs.)1.43
HousingMetal
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity0% to 85% RH, Non-Condensing
COMMUNICATIONS
Signal Range (ft.)125
EDID Compatible  Yes
IR Remote Extension SupportNo
RS-232 Serial Extension SupportNo
Consumer Electronics Control (CEC) SupportedYes
PORT EXPANSION
Daisy-chainable or CascadableDaisy chainable
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension SupportNo
MST Support  No
Multi-Resolution SupportYes
Built-In EqualizerYes
HDCP Specification2.2
Driver RequiredNo
Recommended Category CableN202-Series Cat6 Solid Wire Cables
STANDARDS & COMPLIANCE
External Power Supply CertificationsCCC; CE; FCC; GS; TUV; UL; cUL
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

High Dynamic Range (HDR) for HD TVs and monitors can deliver the best video image quality to date by boosting the brightness of highlights and allowing for more natural color. With HDR10, the TV gets one set of instructions at the beginning of the show or movie in the form of a single, static metadata set. With static metadata, one fixed tone mapping curve is applied across the whole film based on the scene with the highest luminance.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Copper Network Cables

  Model Number Description
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) N202-025-BL N202-025-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) N202-050-BL N202-050-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m)

Audio Video Cables

  Model Number Description
4K HDMI Cable (M/M) - 4K 60 Hz, 4:4:4, Gripping Connectors, Black, 3 ft. P568-003-2A P568-003-2A 4K HDMI Cable (M/M) - 4K 60 Hz, 4:4:4, Gripping Connectors, Black, 3 ft.
4K HDMI Cable (M/M) - 4K 60 Hz, HDR, 4:4:4, Gripping Connectors, Black, 6 ft. P568-006-2A P568-006-2A 4K HDMI Cable (M/M) - 4K 60 Hz, HDR, 4:4:4, Gripping Connectors, Black, 6 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. P569-003-CERT P569-003-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. P569-006-CERT P569-006-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.