HDMI over Cat6 Receiver with Repeater, 4K 60Hz, HDR, 4:4:4, IR Transceiver, PoC, HDCP 2.2, 230 ft., TAA
Part Number: B127A-110-BH
Works with Tripp Lite’s HDMI extender kit to extend 4K video an extra 230 ft. between source and display via Cat6 cable.
- Combines with Tripp Lite’s B127A-111-BHTH to extend 4K signals up to 230 ft.
- Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for crystal-clear video
- Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
- Power over Cable (PoC) technology provides power to the receiver via Cat6 cable
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 1-year limited warranty
Features
HDMI Extender Transceiver Unit Ideal for Digital Signage in Schools and Restaurants
This 4K IR transceiver is recommended for video presentations in conference rooms, schools, trade shows, meeting facilities, houses of worship, retail settings, hotels and other digital signage applications where the source and display are farther apart than conventional A/V cables allow.
Combines with Tripp Lite HDMI Extender Kit to Add More Distance
The B127A-110-BH works with Tripp Lite’s B127A-111-BHTH extender kit (sold separately) to further extend a 4K audio/video signal up to 230 feet. It connects between the transmitter and transceiver from the extender kit with user-supplied Cat6 cabling. IR remote control lets you operate the source from the display end of the installation.
Transmits Crystal-Clear 4K Video with Multi-Channel Audio, HDR and 4:4:4 Color
The B127A-110-BH supports Ultra HD resolutions up to 3840 x 2160 (4K x 2K) at 60 Hz, as specified by HDMI 2.0, with full, rich uncompressed DTS-HD, Dolby TrueHD and 7.1-channel digital audio. High Dynamic Range (HDR) provides a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks that pop on your 4K display. HDCP 2.2 compliance allows you to stream 4K Amazon and Netflix content with no complications. This transceiver also supports 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor. Built-in equalization allows you to fine-tune the image quality at the remote display.
Create a Daisy Chain to Achieve More Distance
This transceiver combines with the Tripp Lite B127A-111-BHTH extender kit (sold separately) and additional B127A-110-BH transceivers to form daisy-chain installations up to 920 feet from the transmitter. Up to four total transceivers can be chained together, each capable of extending a 4K/60 Hz signal up to 230 feet per unit. In addition to the extender kit, this transceiver is also compatible with Tripp Lite’s B127A-1A1-BCBH, B127A-1A1-BDBH and B127A-1A1-BHBH and can be used to replace any receivers in the installation as well.
Add a Tripp Lite Signal Booster to Achieve, Yes, Even More Distance
The transceiver is also compatible with Tripp Lite's B127A-010-H signal booster (sold separately), which allows the signal to be boosted up to 400 feet total between the transmitter and transceiver. When used in a daisy-chain installation, this brings the total extension distance up to 1,090 ft. Note: B127A-010-H will only work when used in the first link of the daisy-chain installation.
Built-In PoC Technology Lets You Avoid Bulky External Power Bricks
Power over Cable (PoC) technology powers the receiver at the end of the chain over Cat6 cable. LEDs on both the transmitter and transceiver will light up to indicate the system is receiving power and a signal is being transmitted. PoC lets you avoid the hassle of a bulky power brick and gives you the freedom to place the transceiver where needed without worrying about finding a nearby AC outlet. Power is also equally distributed to any additional transceivers within a daisy-chain installation.
Plug-and-Play Operation for Quick Setup and Immediate Use
The transceiver works right out of the box with no software required. Mounting hardware is included for installing it on a wall, pole or 19-inch rack. Connect the transceiver to a transmitter and any additional transceiver with user-supplied Cat6 patch cable (such as Tripp Lite’s N202-Series). Connect to a 4K display with a user-supplied HDMI cable (such as Tripp Lite’s P568- or P569-Series).
TAA-Compliant for GSA Schedule Purchases
The B127A-110-BH is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
System Requirements
- Source device with HDMI output (Blu-ray player, cable box, laptop)
- Display device with HDMI input (HDTV, projector, monitor)
- Tripp Lite B127A-111-BHTH HDMI over Cat6 Extender Kit
Package Includes
- B127A-110-BH HDMI over Cat6 IR Transceiver
- External power supply (Input: 100–240V, 50/60 Hz, 0.6A; Output: 24V 1A)
- (4) International plug adapters (North America, Europe, U.K. and Australia)
- Mounting hardware
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332258601 |
Product Type | Transceiver |
Technology | HDMI; Cat5/5e; Cat6; POC; IR |
VIDEO
Video Input | HDMI (FEMALE) |
Video Output | HDMI (FEMALE) |
Video Ports | HDMI (FEMALE) |
Video Ports Details | HDMI 2.0; HDCP 1.4; HDCP 2.2 |
Supported Resolutions | 1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K) |
Max Supported Video Resolution | 3840x2160 (4K @ 60Hz) |
Max. Distance (Between any 2 Units) | 230 ft. |
Max 720P Range (ft) | 230 |
Max 1080P Range (ft) | 230 |
Max 1280 x 720 (720p) Range (ft) | 230 |
Max 1920 x 1080 (1080p) Range (ft) | 230 |
Max 1920 x 1200 Range (ft) | 230 |
Max 2560 x 1600 Range (ft) | 230 |
Max 3840 x 2160 (4K) Range (ft) | 230 |
Max 3840 x 2160 (4K@30Hz) Range (ft) | 230 |
Max 3840 x 2160 (4K@60Hz) Range (ft) | 230 |
Receiver/Transceiver Video Output | HDMI |
Receiver - Number of Video Outputs | 1 |
Signal Range (ft) | 230 |
Signal Range (m) | 70 |
Range Extension using other Tripp Lite product | 170 ft. |
Recommended Cabling | Solid Wire Cat6 Cables (Tripp Lite's N202-Series) |
Other Tripp Lite product used to extend range | B127A-010-H |
Max Supported Color Depth | 36-bit True Color |
HDR Support | Yes |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:4:4 |
Maximum Signal Range (ft) | 230 |
AUDIO
Audio Input | HDMI |
Audio Output | Toslink; HDMI |
Audio Specification | Pass-through audio (LPCM 2.0/5.1/7.1) |
POWER
Power Source Type | AC Adapter |
AC Plug Type | NEMA 1-15P; BS1363; CEE 7/16 Schuko; AS/NZS 3112 |
Power Source | Unit (Included) |
Power Over Cable (PoC) Support | Yes |
External Power Supply Input Specs (V / Hz / A) | 100-240V / 50-60Hz / 0.6A |
External Power Supply Output Specs (V / A) | 24V/1A |
External Power Supply Cord Length (ft.) | 4.5 |
External Power Supply Cord Length (m.) | 1.38 |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Green (Power); RJ45 ports: Green (Connection), Orange (Activity) |
PHYSICAL
Color | Black |
Material of Construction | Metal |
Included Mounting Accessories | Brackets |
Number of Displays | 1 |
Form Factor/Mounting Options | Box; Wall-mount |
Rackmountable | Yes |
ENVIRONMENTAL
Operating Temperature Range | 32 to 104°F (0 to 40°C) |
Storage Temperature Range | 5 to 122°F (-15 to 50°C) |
Relative Humidity | 0% to 85% RH, Non-Condensing |
COMMUNICATIONS
Signal Range (ft.) | 230 |
Transmission Distance | 230 ft., 400 ft. with B127A-010-H signal booster |
EDID Compatible | Yes |
IR Remote Extension Support | No |
RS-232 Serial Extension Support | No |
Consumer Electronics Control (CEC) Supported | Yes |
Latency | Zero-Latency |
USB Extension Support | No |
CONNECTIONS
Side A - Connector 1 | RJ45 (FEMALE) |
Side A - Connector 2 | 3.5MM (FEMALE) |
Side B - Connector 1 | HDMI (FEMALE) |
Side B - Connector 2 | RJ45 (FEMALE) |
Side B - Connector 3 | 3.5MM (FEMALE) |
Side B - Connector 4 | TOSLINK (FEMALE) |
PORT EXPANSION
Daisy-chainable or Cascadable | Daisychainable up to 4 links |
FEATURES & SPECIFICATIONS
HDCP Specification | 1.4; 2.2 |
Driver Required | No |
Recommended Category Cable | Cat6 |
10/100 Ethernet Extension Support | No |
DIN Mountable | No |
Integrated/Removable Cable | No |
Mounting Accessory Included | Yes |
Multi-Resolution Support | No |
Built-In Equalizer | No |
STANDARDS & COMPLIANCE
External Power Supply Certifications | CE; FCC; CCC; GS; TUV; UL; cUL |
Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 25 ft. (7.62 m) |
![]() |
N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft. (15.24 m) |
![]() |
N202-075-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 75 ft. (22.86 m) |
![]() |
N202-100-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 100 ft. (30.5 m) |
![]() |
N202-125-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 125 ft. (38.1 m) |
![]() |
N202-150-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 150 ft. (45.72 m) |
![]() |
N202-175-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 175 ft. (53.34 m) |
![]() |
N202-200-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 200 ft. (60.96 m) |
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P569-003-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. |
![]() |
P569-006-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. |
![]() |
P569-010-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft. |
![]() |
P569-015-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 15 ft. |
Video Extenders
Model Number | Description | |
---|---|---|
![]() |
B127A-010-H | Signal Repeater for B127A Extenders, Over Cat6, 4K 60Hz, HDR, 4:4:4, PoC, HDCP 2.2, 400 ft., TAA |
![]() |
B127A-111-BHTH | HDMI over Cat6 Extender Kit, Transmitter and Receiver with Repeater, 4K 60Hz, 4:4:4, IR, HDR, PoC, 230 ft., TAA |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images