Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 10/17/2023

Overview

The B125-101-60-IR HDMI over Dual Cat5/Cat6 Extender Kit includes a transmitter unit and a receiver unit that work in tandem to extend HDMI audio/video and IR control signals to an HDMI projector, monitor or television. The kit is ideal for digital signs, trade shows, presentations, classrooms, churches, retail settings and other applications where the video source is located farther than conventional cables allow.

Use HDMI cables (such as P568-Series) to connect the transmitter to the audio/video source and the receiver to the display. Dual Cat5e/6 cables connect the two units (for best results, use 24 AWG solid-wire Cat5e/6 cable, such as N202-Series). The included external power supply can be connected to either the transmitter or receiver.

The B125-101-60-IR can extend a high-definition 1920 x 1080 (1080p) signal with IR Control up to 150 feet (45.7 meters) when using 24 AWG solid-wire Cat5e/6 cable. The IR remote control feature lets you control the source, such as a media server, using its remote when standing near the remote monitor.

The plug-and-play B125-101-60-IR supports 7.1-channel surround sound, DTS-HD and Dolby TrueHD audio, as well as EDID passthrough and HDCP. Easy to set up with no software or drivers to install. Works with all operating systems and HDMI sources.

Features

Extends HDMI Video/Audio and IR Control Signals to an HDMI Display
  • Extends an HD 1920 x 1080 (1080p) signal up to 150-ft. (45.7 m) via 24 AWG solid-wire Cat5e/6 cable
  • Ideal for digital signs, trade shows, presentations, classrooms, churches and retail settings
  • Transmitter and receiver connect with dual Cat5e/6 cables (for best results, use N202-Series)
  • Supports 7.1-channel surround sound, DTS-HD and Dolby TrueHD audio
  • Supports EDID passthrough and HDCP

Easy to Set Up and Use
  • IR remote control functionality lets you control Blu-ray player with its remote while standing at remote monitor
  • Units connect quickly to source and display with HDMI cables (such as P568-Series)
  • LEDs indicate when units are receiving power and a signal from the source
  • Plug-and-play engineering—no software or drivers needed
  • Works with all operating systems and HDMI sources

TAA Compliant
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

System Requirements

  • Computer, Blu-ray player or other source with HDMI port
  • Display with HDMI port

Package Includes

  • Transmitter unit
  • Receiver unit
  • External power supply (Input: 100-240V, 50/60 Hz, 0.5A; Output: 9V, 1A)
  • IR-TX cable, 5-ft. (1.52 m)
  • IR-RX cable, 5-ft. (1.52 m)
  • Screwdriver for equalization control
  • Owner's manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332190475
Product TypeExtender Kit
TechnologyHDMI; IR; Cat5/5e; Cat6
VIDEO
Video InputHDMI (FEMALE)
Video OutputHDMI (FEMALE)
Max Supported Video Resolution1920 x 1080 (1080p @ 60Hz)
Max 720P Range (ft)150
Max 1080P Range (ft)150
Max 1280 x 720 (720p) Range (ft)150
Max 1920 x 1080 (1080p) Range (ft)150
Transmitter Video InputHDMI
Transmitter - Number of Video Outputs1
Receiver/Transceiver Video OutputHDMI
Receiver - Number of Video Outputs1
Recommended CablingN202-Series Cat6 Patch Cable
Max Supported Color Depth24-bit True Color
HDR SupportNo
3D Video SupportedYes
Chroma Sub Sampling4:4:4
Maximum Signal Range (ft)150
Maximum Signal Range Details

Extend a 1080p @ 60Hz HDMI audio/video and IR control signals via Cat5/6 cable to a display up to 150 ft.

AUDIO
Audio InputHDMI
Audio OutputHDMI
Audio Specification7.1 Channel Surround Sound, DTS-HD and Dolby TrueHD
INPUT
AC Power Adapter Plug(s)NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.5A
AC Power Adapter Output Specs (V / A)9V / 1A
AC Power Adapter Cord Length (ft.)4.5
AC Power Adapter Cord Length (m)1.38
POWER
Power Source TypeAC Adapter
AC Plug TypeNEMA 1-15P
Power SourceTransmitter or Receiver (Included)
Power Over Cable (PoC) SupportNo
AC AdapterInput: 100-240V, 50/60Hz, 0.5A; Output: 9V, 1A, 4.5 ft.
DC Barrel PlugOD: 3.5 x 1.35 x 9.5mm, Positive Pin, Negative Sleeve
CONNECTIONS
Number of Ports1
Side A - Connector 1HDMI (FEMALE)
Side A - Connector 2(2) RJ45 (FEMALE)
Side A - Connector 33.5MM (FEMALE)
Side B - Connector 1HDMI (FEMALE)
Side B - Connector 2(2) RJ45 (FEMALE)
Side B - Connector 33.5MM (FEMALE)
Daisy-chainable / CascadableNo
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsTX & RX: Green (Connected), Orange (Activity)
PHYSICAL
ColorBlack
Number of Displays1
Form Factor/Mounting OptionsBox
Receiver Unit Dimensions (hwd / in.)2.4 x 0.94 x 2.04
Receiver Unit Weight (lbs.)0.05
Shipping Dimensions (hwd / in.)1.73 x 7.87 x 5.59
Shipping Weight (lbs.)0.71
Transmitter Unit Dimensions (hwd / in.)2.4 x 0.94 x 2.04
Transmitter Unit Weight (lbs.)0.05
Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
Unit Packaging TypeBox
HousingPlastic
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity0% to 85% RH, Non-Condensing
COMMUNICATIONS
Max 1024 x 768 Range (ft)150
Max 480P Range (ft)150
Max 1440 x 900 Range (ft)150
Max 1080i Range (ft)150
Max 480i Range (ft)150
Max 640 x 480 Range (ft)150
Max 800 x 600 Range (ft)150
Max 1600 x 1200 Range (ft)150
EDID Compatible  Yes
IR Remote Extension SupportYes
RS-232 Serial Extension SupportNo
Consumer Electronics Control (CEC) SupportedYes
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension SupportNo
Built-In EqualizerYes
HDCP Specification1.4
Driver RequiredNo
STANDARDS & COMPLIANCE
External Power Supply CertificationsFCC; TUV; PSE; UL; cUL
Product ComplianceRoHS; REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) N202-025-BL N202-025-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) N202-050-BL N202-050-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m) N202-075-BL N202-075-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) N202-100-BL N202-100-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 125 ft. (38.1 m) N202-125-BL N202-125-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 125 ft. (38.1 m)

Audio Video Cables

  Model Number Description
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) P568-003 P568-003 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m)
High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) P568-006 P568-006 High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m)
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) P568-010 P568-010 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m)
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 16 ft. (4.88 m) P568-016 P568-016 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 16 ft. (4.88 m)
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft. P569-010-CERT P569-010-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.