HDMI over Dual Cat5/Cat6 Extender Wall Plate Kit with Transmitter and Receiver, TAA
- Extends a 1080p (24Hz) or 1080i (60Hz) signal up to 150-ft. (45.72 m) using 24Awg, Solid Wire Cat6* cabling (Tripp Lite N222-Series, or N224-Series )
- Extends a 3D signal up to 100-ft. (30.5 m) using 24Awg, Solid Wire Cat6 cabling
- Supports 24-bit True Color (8-bits per channel)
- Supports DTS-HD, Dolby True HD and 7.1 Channel Surround Sound Audio
- Supports HDCP, EDID and DDC
- No external power required
- 3-year limited warranty
Overview
- When using 24Awg, Solid Wire Cat6 cable, a 1080p (24Hz) or 1080i (60Hz) signal can be extended up to 150 ft. from the source.
- When using 24Awg, Solid Wire Cat6 cable, a 3D signal can be extended up to 100-ft. (30.5 m)
- When using 24Awg, Solid Wire Cat5 cable, a 1080p (24Hz) or 1080i (60Hz) signal can be extended up to 100-ft. (30.5 m) from the source.
- When using 24Awg, Solid Wire Cat5 cable, a 3D signal can be extended up to 50 ft.
Simply run two Cat5/6 cables between the local transmitter and remote receiver wallplates, and plug in standard Tripp Lite HDMI cables to the HDMI source and the display. The Green LED on the remote receiver wallplate lets you know that power from the source and monitor. When functioning properly, only the Green LED will be lit. If the Red LED is illuminated, it means that the remote receiver is not receiving a functional signal from the source.
The P167-000 comes with both local transmitter and remote receiver wallplates. DTS-HD, Dolby True HD and 7.1 Channel Surround Sound audio are supported, and it is compliant with HDCP, EDID and DDC. 24-bit True Color (8-bits per channel) is supported. No external power is required. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
Features
- Extends a 1080p (24Hz) or 1080i (60Hz) signal up to 150 ft. using 24Awg, Solid Wire Cat6* cabling (Tripp Lite N222-Series, or N224-Series )
- Extends a 1080p (24Hz) or 1080i (60Hz) signal up to 100-ft. (30.5 m) using 24Awg, Solid Wire Cat5 cabling
- Extends a 3D signal up to 100-ft. (30.5 m) using 24Awg, Solid Wire Cat6 cabling, or up to 50 ft. using 24Awg, Solid Wire Cat5 cabling
- Supports DTS-HD, Dolby True HD and 7.1 Channel Surround Sound Audio
- Supports HDCP, EDID and DDC
- Supports 24-bit True Color (8-bits per channel)
- No external power required
- Use Tripp Lite P568-Series HDMI cables from wallplates to devices
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332143730 |
Product Type | Extender Kit |
Technology | HDMI |
PRODUCT OVERVIEW
Product Overview | HDMI Over Cat5/6 Wallplate Extender Kit |
VIDEO
Max Supported Video Resolution | 1920x1080 (1080p @ 60Hz) |
Max 1280 x 720 (720p) Range (ft) | 197 |
Max 1920 x 1080 (1080p) Range (ft) | 147 |
Transmitter Video Input | HDMI |
Receiver/Transceiver Video Output | HDMI |
Receiver - Number of Video Outputs | 1 |
Recommended Cabling | Solid Wire Cat6 Cables (Tripp Lite's N202-Series) |
3D Video Supported | Yes |
Maximum Signal Range (ft) | 230 |
Maximum Signal Range Details | 230 ft via Cat6 @ 480p 197 ft via Cat6 @ 720p 147 ft via Cat6 @ 1080p |
AUDIO
Audio Input | HDMI |
Audio Output | HDMI |
Audio Specification | Stereo Audio |
PHYSICAL
Color | White |
Number of Displays | 1 |
Form Factor/Mounting Options | Wallplate |
Receiver Unit Dimensions (hwd / in.) | 1.5 x 4.5 x 2.8 |
Receiver Unit Weight (lbs.) | 0.2 |
Shipping Dimensions (hwd / in.) | 1.70 x 7.90 x 5.60 |
Shipping Weight (lbs.) | 0.55 |
Transmitter Unit Dimensions (hwd / in.) | 1.5 x 4.5 x 2.8 |
Transmitter Unit Weight (lbs.) | 0.2 |
Unit Packaging Type | Box |
Housing | Plastic |
ENVIRONMENTAL
Operating Temperature Range | 32 to 104°F (0 to 40°C) |
Storage Temperature Range | 5 to 122°F (-15 to 50°C) |
Relative Humidity | 0% to 85% RH, Non-Condensing |
COMMUNICATIONS
EDID Compatible | Yes |
Consumer Electronics Control (CEC) Supported | Yes |
USB Extension Support | No |
CONNECTIONS
Side A - Connector 1 | HDMI (FEMALE) |
Side B - Connector 1 | HDMI (FEMALE) |
FEATURES & SPECIFICATIONS
HDCP Specification | 1.3 |
Driver Required | No |
Built-In Equalizer | No |
STANDARDS & COMPLIANCE
Certifications | Tested to CE, FCC, RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 25 ft. (7.62 m) |
![]() |
N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft. (15.24 m) |
![]() |
N202-075-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 75 ft. (22.86 m) |
![]() |
N202-100-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 100 ft. (30.5 m) |
![]() |
N202-125-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 125 ft. (38.1 m) |
![]() |
N202-150-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 150 ft. (45.72 m) |
![]() |
N222-01K-BL | Cat6 Gigabit Solid-Core UTP PVC Bulk Ethernet Cable, Blue, 1000 ft. (304.8 m), TAA |
Video Extenders
Model Number | Description | |
---|---|---|
![]() |
B122-000 | HDMI Signal Booster / Extender, 1920 x 1200 (1080p) 24Hz, Up to 150 ft. (45 m), (HDMI F/F),TAA |
![]() |
B122-000-60 | HDMI Signal Booster / Extender, 1920 x 1200 (1080p) 60Hz, Up to 125 ft. (38 m), (HDMI F/F), TAA |
![]() |
B125-101-60 | HDMI over Dual Cat5/6 Extender Kit, In-Line Transmitter/Receiver for Video/Audio, Up to 150 ft. (45 m), TAA |
![]() |
B125-150 | HDMI over Dual Cat5/6 Extender Kit, In-Line Transmitter/Receiver for Video/Audio, Up to 150 ft. (45 m) |
![]() |
B126-1A1 | HDMI over Cat5/6 Extender Kit, Box-Style Transmitter/Receiver for Video/Audio, Up to 150 ft. (45 m), TAA |
Documents & Downloads
Documentation
Declarations of Conformity
Useful Web Pages
Product Videos
- HDMI over Dual Cat5/Cat6 Extender Kits
https://www.tripplite.com/video/hdmi-over-dual-cat5-cat6-extender-kits/88384 - How to Extend HDMI Signals over Cat5 and Cat6 Cables
https://www.tripplite.com/video/how-to-extend-hdmi-signals-over-cat5-and-cat6-cables/804244
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.