Part Number: B125-150
This Model has been retired and has not been replaced. An Owner's Manual and other information for the B125-150 is available on the model support page
Overview
- When using 24Awg, Solid Wire Cat6 cable, a 1080p @ 24Hz (or 1920 x 1200) signal can be extended up to 150-ft. (45.72 m) from the source.
- When using 24Awg, Solid Wire Cat6 cable, a 3D signal can be extended up to 125-ft. (38.1 m)
- When using 24Awg, Solid Wire Cat5 cable, a 1080p @ 24Hz (or 1920 x 1200) signal can be extended up to 100-ft. (30.5 m) from the source.
- When using 24Awg, Solid Wire Cat5 cable, a 3D signal can be extended up to 75-ft. (22.86 m)
Features
- Extends a 1080p @ 24Hz (or 1920 x 1200) signal up to 150-ft. (45.72 m) using 24Awg, Solid Wire Cat6 cabling (Tripp Lite N202-Series)
- Extends a 1080p @ 24Hz (or 1920 x 1200) signal up to 100-ft. (30.5 m) using 24Awg, Solid Wire Cat5 cabling
- Extends a 3D signal up to 125-ft. (38.1 m) using 24Awg, Solid Wire Cat6 cabling, or up to 75-ft. (22.86 m) using 24Awg, Solid Wire Cat5 cabling
- Supports DTS-HD, Dolby True HD and 7.1 Channel Surround Sound Audio
- Supports HDCP, EDID and DDC
- Supports 24-bit True Color (8-bits per channel)
- Use Tripp Lite P568-Series HDMI cables to connect to HDMI source and monitor
- Supports Lip-Sync Pass Through, and CEC pass through
- Green LED on the remote unit will illuminate to indicate that power is being received
- The Red LED on the remote unit will illuminate only if a working signal is NOT being received. The unit is functioning properly when the Red LED is not illuminated
Specifications
OVERVIEW
UPC Code | 037332143723 |
Product Type | Extender Kit |
Technology | HDMI; Cat5/5e; Cat6 |
VIDEO
Video Input | HDMI (FEMALE) |
Video Output | HDMI (FEMALE) |
Max Supported Video Resolution | 1920 x 1080 (1080p @ 60Hz) |
Max 720P Range (ft) | 150 |
Max 1080P Range (ft) | 150 |
Max 1280 x 720 (720p) Range (ft) | 195 |
Max 1920 x 1080 (1080p) Range (ft) | 115 |
Transmitter Video Input | HDMI |
Transmitter - Number of Video Outputs | 1 |
Receiver/Transceiver Video Output | HDMI |
Receiver - Number of Video Outputs | 1 |
Recommended Cabling | N202-Series Cat6 Patch Cable |
Max Supported Color Depth | 24-bit True Color |
HDR Support | No |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:4:4 |
Maximum Signal Range (ft) | 150 |
Maximum Signal Range Details | 230 ft via Cat6 @ 480p 197 ft via Cat6 @ 720p 115 ft via Cat6 @ 1080p |
AUDIO
Audio Input | HDMI |
Audio Output | HDMI |
Audio Specification | Pass-through audio |
INPUT
AC Power Adapter Plug(s) | NEMA 1-15P North America |
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.5A |
AC Power Adapter Output Specs (V / A) | 5V / 2A |
AC Power Adapter Cord Length (ft.) | 4.5 |
AC Power Adapter Cord Length (m) | 1.38 |
POWER
Power Source Type | AC Adapter |
AC Plug Type | NEMA 1-15P |
Power Source | Receiver end only (Included) |
Power Over Cable (PoC) Support | No |
AC Adapter | Input: 100-240V, 50/60Hz, 0.4A; Output: 9V, 1.5A, 4.5 ft. |
DC Barrel Plug | OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | HDMI (FEMALE) |
Side A - Connector 2 | (2) RJ45 (FEMALE) |
Side B - Connector 1 | HDMI (FEMALE) |
Side B - Connector 2 | (2) RJ45 (FEMALE) |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Power (Green), Signal (Red) |
PHYSICAL
Color | Black |
Number of Displays | 1 |
Form Factor/Mounting Options | Box |
Receiver Unit Dimensions (hwd / in.) | 2.45 x 1.85 x 0.85 |
Receiver Unit Weight (lbs.) | 0.06 |
Shipping Dimensions (hwd / in.) | 7.20 x 6.40 x 2.20 |
Shipping Weight (lbs.) | 0.80 |
Transmitter Unit Dimensions (hwd / in.) | 2.45 x 1.85 x 0.85 |
Transmitter Unit Weight (lbs.) | 0.06 |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
Unit Packaging Type | Box |
Housing | Plastic |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 0% to 85% RH, Non-Condensing |
COMMUNICATIONS
Max 1024 x 768 Range (ft) | 150 |
Max 480P Range (ft) | 150 |
Max 1440 x 900 Range (ft) | 150 |
Max 1080i Range (ft) | 150 |
Max 480i Range (ft) | 150 |
Max 640 x 480 Range (ft) | 150 |
Max 800 x 600 Range (ft) | 150 |
Max 1600 x 1200 Range (ft) | 150 |
EDID Compatible | Yes |
IR Remote Extension Support | No |
RS-232 Serial Extension Support | No |
Consumer Electronics Control (CEC) Supported | Yes |
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support | No |
Built-In Equalizer | No |
HDCP Specification | 1.4 |
Driver Required | No |
STANDARDS & COMPLIANCE
External Power Supply Certifications | FCC; PSE; TUV; UL; cUL |
Product Compliance | RoHS; REACH; FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) | |
N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) | |
N202-075-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m) | |
N202-100-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) | |
N202-125-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 125 ft. (38.1 m) |
Audio Video Cables
Model Number | Description | |
---|---|---|
P568-003 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) | |
P568-006 | High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) | |
P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) | |
P568-016 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 16 ft. (4.88 m) | |
P569-010-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft. |
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- How to Extend HDMI Signals over Cat5 and Cat6 Cables
https://tripplite.eaton.com/video/how-to-extend-hdmi-signals-over-cat5-and-cat6-cables/804244 - B125-150 HDMI over Dual Cat5 Extender
https://tripplite.eaton.com/video/b125-150-hdmi-over-dual-cat5-extender/51516 - HDMI over Dual Cat5/Cat6 Extender Kits
https://tripplite.eaton.com/video/hdmi-over-dual-cat5-cat6-extender-kits/88384
Product Images