Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

HDMI over Dual Cat5/Cat6 Extender Kit, In-Line Transmitter/Receiver for Video,Audio, Up to 150-ft, TAA

Model Number: B125-101-60


Transmit a HDMI signal up to 150ft, 1080p @ 60Hz using two Cat6 patch cables.
  • Extends a 1080p @ 60Hz (or 1920 x 1200) signal up to 150 ft. using 24Awg, Solid Wire Cat6* cabling (Tripp Lite N202-Series)
  • Extends a 3D signal up to 125 ft. using 24Awg, Solid Wire Cat6* cabling (Tripp Lite N202-Series)
  • Supports 24-bit True Color (8-bits per channel)
  • Supports DTS-HD, Dolby True HD and 7.1 Channel Surround Sound Audio
  • Supports HDCP, EDID and DDC
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

*When using Cat5 cable, the maximum extension distance is reduced by 50 ft.
    • 1-year limited warranty

    View Full Product Details

    HAVE A QUESTION?
    Contact Us

    Overview

    Tripp Lite's HDMI Over Dual Cat5 Extender Kit is the perfect solution for those who need to extend a HDMI signal over a long distance over two Cat5/6 cables.

    • When using 24Awg, Solid Wire Cat6 cable, a 1080p @ 60Hz (or 1920 x 1200) signal can be extended up to 150 ft. from the source.
    • When using 24Awg, Solid Wire Cat6 cable, a 3D signal can be extended up to 125 ft.
    • When using 24Awg, Solid Wire Cat5 cable, a 1080p @ 60Hz (or 1920 x 1200) signal can be extended up to 100 ft. from the source.
    • When using 24Awg, Solid Wire Cat5 cable, a 3D signal can be extended up to 75 ft.

    Simply run two Cat5/6 cables between the local transmitter and remote receiver units, and plug in standard Tripp Lite HDMI cables to the HDMI source and the display.

    The B125-101-60 comes with both local transmitter and remote receiver units. DTS-HD, Dolby True HD and 7.1 Channel Surround Sound audio are supported, and it is compliant with HDCP, EDID and DDC. 24-bit True Color (8-bits per channel) is supported. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

    Features

    • Extends a 1080p @ 60Hz (or 1920 x 1200) signal up to 150 ft. using 24Awg, Solid Wire Cat6 cabling (Tripp Lite N202-Series)
    • Extends a 1080p @ 60Hz (or 1920 x 1200) signal up to 100 ft. using 24Awg, Solid Wire Cat5 cabling
    • Extends a 3D signal up to 125 ft. using 24Awg, Solid Wire Cat6 cabling, or up to 75 ft. using 24Awg, Solid Wire Cat5 cabling
    • Supports DTS-HD, Dolby True HD and 7.1 Channel Surround Sound Audio
    • Supports HDCP, EDID and DDC
    • Supports 24-bit True Color (8-bits per channel)
    • Use Tripp Lite P568-Series HDMI cables to connect to HDMI source and monitor
    • Equalization control dial for skew compensation
    • Supports Lip-Sync Pass Through, and CEC pass through
    • Green LED indicate power being received
    • Orange LED indicates signal connection
    • Compliant with the Federal Trade Agreements Act ( TAA ) for GSA schedule purchases

    Package Includes

    • Local Transmitter and Receiver Units
    • External Power Supply with NEMA 1-15P Plug ( Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A )
    • Screwdriver for Equalization adjustment
    • Owner's Manual
    TAA compliant RoHS compliant

    Specifications

    OVERVIEW
    UPC Code037332168023
    AC AdapterInput: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A
    PHYSICAL
    ColorBlack
    Shipping Dimensions (hwd / in.)1.50 x 6.50 x 8.50
    Shipping Weight (lbs.)0.80
    Unit Dimensions (hwd / in.)Remote Unit: 2.375"W x 1.75"D x 0.75"H Source Unit: 2.375"W x 1.75"D x 0.75"H
    COMMUNICATIONS
    Max 1024 x 768 Range (ft)150
    Max 480P Range (ft)150
    Max 1440 x 900 Range (ft)150
    Max 1080i Range (ft)150
    Max 1080P Range (ft)150
    Max 480i Range (ft)150
    Max 640 x 480 Range (ft)150
    Max 800 x 600 Range (ft)150
    Max 1600 x 1200 Range (ft)150
    Max 720P Range (ft)150
    CONNECTIONS
    Ports1
    Side A - Connector 1HDMI (FEMALE)
    Side A - Connector 2(2) RJ45 (FEMALE)
    Side B - Connector 1HDMI (FEMALE)
    Side B - Connector 2(2) RJ45 (FEMALE)
    FEATURES & SPECIFICATIONS
    TechnologyHDMI
    WARRANTY
    Product Warranty Period (Worldwide)1-year limited warranty

    Accessories

    Network Cables & Adapters
      Model Number Description
    N202-025-BL | Network Cables & Adapters N202-025-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 25 ft.
    N202-050-BL | Network Cables & Adapters N202-050-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 50 ft.
    N202-075-BL | Network Cables & Adapters N202-075-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 75 ft.
    N202-100-BL | Network Cables & Adapters N202-100-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 100 ft.
    N202-125-BL | Network Cables & Adapters N202-125-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 125 ft.
    Copper Network Cables
      Model Number Description
    N202-125-BL | Copper Network Cables N202-125-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 125 ft.
    N202-100-BL | Copper Network Cables N202-100-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 100 ft.
    N202-075-BL | Copper Network Cables N202-075-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 75 ft.
    N202-050-BL | Copper Network Cables N202-050-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 50 ft.
    N202-025-BL | Copper Network Cables N202-025-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 25 ft.
    Digital Signage & Audio/Video
      Model Number Description
    P568-003 | Digital Signage & Audio/Video P568-003 High Speed HDMI Cable, Digital Video with Audio, UHD 4K, (M/M), Black, 3 ft.
    P568-006 | Digital Signage & Audio/Video P568-006 High Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft.
    P568-010 | Digital Signage & Audio/Video P568-010 High Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft.
    P568-016 | Digital Signage & Audio/Video P568-016 High Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 16 ft.
    P569-010-CERT | Digital Signage & Audio/Video P569-010-CERT Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K @ 60 Hz (M/M), 10 ft.

    Resources & Downloads

    support icon

    Do you own a
    B125-101-60

    Get support for your product all in one place!

    Clear List

    CONTACT US

    Phone

    Sales
    Mon - Fri 8 AM - 5:30 PM CST
    (773) 869-1774

    Support
    Mon - Fri: 8 AM - 5:30 PM CST
    (773) 869-1234

    Tripp Lite
    1111 West 35th Street
    Chicago, Illinois 60609
    United States

    1 773.869.1111 Main
    1 773.869.1329 Fax

    Business Hours
    8 AM - 5:30 PM CST

    See all contact options

    Need help with your purchase?
    We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.