Part Number: B162-100-POE TAA
Receives an IP-based audio/video signal transmitted from a transmitter 328 ft. away via Cat6 cable or a dedicated Ethernet network switch.
- Requires connection to B162-001-POE or other compatible transmitter
- Supports 4K @ 30 Hz video resolutions (4:4:4) as specified in HDMI 2.0
- PoE feature gives you the flexibility to install the unit away from AC outlets
- Extends multipoint-to-multipoint setup via LAN with no distance limitation
- Web GUI-based management needs no software or additional server computers
- 1-year limited warranty
Features
An Effective Digital Signage Solution Designed for Easy Setup and Operation
This HDMI over IP extender receiver supports visually lossless 4K signals with low latency up to 328 feet (100 meters) from the source via a standard Gigabit Ethernet switch. Engineered to meet today’s demands of large-scale, multi-display 4K signal transmission, the B162-100-POE is ideal for a wide range of indoor environments, such as trade shows, airports, university campuses, conference centers and shopping centers.
Lightweight Compression with Ultra-Low Latency
This receiver uses advanced video lossless compression technology to extend true 4K video at 60 Hz or true 4K video at 30 Hz with 4:4:4 chroma subsampling. Choose from three different levels of video compression rate to match your application, including Smooth, Balance and High Quality. LEDs indicate connection and power status.
Supports Power over Ethernet to Save You Money and Give You More Installation Choices
When installed in combination with a PoE Ethernet switch in a multipoint-to-multipoint setup, this PoE extender receiver can be powered through a shielded Cat6 cable, though an external power supply is included. Power over Ethernet gives you the flexibility to install the receiver in an area away from AC outlets, such as ceilings or high up on a wall or shelf. Note: When power is available from both the Cat6 cable and the power supply, the power supply will receive priority.
Limitless Scalability and Flexibility
Mix and match the latest 4K displays in simple point-to-point setups or more elaborate multipoint-to-multipoint setups via LAN (local area network) without distance limitations. In conjunction with B162-001-POE extender transmitters, this receiver offers multi-functionality in video wall and daisy-chain applications.
Collaboration with Control System
You can manage and configure the extender via CLI telnet, TCP or RS-232 commands from a connected computer. Just one click via touch panel or keypad is needed to operate a display, source and related equipment.
Spontaneous Scheduling Management
A user-friendly scheduling management function lets you pre-plan the display schedule, manage events in the calendar and set events to one-minute intervals. You can integrate all B162-Series devices in the application to arrange the profile by grouping individual receivers or video walls. Multiple profiles may be arranged to play in any order over a selected period.
No Complicated IP Setup
Switch effortlessly among input source devices via buttons on the top panel. No extensive IT experience is required to operate.
Web GUI-Based Management
Use a web browser or IP address to link directly to the receiver’s built-in utility program, the DVOE Manager. It lets you configure settings, monitor statuses and create display templates.
Daisy-Chain Up to 30 Units
Connect multiple B162-100-POE receivers through a dedicated Ethernet network switch. Cabling and system deployment is easy with fewer cables needed. The daisy-chain function is especially ideal for large-scale deployment covering a wide area, such as hotels, airports, shopping malls and expo centers. Note: Only the first level supports PoE. All B162-Series units connected on the second level and above need an external power supply.
Create a Video Wall
The B162-100-POE supports an 8 x 8 video wall (64 displays) in either horizontal or vertical orientation. This is done by utilizing a B162-001-POE encoder for each source device. Switching layout profiles, previewing the wall and dragging-and-dropping input sources is accomplished through the GUI.
De-Embedded Audio Support
The audio stream can be extracted from the HDMI signal and delivered as a separate audio signal. The receiver’s 3.5 mm audio output allows connection of speakers.
Multiple Control Channels
Manage control methods via Ethernet or the top-panel buttons. USB 2.0 ports allow connection of virtual media or USB-A peripherals. A bi-directional IR channel allows IR transmission one way at a time. A bi-directional RS-232 serial port connects peripherals, such as touchscreens and barcode scanners. Note: In order to save bandwidth and optimize video performance, the USB, IR and RS-232 ports are disabled by default. Access the DVOE Manager to enable them.
System Requirements
- Source device with HDMI output (Blu-ray player, cable box, laptop)
- Display device(s) with HDMI input (HDTV, projector, monitor)
- B162-001-POE extender transmitter
- Google Chrome, Mozilla Firefox or Opera web browser
Package Includes
- HDMI over IP Extender Receiver
- RS-232 terminal block
- External power supply with NEMA 1-15P plug (Input: 100–240V, 50/60 Hz, 0.5A; Output: 5V 3A)
- (4) Foot pads
- Mounting brackets
- Quick Start Guide
Specifications
OVERVIEW
UPC Code | 037332263827 |
Product Type | Receiver |
Technology | Cat5/5e; Cat6; HDMI |
VIDEO
Max Supported Video Resolution | 3840 x 2160 (4K) @ 30Hz |
Max. Distance (Between any 2 Units) | 100m |
Receiver - Number of Video Outputs | 1 |
Signal Range (ft) | 3 |
Signal Range (m) | 0.91 |
Max Supported Color Depth | 36-bit Deep Color |
HDR Support | Yes |
INPUT
AC Power Adapter Plug(s) | NEMA 1-15P North America |
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.5A |
AC Power Adapter Output Specs (V / A) | 5V / 3A |
AC Power Adapter Cord Length (ft.) | 4.9 |
AC Power Adapter Cord Length (m) | 1.5 |
Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
POWER
Power Source Type | AC Adapter |
Power Over Cable (PoC) Support | Yes |
DC Barrel Plug | OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve |
Power Consumption (Watts) | 4.36 |
Power Consumption Detail | DC: 3.49W; POE: 4.36W |
CONNECTIONS
Number of Ports | 2 |
Side A - Connector 1 | (2) RJ45 (FEMALE) |
Side B - Connector 1 | HDMI (FEMALE) |
Side B - Connector 2 | (2) 3.5MM (FEMALE) |
Side B - Connector 3 | (2) USB A (FEMALE) |
Connector Plating | Nickel |
Daisy-chainable / Cascadable | Yes |
Daisy-chainable / Cascadable Details | Up to 30 Units |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Green (Power); Orange (Connection) |
PHYSICAL
Color | Black |
Material of Construction | Metal |
Rackmountable | Yes |
Shipping Dimensions (hwd / in.) | 2.44 x 11.14 x 6.81 |
Shipping Weight (lbs.) | 1.98 |
Unit Dimensions (hwd / in.) | 6.700 x 5.010 x 1.140 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 1.48 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
Relative Humidity | 0 to 80% RH, Non-Condensing |
BTUs | DC: 16BTU; POE: 20BTU |
COMMUNICATIONS
Signal Range (ft.) | 9.8 |
EDID Compatible | Yes |
IR Remote Extension Support | Yes |
RS-232 Serial Extension Support | Yes |
USB Extension Support | Yes |
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support | Yes |
Integrated/Removable Cable | No |
MST Support | No |
Multi-Resolution Support | No |
Port Selection | Pushbutton |
HDCP Specification | 1.4 |
Driver Required | No |
Recommended Category Cable | Cat5e / Cat6 |
STANDARDS & COMPLIANCE
External Power Supply Certifications | CE; FCC; PSE; RoHS; UL; WEEE |
Product Certifications | NOM (Mexico) |
Product Compliance | RoHS; CE (Europe); REACH; WEEE; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N201-003-BL | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 3 ft. (0.91 m) |
Audio Video Cables
Model Number | Description | |
---|---|---|
P312-006 | 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m) | |
P568-006 | High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) |
Video Extenders
Model Number | Description | |
---|---|---|
B162-001-POE | HDMI over IP Encoder - 4K, 4:4:4, PoE, 328 ft. (100 m) |
USB Cables
Model Number | Description | |
---|---|---|
U022-006 | USB 2.0 A to B Cable (M/M), 6 ft. (1.83 m) |
Documents & Downloads
Documentation
- Quick Start Guide 4K HDMI over IP Extender with Power over Ethernet (Models: B162-001-POE, B162-100-POE) Multiple Languages
- Quick Start Guide 4K HDMI over IP Extender with Power over Ethernet Models (B162-001-POE, B162-100-POE)
- Owner’s Manual HDMI over IP 4K Extender Transmitter with PoE: B162-001-POE HDMI over IP 4K Extender Receiver with PoE: B162-100-POE
- Product Datasheet
Useful Web Pages
Product Images