Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

HDMI Right Angle Up Adapter/Coupler (M/F), 4K @ 60Hz


  • Use in tight spaces where cables would not ordinarily fit
  • Saves wear and tear on equipment ports and cable ends

View Full Product Details

Tripp Lite Part Number

P142-000-UP

Have a Question?
Contact Us

Overview

The 90-degree angle of this adapter allows you to reposition the HDMI jack for better access where space is tight. This adapter also offers a great way to protect your HDMI cables and equipment from strain and damage, since HDMI cables have relatively small connectors and jacks that must bear the brunt of the cable’s weight. The plug-and-play design makes installation a breeze. The P142-000-UP Right Angle HDMI Adapter features gold-plated connectors for optimal signal transmission quality. Provides clean, uncompressed digital signals. Supports video resolution up to 4K x 2K (3840 x 2160) @ 60Hz.

Features

  • HDMI Male Plug
  • HDMI Female Jack
  • One inch deep when plugged into video port
  • Supports video resolution up to 4K x 2K (3840 x 2160) @ 60Hz.

System Requirements

  • Video equipment with HDMI video out ports

Package Includes

  • HDMI Male to Female Right Angle adapter
RoHS compliant

Specifications

OVERVIEW
UPC Code037332164698
TechnologyHDMI
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)5.30 x 3.90 x 0.50
Shipping Weight (lbs.)0.03
CONNECTIONS
Side A - Connector 1HDMI (FEMALE)
Side B - Connector 1HDMI (MALE)
STANDARDS & COMPLIANCE
CertificationsRoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Related Products

Audio Video Cables

  Model Number Description
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) P568-003 P568-003 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m)
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. (1.83 m) P568-006 P568-006 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. (1.83 m)
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) P568-010 P568-010 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m)
High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 16 ft. (4.88 m) P568-016 P568-016 High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 16 ft. (4.88 m)

Documents & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.