Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

HDMI Over Cat5/Cat6 Extender Kit with Serial and IR Control, Transmitter and Receiver, 4K, Up to 328 ft., TAA

Model Number: B126-1A1SR


Transmit HDMI video and audio, RS-232 serial and IR Remote Control signals over a single Cat5e/6/6a cable up to 328 ft. to a projector, monitor or television. Ideal for digital signs and trade show presentations.
  • Extends a 3840 x 2160 (4K x 2K) @ 24/30Hz signal up to 328 ft. (100 m)
  • Supports 7.1-channel surround sound, DTS-HD and Dolby TrueHD
  • Controls RS-232 serial devices at baud rates up to 115 Kbps
  • Works with all operating systems and HDMI video sources
  • Plug and play—no software or drivers to install
  • 1-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The B126-1A1SR HDMI over Cat5/Cat6 Extender Kit includes a transmitter unit and a receiver unit that work in tandem to extend HDMI audio and video, RS-232 serial and IR Remote Control signals to a projector, monitor or television. The kit is ideal for digital signs, trade shows, presentations, classrooms, churches, retail settings and other applications where the video source is located farther than conventional cables allow.

How far you can extend the signals depends on the cable you use to connect the transmitter and receiver. You can extend a 3840 x 2160 (4K x 2K) Ultra High Definition (UHD) signal @ 24/30Hz up to 328 feet (100 m) with a single Cat6a cable, up to 230 feet (70 m) with a 24 AWG solid-wire Cat6 cable (Tripp Lite’s N202-Series), and up to 150 feet (48 m) with a 26 AWG solid-wire Cat5e cable (N001- and N002-Series).

For extending computer video resolutions of 1920 x 1200 @ 60 Hz or high-definition video resolutions of 1080p @ 60 Hz up to 328 feet (100 m), use a single 24 AWG solid-wire Cat5e/6 cable, such as Tripp Lite’s N202-Series. You can also control RS-232 serial devices, such as touchscreen displays or scanners, at baud rates up to 115 Kbps.

The B126-1A1SR supports 7.1-channel surround sound, DTS-HD and Dolby TrueHD audio, as well as 3D video and HDCP. Easy to set up with no software or drivers to install. Mounts to a wall, rack or pole using the included hardware.

Features

Extends High-Definition Signals

Extends a 3840 x 2160 (4K x 2K) @ 24/30Hz Ultra High Definition (UHD) signal up to:

  • 328 ft. (100 m) with a single Cat6a cable (custom-ordered from Tripp Lite)
  • 230 ft. (70 m) with a 24 AWG solid-wire Cat6 cable (N202-Series)
  • 150 ft. (48 m) with a 26 AWG solid-wire Cat5e cable (N001- and N002-Series)

Extends a computer video signal of 1920 x 1200 @ 60 Hz or HD signal of 1080p @ 60 Hz up to 328 ft. (100 m) with Cat5e/6 patch cable (N202-Series)

Supports the Latest Video and Audio Resolutions


  • Works with all operating systems and HDMI video sources
  • Supports 7.1-channel surround sound, DTS-HD and Dolby TrueHD audio
  • Supports 3D video and HDCP

Allows You to Control Other Display Devices
  • 2-way 39 KHz IR Remote Control functionality lets you control your Blu-ray player with its remote while standing at the remote monitor (and vice versa)
  • RS-232 serial port supports 115 Kbps full-duplex baud rates for scanners and touchscreen monitors

Easy to Set Up and Use
  • Plug-and-play engineering—no software or drivers to download and install
  • Units connect quickly to source and display with HDMI cable (P568-Series)
  • Included mounting hardware lets you install each unit on a wall, rack or pole

TAA-Compliant
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • Transmitter unit
  • Receiver unit
  • (2) IR-IN cables
  • (2) IR-OUT cables
  • 3.5 mm Male to DB9 Female adapter cable
  • 3.5 mm Male to DB9 Male adapter cable
  • (2) External Power Supplies with NEMA 1-15P Plug(Input: 100–240V, 50/60 Hz, 0.5A; Output: 5V, 3A)
  • Mounting hardware
  • Owner’s Manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332171108
AC AdapterInput: 100-240V, 50/60Hz, 0.5A; Output: 5V, 3A
INPUT
Voltage Compatibility (VAC)100; 110; 120; 125; 127; 200; 208; 220; 230; 240
External Power Supply Input Specs (V / Hz / A)100-240V / 50/60Hz / 1.0A
External Power Supply Output Specs (V / A)5V / 3A
External Power Supply Cord Length (ft.)4.5
External Power Supply Cord Length (m.)1.37
External Power Supply DC Barrel Connector SpecsOD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
External Power Supply Plug(s)NEMA 1-15P North America
External Power Supply CertificationsFCC; RoHS; UL; cUL
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsGreen (Power), Orange (Activity)
PHYSICAL
ColorBlack
Included Mounting AccessoriesY
Material of ConstructionSECC
RackmountableYes
Receiver Unit Dimensions (hwd / cm.)2.7 x 11.5 x 6.24
Receiver Unit Dimensions (hwd / in.)1.1 x 4.5 x 2.5
Receiver Unit Weight (kg)0.39
Receiver Unit Weight (lbs.)0.85
Shipping Dimensions (hwd / in.)2.00 x 6.20 x 11.30
Shipping Weight (lbs.)2.40
Transmitter Unit Dimensions (hwd / cm.)2.7 x 11.5 x 6.24
Transmitter Unit Dimensions (hwd / in.)1.1 x 4.5 x 2.5
Transmitter Unit Weight (kg)0.39
Transmitter Unit Weight (lbs.)0.85
Unit Packaging TypeBox
ENVIRONMENTAL
Operating Temperature Range14 to 167 F (-10 to 75 C)
Storage Temperature Range-4 to 176 F (-20 to 80 C)
Relative Humidity0% to 85%, Non-Condensing
COMMUNICATIONS
Signal Range (ft.)328
CONNECTIONS
Side A - Connector 1HDMI (FEMALE)
Side A - Connector 2(3) 3.5MM (FEMALE)
Side A - Connector 3RJ45 (FEMALE)
Side B - Connector 1HDMI (FEMALE)
Side B - Connector 2RJ45 (FEMALE)
Side B - Connector 3(3) 3.5MM (FEMALE)
Connector PlatingNickel
FEATURES & SPECIFICATIONS
Max Supported Video Resolution3840 x 2160 (4K x 2K) @ 24/30Hz
HDMI Specification1.4
HDCP Specification1.4
Audio Specification7.1 Channel Surround Sound, DTS-HD and Dolby TrueHD
Recommended Category CableCat5/Cat5e/Cat6 Cables
Max Supported Color Depth24-bit True Color
EDID Compatible  Yes
IR Remote Extension SupportYes
RS-232 Serial Extension SupportYes
3D Video SupportedYes
TechnologyHDMI; Serial (RS232); IR
CERTIFICATIONS
CertificationsTested to FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Accessories

Network Cables & Adapters
  Model Number Description
N202-025-BL | Network Cables & Adapters N202-025-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 25 ft.
N202-050-BL | Network Cables & Adapters N202-050-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 50 ft.
N202-075-BL | Network Cables & Adapters N202-075-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 75 ft.
N202-100-BL | Network Cables & Adapters N202-100-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 100 ft.
N202-125-BL | Network Cables & Adapters N202-125-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 125 ft.
Copper Network Cables
  Model Number Description
N202-125-BL | Copper Network Cables N202-125-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 125 ft.
N202-100-BL | Copper Network Cables N202-100-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 100 ft.
N202-075-BL | Copper Network Cables N202-075-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 75 ft.
N202-050-BL | Copper Network Cables N202-050-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 50 ft.
N202-025-BL | Copper Network Cables N202-025-BL Cat6 Gigabit Solid Conductor Snagless (UTP) Ethernet Cable (RJ45 M/M), Blue, 25 ft.
Digital Signage & Audio/Video
  Model Number Description
P520-006 | Digital Signage & Audio/Video P520-006 Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6 ft.
P568-010 | Digital Signage & Audio/Video P568-010 High Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft.
P569-006 | Digital Signage & Audio/Video P569-006 High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 6 ft.
P569-006-CERT | Digital Signage & Audio/Video P569-006-CERT Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K @ 60 Hz (M/M), 6 ft.
P569-010 | Digital Signage & Audio/Video P569-010 High Speed HDMI Cable with Ethernet, UHD 4K, Digital Video with Audio (M/M), 10 ft.
P569-010-CERT | Digital Signage & Audio/Video P569-010-CERT Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, HDMI 2.0, UHD 4K @ 60 Hz (M/M), 10 ft.
Computer & Storage
  Model Number Description
P520-006 | Computer & Storage P520-006 Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6 ft.

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.