Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

HDMI Swivel Adapter (Up / Down) (M/F)

Model Number: P142-000-UD


  • Male to Female Up / Down Swivel Adapter
  • Use for confined spaces on the back of HDMI equipment
  • HDMI Cable exits Up, Down, Angled
  • Relieves stress on your equipments HDMI port

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp LItes swiveled HDMI Male/Female adapter allows you to postion the HDMI cable to your equipment in a variety of exit positions. Use where access to the HDMI equipment port is limited, and Up/Down routing of the cable is needed, versus straight out the back. Adapter also takes the stress off of your equipments HDMI port, saving your expensive equipment from repair due to a damaged connector.

Features

  • Male to Female Swivel Adapter
  • 180 degree range of motion
  • Ideal for confined spaces with limited access to the HDMI port
  • Saves wear-n-tear on equipment HDMI port
  • Supports 3D and HDMI w/Ethernet

System Requirements

  • Equipment with standard HDMI ports

Package Includes

  • HDMI Male/Female Swivel Adapter
RoHS compliant

Specifications

OVERVIEW
UPC Code037332165374
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)7.00 x 9.00 x 0.50
Shipping Weight (lbs.)0.09
CONNECTIONS
Side A - Connector 1HDMI (FEMALE)
Side B - Connector 1HDMI (MALE) - SWIVEL
FEATURES & SPECIFICATIONS
TechnologyHDMI
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Digital Signage & Audio/Video
  Model Number Description
P166-001-A | Digital Signage & Audio/Video P166-001-A HDMI Display-Side Wallplate with Active Signal Booster, White (F/F)
P166-001-P | Digital Signage & Audio/Video P166-001-P HDMI Send/Receive Pass-Through Wallplate, White (F/F)
P568-006 | Digital Signage & Audio/Video P568-006 High Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft.
P568-006-FL | Digital Signage & Audio/Video P568-006-FL High Speed HDMI Flat Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft.
P568-006-RA | Digital Signage & Audio/Video P568-006-RA High Speed HDMI Cable with 1 Right Angle Connector, Digital Video with Audio (M/M), 6 ft.
P568-006-RA2 | Digital Signage & Audio/Video P568-006-RA2 High Speed HDMI Cable with 2 Right Angle Connectors, Digital Video with Audio (M/M), 6 ft.
P568-006-SW | Digital Signage & Audio/Video P568-006-SW High Speed HDMI Cable with Swivel Connectors, Digital Video with Audio, UHD 4K (M/M), 6 ft.
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.