Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

HDMI to DVI Adapter Cable (M/M), 50 ft. (15.2 m)


Creates a pure bi-directional digital connection between a DVI-enabled source and an HDMI-enabled display or an HDMI-enabled source and DVI-enabled display.

  • Premium double shielded digital video cable protects against EMI/RFI noise.
  • Gold plated connectors and contacts provide optimal signal transfer.
  • Supports high-def video resolutions up to 1920 x 1080 @60Hz (1080p).
  • Supports a bandwidth up to 5Gbps
  • This product is covered by a Lifetime Limited Warranty

View Full Product Details

Tripp Lite Part Number

P566-050

Have a Question?
Contact Us

Overview

Tripp Lite's 50-ft. (15.24 m) DVI - HDMI ( High Definition Multimedia Interface ) cable allows interconnection between digital display devices, such as DTV's ( Digital Television ), Plasma displays, LCD TV's, and projectors, to Digital source devices, such as Digital Set-Top boxes, DVD/DVD-R players, and AV receivers. HDMI DTV's will display video received from existing DVI-equipped products, and DVI-equipped TVs will display video from HDMI sources. The DVI-HDMI adapter does not support audio.

Features

  • 50-ft. (15.24 m) HDMI to DVI-D Single Link Adapter Cable
  • Creates a pure bi-directional digital connection between a DVI-enabled source and an HDMI-enabled display or an HDMI-enabled source and a DVI-enabled display.
  • Gold plated connectors and contacts provide optimal signal transfer
  • Premium Double-Shielded HDMI compliant cable protects against outside noise (EMI/RFI)
  • Impedance matched twisted pair construction reduces cross-talk and interference
  • Supports High-Definition (HD) video resolutions up to 1920 x 1080 @60Hz (1080p).

Package Includes

  • 50-ft. (15.24 m) HDMI to DVI Gold Digital Video Cable - HDMI-M/DVI-M
RoHS compliant

Specifications

OVERVIEW
UPC Code037332181336
Product TypePassive
TechnologyDVI; HDMI
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Cable Length (ft.)50
Shipping Dimensions (hwd / in.)1.50 x 6.80 x 7.80
Shipping Weight (lbs.)1.80
CONNECTIONS
Side A - Connector 1HDMI (MALE)
Side B - Connector 1DVI-D SINGLE LINK (MALE)
FEATURES & SPECIFICATIONS
IP68 Rated  No
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

More Q&As may be available on the P566050 model support page.

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.