Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

HDMI to Micro HDMI Adapter Converter, 1080p (F/M)


Connect your Micro HDMI Digital SmartPhone to a TV HDMI port
  • Micro HDMI Male to standard HDMI Female
  • Full 1080p Support

View Full Product Details

Tripp Lite Part Number

P142-000-MICRO

Have a Question?
Contact Us

Overview

Tripp Lite's Micro HDMI Male to HDMI Female adapter allows connection from your smartphone or other device with micro HDMI output port to your HDTV's HDMI input port using a standard HDMI cable or connection of your HDTV's HDMI input port to your smartphone or other device with micro HDMI output port. 1080p compatible. Gold-plated connectors, compact design.

Features

  • Converts micro HDMI smartphone port to standard HDMI female port or a HDMI female port to a micro HDMI smartphone port
  • Supports 1080p signal pass-through, 120 Hz refresh rate
  • Molded design for lifetime of use

Package Includes

  • Micro HDMI Male to standard HDMI Female Adapter
RoHS compliant

Specifications

OVERVIEW
UPC Code037332181053
TechnologyHDMI
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)0.25 x 0.25 x 0.50
Shipping Weight (lbs.)0.03
CONNECTIONS
Side A - Connector 1MICRO HDMI (MALE)
Side B - Connector 1HDMI (FEMALE)
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

More Q&As may be available on the P142000MICRO model support page.

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.