HDMI to Micro HDMI Cable with Ethernet, Digital Video with Audio Adapter (M/M), 3 ft. (0.91 m)
- 3-ft. (0.91 m) HDMI to Micro HDMI High Speed w/Ethernet Cable
- Micro HDMI connector is 50% smaller than standard HDMI
- Complies with HDMI v1.4 Type D connections
- Full 1080p, 3D, Blu-Ray, Ethernet, Digital Audio transfer
- This product is covered by a Lifetime Limited Warranty (coverage details)
P570-003-MICRO
Have a Question?
Overview
Features
- 3-ft. (0.91 m) HDMI to Micro HDMI High Speed w/Ethernet Cable
- Compliant with HDMI v1.4 specifications, Type D Connector
- 1080p, 3D, Blu-Ray, Ethernet, Digital Audio transfer
- Mylar Foil and Braid Shielding for maximum noise suppression
- Rugged, molded connectors for a lifetime of use
- Gold plated contacts and connector shell assures highest signal quality
Specifications
OVERVIEW
UPC Code | 037332165473 |
Technology | HDMI |
INPUT
Cable Length (ft.) | 3 |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 0.25 x 4.70 x 9.10 |
Shipping Weight (lbs.) | 0.20 |
CONNECTIONS
Side A - Connector 1 | MICRO HDMI (MALE) |
Side B - Connector 1 | HDMI (MALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Product Literature
Useful Web Pages
Product Videos
- HDMI: Getting the (Digital) Picture
https://www.tripplite.com/video/hdmi-getting-the-digital-picture/136216
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.