Part Number: P571-003-MINI
- Supports UHD resolutions up to 4K (4:4:4) for crystal-clear video
- Premium foil and braid shielding protects against EMI/RFI noise
- 24K gold-plated connectors for maximum conductivity
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
This HDMI to Mini-HDMI cable allows you to connect digital cameras, camcorders and other digital devices with the Mini-HDMI connector directly to your standard HDMI-enabled TV. This cable offers the same baseline performance as standard high-speed HDMI cables (including 1080p video resolution), plus an additional dedicated data channel, known as the HDMI Ethernet Channel, for device networking. HDMI Ethernet Channel functionality is only available if both linked devices are HDMI Ethernet Channel-enabled. Cable supports not only the Ethernet component, but also 3D and Audio Return Channel.
Features
Connects Mini-HDMI and HDMI Devices
- Recommended for mobile users who want a cable that can easily pack away in a backpack, laptop bag or camera bag
- Ideal for connecting a mini-HDMI camcorder, digital camera or tablet to an HDMI display
High Performance and Wide Compatibility
- Supports HD video resolutions up to 1080p
- Superior Quality Ensures a Flawless Signa
- 24K gold-plated connectors and contacts for maximum conductivity and minimum data loss
- Integral strain relief protects cable and connectors from stress and cracking
- Foil and braid shielding protects against EMI/RFI line noise that can distort or destroy data
- Flexible PVC jacket easy to install in tight spaces
Specifications
OVERVIEW
UPC Code | 037332175595 |
Product Type | Passive Cable |
Technology | HDMI |
Cable Type | Passive |
VIDEO
Max Supported Video Resolution | 3840 x 2160 (4K) @ 30Hz |
Max Supported Color Depth | 48-bit Deep Color |
HDR Support | No |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:4:4; 4:2:2 |
EDID Support | Yes |
Signal Transmission | Bidirectional |
AUDIO
Audio Specification | Stereo Audio |
CONNECTIONS
Side A - Connector 1 | MINI HDMI (MALE) |
Side B - Connector 1 | HDMI (MALE) |
Connector Plating | Nickel |
Contact Plating | Gold |
Connector Style | Straight |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | 0 |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Connector Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 6.0 mm |
Wire Gauge (AWG) | 30 |
Cable Length (ft.) | 3 |
Cable Length (in.) | 36 |
Minimum Bend Radius | 60mm |
Shipping Dimensions (hwd / in.) | 8.50 x 7.00 x 0.20 |
Shipping Weight (lbs.) | 0.14 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 140°F (0° to 60°C) |
Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
Operating Humidity Range | 30% to 90% RH, Non-Condensing |
Storage Humidity Range | 30% to 90% RH, Non-Condensing |
COMMUNICATIONS
Consumer Electronics Control (CEC) Supported | Yes |
FEATURES & SPECIFICATIONS
MST Support | No |
Ethernet Support | Yes |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Videos
- HDMI: Getting the (Digital) Picture
https://tripplite.eaton.com/video/hdmi-getting-the-digital-picture/136216
Product Images