Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Supports UHD resolutions up to 4K (4:4:4) for crystal-clear video
  • Premium foil and braid shielding protects against EMI/RFI noise
  • 24K gold-plated connectors for maximum conductivity

Overview

This HDMI to Mini-HDMI cable allows you to connect digital cameras, camcorders and other digital devices with the Mini-HDMI connector directly to your standard HDMI-enabled TV. This cable offers the same baseline performance as standard high-speed HDMI cables (including 1080p video resolution), plus an additional dedicated data channel, known as the HDMI Ethernet Channel, for device networking. HDMI Ethernet Channel functionality is only available if both linked devices are HDMI Ethernet Channel-enabled. Cable supports not only the Ethernet component, but also 3D and Audio Return Channel.

Features

Connects Mini-HDMI and HDMI Devices

  • Recommended for mobile users who want a cable that can easily pack away in a backpack, laptop bag or camera bag
  • Ideal for connecting a mini-HDMI camcorder, digital camera or tablet to an HDMI display

High Performance and Wide Compatibility

  • Supports HD video resolutions up to 1080p
  • Superior Quality Ensures a Flawless Signa
  • 24K gold-plated connectors and contacts for maximum conductivity and minimum data loss
  • Integral strain relief protects cable and connectors from stress and cracking
  • Foil and braid shielding protects against EMI/RFI line noise that can distort or destroy data
  • Flexible PVC jacket easy to install in tight spaces

Package Includes

High Speed with Ethernet HDMI to Mini-HDMI Cable, 6 ft.

RoHS compliant

Specifications

OVERVIEW
UPC Code037332175601
Product TypePassive Cable
TechnologyHDMI
Cable Type  Passive
VIDEO
Max Supported Video Resolution3840 x 2160 (4K) @ 30Hz
Max Supported Color Depth48-bit Deep Color
HDR SupportNo
3D Video SupportedYes
Chroma Sub Sampling4:4:4; 4:2:2
EDID SupportYes
Signal TransmissionBidirectional
AUDIO
Audio SpecificationStereo Audio
CONNECTIONS
Side A - Connector 1MINI HDMI (MALE)
Side B - Connector 1HDMI (MALE)
Connector PlatingNickel
Contact Plating  Gold
Connector StyleStraight
USER INTERFACE, ALERTS & CONTROLS
LED Indicators0
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Connector ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)6.0 mm
Wire Gauge (AWG)30
Cable Length (ft.)6
Cable Length (in.)72
Minimum Bend Radius60mm
Shipping Dimensions (hwd / in.)0.25 x 7.00 x 7.00
Shipping Weight (lbs.)0.10
ENVIRONMENTAL
Operating Temperature Range32° to 140°F (0° to 60°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range30% to 90% RH, Non-Condensing
Storage Humidity Range30% to 90% RH, Non-Condensing
COMMUNICATIONS
Consumer Electronics Control (CEC) SupportedYes
FEATURES & SPECIFICATIONS
MST Support  No
Ethernet SupportYes
STANDARDS & COMPLIANCE
Product ComplianceRoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Video Extenders

  Model Number Description
HDMI Signal Booster / Extender, 1920 x 1200 (1080p) 24Hz, Up to 150 ft. (45 m), (HDMI F/F),TAA B122-000 B122-000 HDMI Signal Booster / Extender, 1920 x 1200 (1080p) 24Hz, Up to 150 ft. (45 m), (HDMI F/F),TAA

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.