Model Number: P131-06N

HDMI to VGA with Audio Converter Adapter for Ultrabook/Laptop/Desktop PC - 1920x1200/1080p

//prodzone-tripplite.netdna-ssl.com/shared/product-images/lg/P13106N-FRONT-L.jpg

 
Connect a PC, laptop or ultrabook with a HDMI port to a VGA display and speakers
  • Supports video resolutions up to 1920 x 1200 (WUXGA)
  • Supports 3.5 mm. Mini Stereo Audio
  • No external power required
  • Supports distances up to 100ft
  • Plug-and-Play
$2772

B00EZ3SY1A

$3599

3081733

$3199

9775780

$2267

TRP92MM

$3199

P131-06N

$3199

9775780

$2549

16204227

$3300

16U-0017-00059

$2800

001291176


Overview

Tripp Lite's P131-06N HDMI to VGA Audio/Video Adapter allows you to connect a PC, laptop or ultrabook with a HDMI output, to a VGA display or projector and 3.5 mm. Mini Stereo speakers. Supports video resolutions up to 1920x1200/1080P (WUXGA). Small, compact design, no external power required...completely Plug-and-Play.

Features

  • Send audio/video from a PC, Laptop, Ultrabook or other computer with a HDMI output port to a VGA display and Mini Stereo speakers
  • Supports video resolutions up to 1920x1200 (WUXGA)
  • Plug-and-Play
  • No external power or drivers required
  • Features a Micro USB port in the event that additional power is needed

System Requirements

  • Computer with a HDMI output port
  • VGA monitor or projector and 3.5 mm. Mini Stereo speakers
  • This product is designed for use with computers (PC's, Laptops, Ultrabooks, etc.) with a HDMI port, and is not intended to be used with Blu-Ray players, DVD players, or other HDMI devices

Package Includes

  • HDMI to VGA Audio Adapter Cable, 6 In.
RoHS compliant

Specifications

INPUT
Cable Length (in.) 6
PHYSICAL
Color Black
CONNECTIONS
Side A - Connector 1 HDMI (MALE)
Side B - Connector 1 HD15 (FEMALE)
Side B - Connector 2 3.5MM (FEMALE)
WARRANTY
Product Warranty Period (Worldwide) 1-year limited warranty

Accessories

No accessories are available for this model.

Similar Products




Clear List