Part Number: P131-06N
Connect a PC, laptop or ultrabook with a HDMI port to a VGA display and speakers
- Supports video resolutions up to 1920 x 1200 (WUXGA)
- Supports 3.5 mm. Mini Stereo Audio
- Supports 2-channel analog audio output
- No external power required
- Supports distances up to 100ft
- Plug-and-Play
- 3-year limited warranty
Connection Requirement
This product is designed for use with computers with an HDMI port and is not intended to be used with Blu-Ray players, DVD players, or other HDMI devices.
Features
- Send audio/video from a PC, Laptop, Ultrabook or other computer with a HDMI output port to a VGA display and Mini Stereo speakers
- Supports video resolutions up to 1920x1200 (WUXGA)
- Supports 2-channel analog audio output
- Plug-and-Play
- No external power or drivers required
- Features a Micro USB port in the event that additional power is needed
System Requirements
- Computer with a HDMI output port
- VGA monitor or projector and 3.5 mm. Mini Stereo speakers
- This product is designed for use with computers (PC's, Laptops, Ultrabooks, etc.) with a HDMI port, and is not intended to be used with Blu-Ray players, DVD players, or other HDMI devices
Package Includes
- HDMI to VGA with Audio Converter Cable Adapter, 6 In.
Specifications
OVERVIEW
UPC Code | 037332180261 |
Product Type | Video Adapter |
Technology | HDMI; Stereo Audio; VGA/SVGA |
CONNECTIONS
Side A - Connector 1 | HDMI (MALE) |
Side B - Connector 1 | HD15 (FEMALE) |
Side B - Connector 2 | 3.5MM (FEMALE) |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Length (in.) | 6 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.15 |
STANDARDS & COMPLIANCE
Product Compliance | Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images