Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

HDMI Signal Booster/Extender Cable (1 ft.), 1920 x 1200 (1080p) @ 60 Hz (M/F), Up to 125 ft., TAA


Extend a 1080p @ 60Hz (or 1920 x 1200) signal up to 125ft
  • Extend a 1080p @ 60Hz (or 1920 x 1200) HDMI signal up to 125 ft. from the source
  • Supports DTS-HD, Dolby True HD and 7.1 Channel Surround Sound Audio
  • No external power required in most installations
  • Built-in HDMI cable features a latching connector for a more secure connection
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

B123-001-60

Have a Question?
Contact Us

Overview

Tripp Lite's B123-001-60 HDMI Signal Extender increases the distance a 1080p @ 60Hz (or 1920 x 1200) signal can be transmitted beyond the recommended 16 ft. (5 m.). It supports computer video resolutions up to 1920 x 1200, and HD resolutions up to 1080p @ 60Hz, at a maximum distance of 125 ft. from the source. Use P568-Series HDMI cables in most applications. When extending a 1080p @ 60Hz (or 1920 x 1200) signal more than 75 ft., use cable made with 24Awg wiring, such as the P568-100-HD. (Lengths over 100 ft. are available from Tripp Lite as a custom order) 24Awg HDMI cable is also needed when extending a 3D signal more than 50 ft.. A 3D signal can be extended up to 125 ft. using 24Awg HDMI cable. Simply connect the longer cable between the source and the B123-001-60, and the built-in cable between the adapter and the monitor/TV. The built-in HDMI cable features a latching connector for a more secure connection. Software or drivers are not required. HDCP compliant. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Features

  • Extend a 1080p @ 60Hz (or 1920 x 1200) HDMI signal up to 125 ft. from the source
  • Use P568-Series HDMI cables in most applications
  • Built-in HDMI cable features a latching connector for a more secure connection
  • When extending a 1080p @ 60Hz (or 1920 x 1200) signal more than 75 ft., use cable made with 24Awg wiring, such as the P568-100-HD.
  • Lengths over 100 ft. are available from Tripp Lite as a custom order)
  • 24Awg HDMI cable is also needed when extending a 3D signal more than 50 ft.. A 3D signal can be extended up to 125 ft. using 24Awg HDMI cable
  • Supports DTS-HD, Dolby True HD and 7.1 Channel Surround Sound Audio
  • No external power required in most installations
  • HDCP compliant
  • No software or drivers required
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • B123-001-60 HDMI Active Extender
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332171184
INPUT
Cable Length (ft.)1
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)1.30 x 6.14 x 4.80
Shipping Weight (lbs.)0.11
COMMUNICATIONS
Max 1024 x 768 Range (ft)125
Max 480P Range (ft)125
Max 1440 x 900 Range (ft)125
Max 1080i Range (ft)125
Max 1080P Range (ft)125
Max 480i Range (ft)125
Max 640 x 480 Range (ft)125
Max 800 x 600 Range (ft)125
Max 1600 x 1200 Range (ft)125
Max 720P Range (ft)125
CONNECTIONS
Ports1
Side A - Connector 1HDMI (MALE)
Side B - Connector 1HDMI (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyHDMI
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Accessories

Digital Signage & Audio/Video
  Model Number Description
EZB-025 | Digital Signage & Audio/Video EZB-025 Easy Pull Long-Run Display Cable - Type-B Digital PVC Trunk Cable, 25 ft.
EZB-050 | Digital Signage & Audio/Video EZB-050 Easy Pull Long-Run Display Cable - Type-B Digital PVC Trunk Cable, 50 ft.
P568-025-EZ | Digital Signage & Audio/Video P568-025-EZ High Speed HDMI Easy Pull Cable, Digital Video with Audio (M/M), 25 ft.
P568-050 | Digital Signage & Audio/Video P568-050 Standard Speed HDMI Cable, Digital Video with Audio (M/M), Black, 50 ft.
P568-050-EZ | Digital Signage & Audio/Video P568-050-EZ Standard Speed HDMI Easy Pull Cable, Digital Video with Audio (M/M), 50 ft.
P568-100-HD | Digital Signage & Audio/Video P568-100-HD Standard Speed HDMI Cable, 24AWG High Definition, Digital Video with Audio Cable (M/M), 100 ft.
USB, Lightning & FireWire
  Model Number Description
UR05C-003-RARB | USB, Lightning & FireWire UR05C-003-RARB Dedicated Reversible USB Charging Cable (Left / Right-Angle Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft.
UR05C-003-RB | USB, Lightning & FireWire UR05C-003-RB Dedicated Reversible USB Charging Cable (Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft.
UR05C-003-UARB | USB, Lightning & FireWire UR05C-003-UARB Dedicated Reversible USB Charging Cable (Up / Down Angle Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft.
USB Cables
  Model Number Description
UR05C-003-UARB | USB Cables UR05C-003-UARB Dedicated Reversible USB Charging Cable (Up / Down Angle Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft.
UR05C-003-RB | USB Cables UR05C-003-RB Dedicated Reversible USB Charging Cable (Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft.
UR05C-003-RARB | USB Cables UR05C-003-RARB Dedicated Reversible USB Charging Cable (Left / Right-Angle Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft.
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.