HDMI to VGA Active Adapter and Converter Cable, HDMI to Low-Profile HD15 (M/M), 15 ft. (4.57 m)
- Supports HD video resolutions up to 1920 x 1200 @ 60 Hz
- Gold-plated HDMI connector for maximum conductivity
- Foil and braid shielding for reliable EMI/RFI line noise protection
- Low-profile VGA connector fits neatly into tight spaces
- Plug-and-play with no software or drivers required
- 3-year limited warranty
Overview
Ideal for displaying video on a large monitor or digital sign, this 15-ft. (4.57 m) converter cable supports high-definition video resolutions up to 1920 x 1200 at 60 Hz. No software or drivers are required. If additional power is needed, connect a USB cable (sold separately) between the cable's USB Micro-B port and a USB wall charger or computer port.
Foil and braid shielding delivers reliable, error-free signal quality and protection from EMI/RFI line noise that can distort or destroy data. The corrosion-resistant gold-plated HDMI connector and contacts provide maximum conductivity and minimize data loss. Integral strain relief gives the cable extra flexibility, reduces stress, and helps the cable and connectors move freely without cracking.
Features
- Connects HDMI source to a VGA monitor, projector or TV
- Ideal for displaying video on large monitor or digital sign
- Low-profile HD15 connector fits neatly into tight spaces
- Plug-and-play—no software or drivers necessary
Vibrant, Superior Video Quality
- Supports HD video resolutions up to 1920 x 1200 @ 60 Hz
Superior Materials for Superior Performance
- Foil and braid shielding for reliable protection from EMI/RFI line noise
- Gold-plated HDMI connector and contacts for maximum conductivity and minimum data loss
- Integral strain relief reduces stress and adds flexibility
- Impedance-matched twisted-pair construction reduces crosstalk and interference
- USB Micro-B port provided in case additional power is needed
Specifications
OVERVIEW
UPC Code | 037332201096 |
Technology | HDMI; VGA/SVGA |
PHYSICAL
Color | Black |
Cable Length (ft.) | 15 |
Shipping Dimensions (hwd / in.) | 0.50 x 8.00 x 10.00 |
Shipping Weight (lbs.) | 0.50 |
CONNECTIONS
Side A - Connector 1 | HDMI (MALE) |
Side B - Connector 1 | HD15 (MALE) - LOW PROFILE; MICRO-USB B (FEMALE) |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Related Products
USB Cables
Model Number | Description | |
---|---|---|
![]() |
UR050-001 | Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M), 1 ft. (0.31 m) |
![]() |
UR050-003 | Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M), 3 ft. (0.91 m) |
![]() |
UR050-006 | Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m) |
![]() |
UR050-010 | Universal Reversible USB 2.0 Cable (Reversible A-M to 5Pin Micro B-M), 10 ft. (3.05 m) |
![]() |
UR050-06N | Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M), 6-in. (15.24 cm) |
Resources & Downloads
Documentation
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.