HDMI to VGA Active Adapter Cable (HDMI to Low-Profile HD15 M/M), 6 ft. (1.8 m)
Part Number: P566-006-VGA
Converts an HDMI video signal for presentation on an existing VGA monitor, projector or television, saving you the time, effort and expense of upgrading to a new HDMI display.
- Supports HD video resolutions up to 1920 x 1200 @ 60 Hz
- Gold-plated HDMI connector for maximum conductivity
- Foil and braid shielding for reliable EMI/RFI line noise protection
- Low-profile VGA connector fits neatly into tight spaces
- Plug-and-play with no software or drivers required
- 3-year limited warranty
Features
Send High-Definition HDMI Video Signals to a VGA Display
- Connects HDMI source to a VGA monitor, projector or TV
- Ideal for displaying video on large monitor or digital sign
- Low-profile HD15 connector fits neatly into tight spaces
- Plug-and-play—no software or drivers necessary
Vibrant, Superior Video Quality
- Supports HD video resolutions up to 1920 x 1200 @ 60 Hz
Superior Materials for Superior Performance
- Foil and braid shielding for reliable protection from EMI/RFI line noise
- Gold-plated HDMI connector and contacts for maximum conductivity and minimum data loss
- Integral strain relief reduces stress and adds flexibility
- Impedance-matched twisted-pair construction reduces crosstalk and interference
- USB Micro-B port provided in case additional power is needed
In certain applications, it is necessary to provide additional power to the adapter by using a Micro-USB cable to a USB wall charger. It is also suggested to manually set the same Refresh Rate and Resolution settings on your Source and VGA devices.
System Requirements
- Computer or other source with HDMI female connector
- Monitor or other display with VGA female connector
- USB Micro-B to A cable and USB power source (only if additional power is needed)
Package Includes
- P566-006-VGA HDMI to VGA Active Converter Cable, 6 ft.
Specifications
OVERVIEW
UPC Code | 037332201119 |
Product Type | Active |
Technology | HDMI; VGA/SVGA |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Length (ft.) | 6 |
Shipping Dimensions (hwd / in.) | 0.50 x 7.00 x 9.00 |
Shipping Weight (lbs.) | 0.30 |
CONNECTIONS
Side A - Connector 1 | HDMI (MALE) |
Side B - Connector 1 | HD15 (MALE) - LOW PROFILE; MICRO-USB B (FEMALE) |
FEATURES & SPECIFICATIONS
IP68 Rated | No |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Related Products
USB Cables
Model Number | Description | |
---|---|---|
![]() |
UR050-001 | Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M), 1 ft. (0.31 m) |
![]() |
UR050-003 | Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M), 3 ft. (0.91 m) |
![]() |
UR050-006 | Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m) |
![]() |
UR050-010 | Universal Reversible USB 2.0 Cable (Reversible A-M to 5Pin Micro B-M), 10 ft. (3.05 m) |
![]() |
UR050-06N | Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M), 6-in. (15.24 cm) |
Documents & Downloads
Documentation
Declarations of Conformity
Useful Web Pages
Product Images