Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

HDMI to VGA + Audio Active Adapter and Converter Cable, HDMI to Low-Profile HD15 + 3.5mm (M/M), 10 ft.

Model Number: P566-010-VGA-A


Converts an HDMI audio/video signal for presentation on an existing VGA monitor, projector or television and 3.5 mm mini stereo speakers, saving you the time, effort and expense of upgrading to a new HDMI display.
  • Supports HD video resolutions up to 1920 x 1200 @ 60 Hz
  • Gold-plated HDMI connector for maximum conductivity
  • Foil and braid shielding for reliable EMI/RFI line noise protection
  • Low-profile VGA connector fits neatly into tight spaces
  • Plug-and-play with no software or drivers required
  • 3-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The P566-010-VGA-A HDMI to VGA + Audio Active Converter Cable connects a computer, cable box, Blu-ray™ player or other HDMI source to the VGA port on a monitor, projector or television. This allows you to use your existing VGA display instead of investing time, effort and money into upgrading to a new HDMI display. The low-profile HD15 connector fits neatly into tight spaces without jamming between the monitor and wall or blocking nearby connections. An attached 3.5 mm plug allows connection of compatible mini stereo speakers.

Ideal for displaying video on a large monitor or digital sign, this 10-foot converter cable supports high-definition video resolutions up to 1920 x 1200 at 60 Hz. No software or drivers are required. If additional power is needed, connect a USB cable (sold separately) between the cable’s USB Micro-B port and a USB wall charger or computer port.

Foil and braid shielding delivers reliable, error-free signal quality and protection from EMI/RFI line noise that can distort or destroy data. The corrosion-resistant gold-plated HDMI connector and contacts provide maximum conductivity and minimize data loss. Integral strain relief gives the cable extra flexibility, reduces stress, and helps the cable and connectors move freely without cracking.

Features

Send High-Definition HDMI Audio/Video Signals to a VGA Display
  • Connects HDMI source to a VGA monitor, projector or TV
  • Ideal for displaying video on large monitor or digital sign
  • Low-profile HD15 connector fits neatly into tight spaces
  • Attached 3.5 mm plug allows connection of compatible mini stereo speakers
  • Plug-and-play—no software or drivers necessary

Vibrant, Superior Video Quality
  • Supports HD video resolutions up to 1920 x 1200 @ 60 Hz

Superior Materials for Superior Performance
  • Foil and braid shielding for reliable protection from EMI/RFI line noise
  • Gold-plated HDMI connector and contacts for maximum conductivity and minimum data loss
  • Integral strain relief reduces stress and adds flexibility
  • Impedance-matched twisted-pair construction reduces crosstalk and interference
  • USB Micro-B port provided in case additional power is needed

System Requirements

  • Computer or other source with HDMI female connector
  • Monitor or other display with VGA female connector
  • USB Micro-B to A cable and USB power source (only if additional power is needed)

Package Includes

  • P566-010-VGA-A HDMI to VGA + Audio Active Converter Cable, 10 ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332201058
INPUT
Cable Length (ft.)10
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)0.50 x 8.00 x 10.00
Shipping Weight (lbs.)0.80
CONNECTIONS
Side A - Connector 1HDMI (MALE)
Side B - Connector 1HD15 (MALE) - LOW PROFILE
Side B - Connector 23.5MM (MALE)
Side B - Connector 3MICRO-USB B (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyHDMI; VGA/SVGA
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Accessories

USB, Lightning & FireWire
  Model Number Description
UR050-001 | USB, Lightning & FireWire UR050-001 Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M), 1 ft.
UR050-003 | USB, Lightning & FireWire UR050-003 Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M), 3 ft.
UR050-006 | USB, Lightning & FireWire UR050-006 Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M), 6 ft.
UR050-010 | USB, Lightning & FireWire UR050-010 Universal Reversible USB 2.0 Cable (Reversible A-M to 5Pin Micro B-M), 10 ft.
UR050-06N | USB, Lightning & FireWire UR050-06N Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M), 6-in.
USB Cables
  Model Number Description
UR050-06N | USB Cables UR050-06N Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M), 6-in.
UR050-010 | USB Cables UR050-010 Universal Reversible USB 2.0 Cable (Reversible A-M to 5Pin Micro B-M), 10 ft.
UR050-006 | USB Cables UR050-006 Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M), 6 ft.
UR050-003 | USB Cables UR050-003 Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M), 3 ft.
UR050-001 | USB Cables UR050-001 Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M), 1 ft.

Resources & Downloads

support icon

Do you own a
P566-010-VGA-A

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.