Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Converts an HDMI audio/video signal for presentation on an existing VGA monitor, projector or television and 3.5 mm mini stereo speakers, saving you the time, effort and expense of upgrading to a new HDMI display.

  • Supports HD video resolutions up to 1920 x 1200 @ 60 Hz
  • Gold-plated HDMI connector for maximum conductivity
  • Foil and braid shielding for reliable EMI/RFI line noise protection
  • Low-profile VGA connector fits neatly into tight spaces
  • Plug-and-play with no software or drivers required
  • 3-year limited warranty

Features

Send High-Definition HDMI Audio/Video Signals to a VGA Display
  • Connects HDMI source to a VGA monitor, projector or TV
  • Ideal for displaying video on large monitor or digital sign
  • Low-profile HD15 connector fits neatly into tight spaces
  • Attached 3.5 mm plug allows connection of compatible mini stereo speakers
  • Plug-and-play—no software or drivers necessary

Vibrant, Superior Video Quality
  • Supports HD video resolutions up to 1920 x 1200 @ 60 Hz

Superior Materials for Superior Performance
  • Foil and braid shielding for reliable protection from EMI/RFI line noise
  • Gold-plated HDMI connector and contacts for maximum conductivity and minimum data loss
  • Integral strain relief reduces stress and adds flexibility
  • Impedance-matched twisted-pair construction reduces crosstalk and interference
  • USB Micro-B port provided in case additional power is needed

System Requirements

  • Computer or other source with HDMI female connector
  • Monitor or other display with VGA female connector
  • USB Micro-B to A cable and USB power source (only if additional power is needed)

Package Includes

  • P566-006-VGA-A HDMI to VGA + Audio Active Converter Cable, 6 ft.
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332201041
Product TypeActive Cable
TechnologyHDMI; VGA/SVGA
Cable Type  Active
VIDEO
Max Supported Video Resolution1920 x 1200 (1080p)
CONNECTIONS
Side A - Connector 1HDMI (MALE)
Side B - Connector 1HD15 (MALE) - LOW PROFILE
Side B - Connector 23.5MM (MALE)
Side B - Connector 3MICRO-USB B (FEMALE)
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Length (ft.)6
Cable Length (in.)72
Shipping Dimensions (hwd / in.)0.50 x 7.00 x 9.00
Shipping Weight (lbs.)0.40
STANDARDS & COMPLIANCE
Product ComplianceTrade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

USB Cables

  Model Number Description
Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M), 1 ft. (0.31 m) UR050-001 UR050-001 Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M), 1 ft. (0.31 m)
Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M), 3 ft. (0.91 m) UR050-003 UR050-003 Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M), 3 ft. (0.91 m)
Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m) UR050-006 UR050-006 Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m)
Universal Reversible USB 2.0 Cable (Reversible A-M to 5Pin Micro B-M), 10 ft. (3.05 m) UR050-010 UR050-010 Universal Reversible USB 2.0 Cable (Reversible A-M to 5Pin Micro B-M), 10 ft. (3.05 m)
Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M), 6-in. (15.24 cm) UR050-06N UR050-06N Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M), 6-in. (15.24 cm)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.