Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

SmartRack Heavy-Duty 16U 2-Post Open Frame Rack


Compact 2-post rack houses and organizes 19 in. equipment, such as servers and switches, and can be secured to any flat surface.

  • 16U 2-post rack made from powder-coated steel that stands up to tough environments
  • Stable cantilever design allows mounting of heavy equipment without threat of tipping
  • Keyhole slots accept toolless 0U vertical mounting of PDUs and cable managers
  • Heavy-duty open frame rack allows maximum equipment load up to 350 lb.
  • Easy to assemble with included hardware for immediate mounting of rack equipment
  • 5-year limited warranty

View Full Product Details

Tripp Lite Part Number

SR2POST16HD

Have a Question?
Contact Us

Features

Compact 16U 2-Post Rack Houses Equipment up to 24 in. Deep
This SmartRack® EIA-310 open frame rack is designed to house 16U of equipment, including servers, UPS systems, switches, cable managers and PDUs. It’s recommended for mounting equipment in retail locations, classrooms, back offices, audio/video editing bays and radio/television studios. Constructed from heavy-duty steel with a durable black powder-coated finish, the 2-post rack has a maximum load capacity of 350 pounds (159 kilograms).

Bolts Down Almost Anywhere to Protect Equipment and Save Space
The special cantilever design allows the SR2POST16HD to house heavy equipment up to 24 inches (61 centimeters) deep without the risk of tipping over. Securement brackets and rubber feet are included for anchoring the rack to a flat surface with user-supplied hardware. The rack offers a small footprint and is able to fit almost anywhere in virtually any environment. You can position the open frame rack on any flat surface, including a floor, shelf or workbench. 

Open Frame Design Allows Easy Access
The SR2POST16HD gives you instant access to equipment and cabling in both the front and rear. Install equipment using the 12-24 threaded and numbered mounting positions. Keyhole slots on the sides accept toolless 0U mounting of PDUs and cable managers.

Package Includes

  • Base
  • (2) Upright brackets
  • Support bar
  • (2) Securement brackets
  • (16) M5 x 12 mm screws
  • (4) Rubber feet
  • Installation guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332258557
Device CompatibilityNetwork Switch; PDU; Patch Panel; Server; UPS
Rack TypeHeavy-Duty; Open-Frame; Floor-Standing
PHYSICAL
ColorBlack
EIA Mounting Rails  12-24 threaded and numbered vertical mounting rails
Maximum Device Depth (in.)24.00
Rack Height16U
Shipping Dimensions (hwd / in.)7.87 x 34.25 x 17.52
Unit Dimensions (hwd / in.)31.610 x 20.630 x 11.700
Unit Weight (lbs.)25.00
Weight Capacity - Stationary (lbs.)350
Rack DepthStandard
Number of Vertical Mounting Rails2
FEATURES & SPECIFICATIONS
Built-in Cable ManagementNo
STANDARDS & COMPLIANCE
Certification & ComplianceCAN/CSA-C22.2 No. 62368-1 (Canada); RoHS; UL 62368-1
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

More Q&As may be available on the SR2POST16HD model support page.

Related Products

UPS Accessories

  Model Number Description
Heavy-Duty 2-post Front Mounting Ear Kit UPSHDEARKIT UPSHDEARKIT Heavy-Duty 2-post Front Mounting Ear Kit

Rack Accessories

  Model Number Description
SmartRack Threaded Hole Hardware Kit - 50 each #12-24 screws SRSCREWS SRSCREWS SmartRack Threaded Hole Hardware Kit - 50 each #12-24 screws
SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 18-in. / 457 mm depth.) SRSHELF2P SRSHELF2P SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 18-in. / 457 mm depth.)
SmartRack 1U Cantilever Fixed Shelf (40 lbs / 18.1 kgs capacity; 12-in. / 305 mm depth.) SRSHELF2P1U SRSHELF2P1U SmartRack 1U Cantilever Fixed Shelf (40 lbs / 18.1 kgs capacity; 12-in. / 305 mm depth.)

Cable Management

  Model Number Description
SmartRack 1U Horizontal Cable Manager - Finger duct with cover SRCABLEDUCT1U SRCABLEDUCT1U SmartRack 1U Horizontal Cable Manager - Finger duct with cover
SmartRack 1U Horizontal Cable Manager - Flexible ring type SRCABLERING1U SRCABLERING1U SmartRack 1U Horizontal Cable Manager - Flexible ring type
SmartRack 2U Horizontal Cable Manager - Flexible ring type SRCABLERING2U SRCABLERING2U SmartRack 2U Horizontal Cable Manager - Flexible ring type

Documents & Downloads

support icon

Do you own a
SR2POST16HD

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.