Computer Power Cord, NEMA 5-15P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 3 ft. (0.91 m), Black
- Recommended for powering larger servers, laser printers and other network devices
- 3-ft. (0.91 m) length allows flexibility in placing devices, while avoiding cable clutter
- Computer power cable replaces or upgrades original manufacturer's power cord
- Thick 14 AWG wire gauge manages high power levels required for larger equipment
- This product is covered by a Lifetime Limited Warranty (coverage details)
P007-003
Have a Question?
Features
Typical Applications
- Connect devices like computers, large servers and laser printers to a PDU up to 3 ft. away in your data center
- Extend an existing power connection up to 3 ft. to more easily place a device or reach a power source in a rack
- Update or replace the standard power cord provided by a device’s original manufacturer
Package Includes
- P007-003 Desktop Computer Power Cord, 5-15P to C13, 3 ft., Black
Specifications
OVERVIEW
UPC Code | 037332182531 |
Device Compatibility | Computer; Monitor/HDTV; Printer; Server; UPS; PDU |
Country/Region | North America |
INPUT
Maximum Input Amps | 15 |
Voltage Compatibility (VAC) | 125 |
PHYSICAL
Color | Black |
Number of Conductors | 3 |
Wire Gauge (AWG) | 14 |
Cable Length (ft.) | 3 |
Power Cord Jacket Type | SJT |
Shipping Dimensions (hwd / in.) | 0.50 x 7.00 x 8.00 |
Shipping Weight (lbs.) | 0.40 |
CONNECTIONS
Side A - Connector 1 | NEMA 5-15P |
Side B - Connector 1 | IEC-320-C13 |
SPECIAL FEATURES
High Voltage | No |
Locking Plug | No |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
PDU Accessories
Model Number | Description | |
---|---|---|
![]() |
PLC14YW | Plug-Lock Inserts, C13 Power Cord to C14 Outlet, Yellow, 100 Pack |
Documents & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.