Part Number: P018-003-AOR
Connects a PDU or UPS system with a C14 input port to network hardware, such as computers, servers and storage drives, with C15 power connectors.
- Easy-to-identify orange SJT jacket and fully molded orange ends
- Flexible 14 AWG wire for easy routing
- 250V/15A rating
- UL-listed
- Recommended for Cisco®, HP and other C15-compatible hardware
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Connects PDU or UPS system with C14 input to network hardware with C15 power connectors
- Ideal for replacing an old or lost cord
- Recommended for Cisco, HP and other C15-compatible hardware
Color-Coded Cable and Connectors
- Colored orange for easy identification in crowded rack or workstation
Optimum Construction
- 14 AWG wire
- Flexible SJT jacket
- 250V/15A rating
- UL-listed
Specifications
OVERVIEW
UPC Code | 037332199126 |
Device Compatibility | Network Switch; UPS; PDU |
Country/Region | North America |
INPUT
Maximum Input Amps | 15 |
Voltage Compatibility (VAC) | 100-250 |
CONNECTIONS
Side A - Connector 1 | IEC-320-C14 |
Side B - Connector 1 | IEC-320-C15 |
PHYSICAL
Plug Color | Orange |
Cable Jacket Color | Orange |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Power Cord Jacket Type | SJT |
Cable Outer Diameter (OD) | 9.3mm |
Number of Conductors | 3 |
Wire Gauge (AWG) | 14 |
Cable Length (ft.) | 3 |
Shipping Dimensions (hwd / in.) | 9.90 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.44 |
ENVIRONMENTAL
Operating Temperature Range | -4° to 140°F (-20° to 60°C) |
Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
Operating Humidity Range | 10% to 65% RH |
Storage Humidity Range | 10% to 65% RH |
FEATURES & SPECIFICATIONS
High Voltage | Yes |
STANDARDS & COMPLIANCE
Product Certifications | cUL Listed; UL Listed |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Images