Power Cord C14 to C15 - Heavy-Duty, 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black
- 6-ft. heavy-duty power cord, C14-to-C15
- 100~250V, 15A, 14AWG, SJT
- UL Listed
- This product is covered by a Lifetime Limited Warranty (coverage details)
P018-006
Have a Question?
Specifications
OVERVIEW
UPC Code | 037332168443 |
Device Compatibility | Network Switch; UPS; PDU |
Country/Region | North America |
INPUT
Maximum Input Amps | 15 |
Voltage Compatibility (VAC) | 100-250 |
PHYSICAL
Color | Black |
Number of Conductors | 3 |
Wire Gauge (AWG) | 14 |
Cable Length (ft.) | 6 |
Power Cord Jacket Type | SJT |
Shipping Dimensions (hwd / in.) | 1.00 x 7.00 x 11.00 |
Shipping Weight (lbs.) | 0.76 |
CONNECTIONS
Side A - Connector 1 | IEC-320-C14 |
Side B - Connector 1 | IEC-320-C15 |
SPECIAL FEATURES
High Voltage | Yes |
Locking Plug | No |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.