Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 2 ft. (0.61 m), Black, 6-Pack
- Recommended for powering servers, routers and other high-output network devices
- 2-ft. (0.61 m) length allows flexibility in placing devices, while avoiding cable clutter
- C20 to C19 cord replaces or upgrades standard power cord provided by manufacturer
- Thick 12 AWG wire gauge manages high power levels required for larger equipment
- This product is covered by a Lifetime Limited Warranty (coverage details)
P036-002-6
Have a Question?
Features
Typical Applications
- Connect devices like computers, servers and monitors to a PDU up to 2-ft. (0.61 m) away in your data center
- Extend existing power connections up to 2-ft. (0.61 m) to more easily place devices or reach a power source in a rack
- Update or replace the standard power cords provided by the original manufacturers
Package Includes
- (6) C19 to C20 Heavy-Duty Extension Cords, 2-ft. (0.61 m), Black
Specifications
OVERVIEW
UPC Code | 037332180674 |
Device Compatibility | Server; Router; Network Switch; UPS; PDU |
Country/Region | North America |
INPUT
Maximum Input Amps | 20 |
Voltage Compatibility (VAC) | 250 |
PHYSICAL
Color | Black |
Number of Conductors | 3 |
Wire Gauge (AWG) | 12 |
Cable Length (ft.) | 2 |
Power Cord Jacket Type | SJT |
Shipping Dimensions (hwd / in.) | 8.00 x 12.00 x 9.50 |
Shipping Weight (lbs.) | 3.20 |
CONNECTIONS
Side A - Connector 1 | IEC-320-C20 |
Side B - Connector 1 | IEC-320-C19 |
SPECIAL FEATURES
High Voltage | Yes |
Locking Plug | No |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Documents & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.