Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Power Extension Cord, C19 to Left Angle C20 - Heavy Duty, 20A, 250V, 12 AWG, 2 ft., Black


Heavy-duty extension cable with left-angle C20 end allows connection of C19/C20 high-output devices in tight spaces or awkward angles.
  • Left-angle C20 plug allows easier connection in confined or hard-to-reach spaces
  • Recommended for powering servers, routers and other high-output network devices
  • 2 ft. length allows flexibility in placing devices, while avoiding cable clutter
  • C20 to C19 cord replaces or upgrades standard power cord provided by manufacturer
  • Thick 12 AWG wire gauge manages high power levels required for larger equipment

View Full Product Details

Tripp Lite Part Number

P036-002-20LA

$9.00 Avg. Price
Have a Question?
Contact Us

Features

20A C20-to-C19 Power Cable for Network Devices That Require a Heavy-Gauge Connection
This heavy-duty extension cord features 12 AWG wire suitable for high power connections, making it a reliable solution for large server applications that require a higher-rated, heavier-gauge cable. This cord can be used to connect a server, router, network switch or blade server enclosure to a UPS system or PDU or replace or upgrade the standard power cord provided by the device’s manufacturer. The two-foot length helps reduce cable clutter and minimize the risk of tripping.
Left-Angle C20 Plug Makes Connecting in Tight Spaces Easier
The C19 to C20 left-angle cable is easier to install in confined spaces, such as the back of a rack enclosure cabinet. When plugged in, the left-angled C20 plug guides the heavy-duty extension cable parallel to your peripheral, allowing you to push the device up against a wall or hide it behind a desk to maximize space.

Typical Applications

  • Connect devices like computers, servers and monitors to a PDU up to 2 ft. away in your data center
  • Extend an existing power connection up to 2 ft. to more easily place a device or reach a power source in a rack
  • Update or replace the standard power cord provided by a device’s original manufacturer
  • Power a device located in a hard-to-access area behind a desk or flush against a wall

Package Includes

  • P036-002-20LA C19 to Left-Angle C20 Heavy-Duty Extension Cord, 2 ft., Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332156525
Country/RegionNorth America
INPUT
Maximum Input Amps20
Cable Length (ft.)2
Voltage Compatibility (VAC)100-250
PHYSICAL
ColorBlack
Number of Conductors3
Power Cord Jacket TypeSJT
Shipping Dimensions (hwd / in.)0.25 x 5.20 x 8.70
Shipping Weight (lbs.)0.50
Wire Gauge (AWG)12
CONNECTIONS
Side A - Connector 1IEC-320-C20 - LEFT ANGLE
Side B - Connector 1IEC-320-C19
SPECIAL FEATURES
High VoltageYes
Locking PlugNo
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

PDU Accessories

  Model Number Description
PLC19BK | PDU Accessories PLC19BK Plug-Lock Inserts (C20 power cord to C19 outlet), Black, 100 pack
PLC19BL | PDU Accessories PLC19BL Plug-Lock Inserts (C20 power cord to C19 outlet), Blue, 100 pack
PLC19RD | PDU Accessories PLC19RD Plug-Lock Inserts (C20 power cord to C19 outlet), Red, 100 pack

Resources & Downloads

support icon

Do you own a
P036-002-20LA

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.