Part Number: P036-002-20RA
This Model has been retired and replaced by P036-002. More information for the P036-002-20RA is available on the model support page
Features
Specifications
OVERVIEW
UPC Code | 037332156532 |
Country/Region | North America |
INPUT
Maximum Input Amps | 20 |
Voltage Compatibility (VAC) | 100-250 |
CONNECTIONS
Side A - Connector 1 | IEC-320-C20 - RIGHT ANGLE |
Side B - Connector 1 | IEC-320-C19 |
PHYSICAL
Color | Black |
Power Cord Jacket Type | SJT |
Number of Conductors | 3 |
Wire Gauge (AWG) | 12 |
Cable Length (ft.) | 2 |
Shipping Dimensions (hwd / in.) | 0.50 x 5.00 x 7.60 |
Shipping Weight (lbs.) | 0.50 |
FEATURES & SPECIFICATIONS
High Voltage | Yes |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Images