Part Number: P036-002-19LA
This Model has been retired and replaced by P036-002. More information for the P036-002-19LA is available on the model support page
Overview
Features
- Molded, Heavy-Duty Power Cord, 2 ft.
- IEC-60320-C19 Left Angle to IEC-60320-C20
- 12AWG (3.31mm²) x 3C, SJTW, 20A, 100-250Volt
- RoHS Approved
Specifications
OVERVIEW
UPC Code | 037332156501 |
CONNECTIONS
Side A - Connector 1 | IEC-320-C20 |
Side B - Connector 1 | IEC-320-C19 - LEFT ANGLE |
PHYSICAL
Color | Black |
Power Cord Jacket Type | SJTW |
Wire Gauge (AWG) | 12 |
Cable Length (ft.) | 2 |
Shipping Dimensions (hwd / in.) | 6.00 x 7.80 x 9.40 |
Shipping Weight (lbs.) | 5.20 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images