Heavy-Duty Rolling TV Stand, Height Adjustable, 60" - 100" Screens
- Holds most flat or curved 60-100 in. displays up to 220 lb. (99.8 kg)
- Accommodates interactive whiteboards, including Promethean models
- Height adjustable from 47 to 65 in. for best viewing
- Locking swivel casters easily roll over carpet
- Shelves hold a webcam and a Blu-ray player or laptop
- 5-year limited warranty
Features
Specifications
OVERVIEW
UPC Code | 037332224620 |
Device Compatibility | Monitor/HDTV |
PHYSICAL
Color | Black; Silver |
Material of Construction | Aluminum, Steel |
VESA Pattern (mm) | 1000x400; 1000x500; 1000x600; 200x200; 200x300; 200x400; 200x500; 300x200; 300x300; 300x400; 300x500; 300x600; 400x200; 400x300; 400x400; 400x500; 400x600; 500x200; 500x300; 500x400; 500x500; 500x600; 600x300; 600x400; 600x500; 600x600; 600x900; 700x300; 700x400; 700x500; 700x600; 800x300; 800x400; 800x500; 800x600; 900x400; 900x500 |
Motion | Tilt |
Mounting Location | Floor |
Degrees of Motion | +5° to -10° |
Minimum Screen Size (in.) | 60 |
Maximum Screen Size (in.) | 100 |
Maximum Weight Capacity (lbs.) | 220 |
Number of Displays | 1 |
Shipping Dimensions (hwd / in.) | 9.80 x 25.80 x 47.50 |
Shipping Weight (lbs.) | 81.00 |
Unit Dimensions (hwd / in.) | 46.02 x 44 x 27.6 |
Unit Weight (lbs.) | 61 |
FEATURES & SPECIFICATIONS
Cord Management | Yes |
Tools Necessary | Yes |
Casters | Yes |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
More Q&As may be available on the DMCS60100XX model support page.
Related Products
Surge Protectors
Model Number | Description | |
---|---|---|
![]() |
TLP310USBC | Protect It! 3-Outlet Surge Protector with Desk Clamp, 10 ft. Cord, 510 Joules, 2 USB Charging Ports, Black Housing |
![]() |
TLP310USBCW | 3-Outlet Surge Protector with 2 USB Ports, 10 ft. (3.05 m) Cord - 510 Joules, Desk Clamp, White Housing |
![]() |
TLP310USBS | Protect It! 3-Outlet Surge Protector with Mounting Brackets, 10 ft. Cord, 510 Joules, 2 USB Charging Ports, Black Housing |
![]() |
TLP606DMUSB | Protect It! 6-Outlet Clamp-Mount Surge Protector, 6 ft. (1.83 m) Cord, 2100 Joules, 2 x USB Charging ports (2.1A total) |
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P569-003-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. |
![]() |
P569-006-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. |
![]() |
P569-015-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 15 ft. |
Video Extenders
Model Number | Description | |
---|---|---|
![]() |
B127-1A1-HH | HDMI over Cat6 Extender Kit, Transmitter/Receiver, 4K 60 Hz, PoC, HDR, 4:4:4, 125 ft., TAA |
Accessories
Model Number | Description | |
---|---|---|
![]() |
DMCCASTER | Locking Caster Kit for Rolling TV/Monitor Carts - Heavy Duty, Swivel, 4 in. Diameter, 4 Casters |
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Videos
- How to Assemble the DMCS60100XX Mobile Flat-Panel Monitor Stand
https://www.tripplite.com/video/how-to-assemble-the-dmcs60100xx-mobile-flat-panel-monitor-stand/765522 - Rolling TV Carts
https://www.tripplite.com/video/rolling-tv-carts/768450
Product Images