Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$22.10 Avg. Price
C15 right-angle power cable connects a PoE network switch or other device with a C16 power inlet in tight spaces or awkward angles.
  • Right-angle C15 plug allows easier connection in confined or hard-to-reach spaces
  • Recommended for powering PoE switches with high-wattage power supplies
  • 8-ft. (2.43 m) length allows flexibility in placing devices in relationship to AC outlet
  • NEMA 5-15P to C15 cable replaces or upgrades original manufacturer's power cord
  • Thick 14 AWG wire gauge manages high power levels required for larger equipment

Features

IEC C15 Power Cord for Network Devices That Require a Heavy-Gauge Connection
This IEC C15 power cable features 14 AWG wire suitable for high power connections, making it reliable for large server applications that require a higher-rated, heavier-gauge cable. The C15 connector is designed for higher-temperature devices, such as electric kettles, PoE (Power over Ethernet) switches with high-wattage power supplies, and similar network components. This cord can also replace or upgrade the standard power cord provided by the device's manufacturer. The 8-ft. (2.43 m) length allows you flexibility in placing equipment with respect to the power outlet.
Right-Angle C15 Plug Makes Connecting in Tight Spaces Easier
The C15 right-angle power cable is easier to install in confined spaces, such as the back of a rack enclosure cabinet. When plugged in, the right-angled C15 plug guides the cable parallel to your peripheral, allowing you to push the device up against a wall or hide it behind a desk to maximize space.

Package Includes

  • P019-008-C15RA 5-15P to Right-Angle C15 Power Cord, 8-ft. (2.43 m), Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332202413
Device CompatibilityComputer; Server; Network Switch; UPS; PDU
Country/RegionNorth America
INPUT
Maximum Input Amps15
Voltage Compatibility (VAC)125
CONNECTIONS
Side A - Connector 1NEMA 5-15P
Side B - Connector 1IEC-320-C15 – RIGHT ANGLE
PHYSICAL
Plug ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Power Cord Jacket TypeSJT
Cable Outer Diameter (OD)9.2mm
Number of Conductors3
Wire Gauge (AWG)14
Cable Length (ft.)8
Shipping Dimensions (hwd / in.)0.50 x 11.80 x 14.00
Shipping Weight (lbs.)1.00
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range10% to 65% RH
Storage Humidity Range10% to 65% RH
FEATURES & SPECIFICATIONS
Angled PlugYes
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.