Power Cord, C19 to C14 - Heavy-Duty, 15A, 250V, 14 AWG, 6 ft. (1.83 m), Black
- C19 to C14 cable for powering computers, servers and other network devices
- 6-ft. (1.83 m) length allows flexibility in placing devices in relationship to AC outlet
- Heavy-duty cable replaces or upgrades standard power cord provided by manufacturer
- Thick 14 AWG wire gauge manages high power levels required for larger equipment
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Specifications
OVERVIEW
UPC Code | 037332150059 |
Device Compatibility | Computer; Server; UPS; PDU |
Country/Region | North America |
INPUT
Maximum Input Amps | 15 |
Voltage Compatibility (VAC) | 100-250 |
PHYSICAL
Plug Color | Black |
Cable Jacket Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Power Cord Jacket Type | SJT |
Cable Outer Diameter (OD) | 9.3mm |
Number of Conductors | 3 |
Wire Gauge (AWG) | 14 |
Cable Length (ft.) | 6 |
Shipping Dimensions (hwd / in.) | 12.80 x 8.90 x 0.50 |
Shipping Weight (lbs.) | 0.80 |
ENVIRONMENTAL
Operating Temperature Range | -4 F TO 140 F (-20 C TO 60 C) |
Storage Temperature Range | -4 F TO 140 F (-20 C TO 60 C) |
Operating Humidity Range | 10 TO 65% RH |
Storage Humidity Range | 10 TO 65% RH |
CONNECTIONS
Side A - Connector 1 | IEC-320-C14 |
Side B - Connector 1 | IEC-320-C19 |
FEATURES & SPECIFICATIONS
High Voltage | Yes |
Locking Plug | No |
Angled Plug | No |
STANDARDS & COMPLIANCE
Product Certifications | cUL Listed; UL Listed |
Product Compliance | RoHS |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
More Q&As may be available on the P047006 model support page.
Documents & Downloads
Product Literature
Useful Web Pages
Product Images