Power Cord, NEMA 5-15P to C15 - Heavy-Duty, 15A, 125V, 14 AWG, 4 ft. (1.22 m), Black
Part Number: P019-004
- Recommended for powering PoE switches with high-wattage power supplies
- 4-ft. (1.22 m) length allows flexibility in placing devices, while avoiding cable clutter
- NEMA 5-15P to C15 cable replaces or upgrades original manufacturer's power cord
- Thick 14 AWG wire gauge manages high power levels required for larger equipment
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Specifications
OVERVIEW
UPC Code | 037332174543 |
Device Compatibility | Computer; Server; Network Switch; UPS; PDU |
Country/Region | North America |
INPUT
Maximum Input Amps | 15 |
Voltage Compatibility (VAC) | 125 |
PHYSICAL
Plug Color | Black |
Cable Jacket Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | FT2 |
Power Cord Jacket Type | SJT |
Cable Outer Diameter (OD) | 9.2mm |
Number of Conductors | 3 |
Wire Gauge (AWG) | 14 |
Cable Length (ft.) | 4 |
Shipping Dimensions (hwd / in.) | 10.00 x 7.10 x 0.50 |
Shipping Weight (lbs.) | 0.46 |
ENVIRONMENTAL
Operating Temperature Range | -4 TO 140 F (- 20° TO 60°C) |
Storage Temperature Range | -4 TO 140 F (- 20° TO 60°C) |
Operating Humidity Range | 20-80% RH |
Storage Humidity Range | 20-80% RH |
CONNECTIONS
Side A - Connector 1 | NEMA 5-15P |
Side B - Connector 1 | IEC-320-C15 |
FEATURES & SPECIFICATIONS
High Voltage | Yes |
Locking Plug | No |
Angled Plug | No |
STANDARDS & COMPLIANCE
Product Certifications | cUL Listed; UL Listed |
Product Compliance | RoHS |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Images