Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Power Cord, C19 to NEMA 5-20P - Heavy-Duty, 20A, 125V, 12 AWG, 10 ft. (3.05 m), Black


Heavy-duty extension cord transforms a C20 plug into a NEMA 5-20P plug and extends an existing connection up to 10 ft.
  • 10-ft. (3.05 m) length allows great flexibility in placing devices in relationship to AC outlet
  • Heavy-duty cable replaces or upgrades standard power cord provided by manufacturer
  • Thick 12 AWG wire gauge manages high power levels required for larger equipment

View Full Product Details

Tripp Lite Part Number

P049-010

$37.09 Avg. Price
Have a Question?
Contact Us

Features

Heavy-Duty Extension Cable Connects Devices That Require a Heavy-Gauge Connection
This heavy-duty extension cord features 12 AWG wire suitable for high power connections, making it a reliable solution for large server applications that require a higher-rated, heavier-gauge cable. This C19 to 5-20P cord can be used to connect a high-output device to a wall outlet or a PDU or UPS with 5-20R outlets. It is also a recommended replacement or upgrade of a standard power cord provided by the device's manufacturer. The 10-ft. (3.05 m) length allows you great flexibility in placing equipment with respect to the power outlet.

Typical Applications

  • Connect devices to a power outlet up to 10-ft. (3.05 m) away in your office or work space
  • Transform a C20 plug into a NEMA 5-20P plug with no electrician needed
  • Extend an existing power connection up to 10-ft. (3.05 m) to more easily place a device or reach a power source in a rack
  • Update or replace the standard power cord provided by a device's original manufacturer

Package Includes

  • P049-010 C19 to 5-20P Heavy-Duty Extension Cord, 10-ft. (3.05 m), Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332140944
Device CompatibilityServer; Router; Network Switch; UPS; PDU
Country/RegionNorth America
INPUT
Maximum Input Amps20
Voltage Compatibility (VAC)125
PHYSICAL
Plug ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Power Cord Jacket TypeSJT
Cable Outer Diameter (OD)11mm
Number of Conductors3
Wire Gauge (AWG)12
Cable Length (ft.)10
Shipping Dimensions (hwd / in.)12.80 x 8.90 x 0.10
Shipping Weight (lbs.)1.70
ENVIRONMENTAL
Operating Temperature Range-4 F TO 140 F (-20 C TO 60 C)
Storage Temperature Range-4 F TO 140 F (-20 C TO 60 C)
Operating Humidity Range10 TO 65% RH
Storage Humidity Range10 TO 65% RH
CONNECTIONS
Side A - Connector 1NEMA 5-20P
Side B - Connector 1IEC-320-C19
FEATURES & SPECIFICATIONS
Angled PlugNo
STANDARDS & COMPLIANCE
CertificationsUL/Cul
ApprovalsUL/CSA
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

More Q&As may be available on the P049010 model support page.

Documents & Downloads

support icon

Do you own a
P049-010

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.