Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

C20 to C13 Power Cord for Computer - Heavy-Duty, 15A, 100-250V, 14 AWG, 7 ft. (2.13 m), Black


C20-to-C13 adapter connects devices with C19/C14 power connectors or extends your existing power connection by 7 ft.
  • Recommended for powering computers, servers and other network devices
  • 7-ft. (2.13 m) length allows flexibility in placing devices in relationship to AC outlet
  • Heavy-duty C13-to-C20 cable replaces or upgrades standard cord provided by manufacturer
  • Thick 14 AWG wire gauge manages high power levels required for larger equipment

View Full Product Details

Tripp Lite Part Number

P032-007

$16.03 Avg. Price
Have a Question?
Contact Us

Features

Heavy-Duty Computer Power Cord for Devices That Require a Heavy-Gauge Connection
This C20-to-C13 power cable features 14 AWG wire suitable for high power connections, making it a reliable solution for large server applications that require a higher-rated, heavier-gauge cable. This IEC C20-to-C13 cord can be used to connect a computer, server, monitor or drive to a UPS system or PDU or replace or upgrade the standard power cord provided by the device’s manufacturer. The seven-foot length allows you flexibility in placing equipment with respect to the power outlet.

Typical Applications

  • Connect devices like computers, servers and monitors to a PDU up to 7-ft. (2.13 m) away in your data center
  • Extend an existing power connection up to 7-ft. (2.13 m) to more easily place a device or reach a power source
  • Update or replace the standard power cord provided by a device's original manufacturer

Package Includes

  • P032-007 C20 to C13 Power Cable for Computer, 7-ft. (2.13 m), Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332126313
Device CompatibilityComputer; Monitor/HDTV; Server; UPS; PDU
Country/RegionNorth America
INPUT
Maximum Input Amps15
Voltage Compatibility (VAC)100-250
PHYSICAL
Plug ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Power Cord Jacket TypeSJTW
Cable Outer Diameter (OD)9.3mm
Number of Conductors3
Wire Gauge (AWG)14
Cable Length (ft.)7
Shipping Dimensions (hwd / in.)12.80 x 8.90 x 0.50
Shipping Weight (lbs.)1.15
ENVIRONMENTAL
Operating Temperature Range-4 F TO 140 F (-20 C TO 60 C)
Storage Temperature Range-4 F TO 140 F (-20 C TO 60 C)
Operating Humidity Range10 TO 65% RH
Storage Humidity Range10 TO 65% RH
CONNECTIONS
Side A - Connector 1IEC-320-C20
Side B - Connector 1IEC-320-C13
FEATURES & SPECIFICATIONS
High VoltageYes
Angled PlugNo
STANDARDS & COMPLIANCE
CertificationsUL/Cul
ApprovalsUL/CSA
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

More Q&As may be available on the P032007 model support page.

Related Products

PDU Accessories

  Model Number Description
Plug-Lock Inserts, C13 Power Cord to C14 Outlet, Yellow, 100 Pack PLC14YW PLC14YW Plug-Lock Inserts, C13 Power Cord to C14 Outlet, Yellow, 100 Pack
Plug-Lock Inserts (C20 power cord to C19 outlet), Black, 100 pack PLC19BK PLC19BK Plug-Lock Inserts (C20 power cord to C19 outlet), Black, 100 pack
Plug-Lock Inserts (C20 power cord to C19 outlet), Blue, 100 pack PLC19BL PLC19BL Plug-Lock Inserts (C20 power cord to C19 outlet), Blue, 100 pack
Plug-Lock Inserts (C20 power cord to C19 outlet), Red, 100 pack PLC19RD PLC19RD Plug-Lock Inserts (C20 power cord to C19 outlet), Red, 100 pack

Documents & Downloads

support icon

Do you own a
P032-007

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.