Power Cord, C19 to NEMA L6-20 - Heavy-Duty, 20A, 250V, 12 AWG, 12 ft. (3.66 m), Black
Part Number: P040-012
- Recommended for powering servers, switches and other essential network devices
- Locking connector maintains secure link to avoid loss of power and costly downtime
- Thick 12 AWG wire gauge manages high power levels required for larger equipment
- C19 to L6-20P power cord is ideal replacement for worn-out or missing cable
- Extra-long 12-ft. (3.66 m) cord provides flexibility in placing connected device away from outlet
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Specifications
OVERVIEW
UPC Code | 037332180681 |
Device Compatibility | Server; Router; Network Switch; UPS; PDU |
Country/Region | North America |
INPUT
Maximum Input Amps | 20 |
Voltage Compatibility (VAC) | 250 |
PHYSICAL
Plug Color | Black |
Cable Jacket Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Power Cord Jacket Type | SJT |
Cable Outer Diameter (OD) | 11.2mm |
Number of Conductors | 3 |
Wire Gauge (AWG) | 12 |
Cable Length (ft.) | 12 |
Shipping Dimensions (hwd / in.) | 7.10 x 7.90 x 0.10 |
Shipping Weight (lbs.) | 2.20 |
ENVIRONMENTAL
Operating Temperature Range | 23 F TO 140 F (-5 CTO 60 C) |
Storage Temperature Range | -4 F TO 176 F(-20 C TO 80C) |
Operating Humidity Range | 0% to 90% RH, Non-Condensing |
Storage Humidity Range | 0% to 90% RH, Non-Condensing |
CONNECTIONS
Side A - Connector 1 | NEMA L6-20P |
Side B - Connector 1 | IEC-320-C19 |
FEATURES & SPECIFICATIONS
High Voltage | Yes |
Locking Plug | Yes |
Angled Plug | No |
STANDARDS & COMPLIANCE
Product Certifications | cUL Listed; UL Listed |
Product Compliance | RoHS |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Images