Power Cord, C19 to NEMA L6-20 - Heavy-Duty, 20A, 250V, 12 AWG, 14 ft. (4.27 m), Black
- Recommended for powering servers, switches and other essential network devices
- Locking connector maintains secure link to avoid loss of power and costly downtime
- Thick 12 AWG wire gauge manages high power levels required for larger equipment
- C19 to L6-20P power cord is ideal replacement for worn-out or missing cable
- Extra-long 14-ft. (4.27 m) cord provides flexibility in placing connected device away from outlet
- This product is covered by a Lifetime Limited Warranty (coverage details)
P040-014
Have a Question?
Features
Typical Applications
- Connect network devices like servers, switches and blade server enclosures to a PDU up to 14-ft. (4.27 m) away in your data center
- Extend an existing power connection up to 14-ft. (4.27 m) to more easily place a device or reach a power source in a rack
- Replace a worn-out or missing heavy-gauge power cord
Package Includes
- P040-014 C19 to L6-20P Power Cord, 14-ft. (4.27 m), Black
Specifications
OVERVIEW
UPC Code | 037332164933 |
Device Compatibility | Server; Router; Network Switch; UPS; PDU |
Country/Region | North America |
INPUT
Maximum Input Amps | 20 |
Cable Length (ft.) | 14 |
Voltage Compatibility (VAC) | 250 |
PHYSICAL
Wire Gauge (AWG) | 12 |
Color | Black |
Number of Conductors | 3 |
Power Cord Jacket Type | SJT |
Shipping Dimensions (hwd / in.) | 12.00 x 10.00 x 0.50 |
Shipping Weight (lbs.) | 2.40 |
CONNECTIONS
Side A - Connector 1 | NEMA L6-20P |
Side B - Connector 1 | IEC-320-C19 |
SPECIAL FEATURES
High Voltage | Yes |
Locking Plug | Yes |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.