Computer Power Cord, NEMA L6-20P to C13 - Heavy-Duty, 15A, 125V, 14 AWG, 6 ft. (1.83 m), Black
- Recommended for powering larger servers, laser printers and other network devices
- 6-ft. (1.83 m) length allows flexibility in placing devices in relationship to AC outlet
- Computer power cable replaces or upgrades original manufacturer's power cord
- Thick 14 AWG wire gauge manages high power levels required for larger equipment
- This product is covered by a Lifetime Limited Warranty (coverage details)
P011-006
Have a Question?
Features
Typical Applications
- Connect devices like computers, large servers and laser printers to a PDU up to 6-ft. (1.83 m) away in your data center
- Extend an existing power connection up to 6-ft. (1.83 m) to more easily place a device or reach a power source in a rack
- Update or replace the standard power cord provided by a device's original manufacturer
Package Includes
- P011-006 C13 to L6-20P Desktop Computer Power Cord, 6-ft. (1.83 m), Black
Specifications
OVERVIEW
UPC Code | 037332143273 |
Device Compatibility | Computer; Monitor/HDTV; Printer; Server; UPS; PDU |
Country/Region | North America |
PRODUCT OVERVIEW
Product Overview | Heavy-Duty C13 to L6-20P Power Cable |
INPUT
Maximum Input Amps | 15 |
Cable Length (ft.) | 6 |
Voltage Compatibility (VAC) | 250 |
PHYSICAL
Wire Gauge (AWG) | 14 |
Color | Black |
Number of Conductors | 3 |
Power Cord Jacket Type | SJT |
Shipping Dimensions (hwd / in.) | 10.00 x 7.10 x 0.50 |
Shipping Weight (lbs.) | 0.77 |
CONNECTIONS
Side A - Connector 1 | NEMA L6-20P |
Side B - Connector 1 | IEC-320-C13 |
SPECIAL FEATURES
High Voltage | No |
Locking Plug | Yes |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
PDU Accessories
Model Number | Description | |
---|---|---|
![]() |
PLC14YW | Plug-Lock Inserts, C13 Power Cord to C14 Outlet, Yellow, 100 Pack |
Resources & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.