Power Extension Cord/Splitter, NEMA L6-20P to 2x NEMA L6-20R Y Splitter, Heavy-Duty - 20A, 250V, 10 AWG, 1 ft. (0.31 m), Black
Part Number: P039-001-2
- Connects 2 devices to one AC outlet to save space and reduce cable clutter
- Recommended for powering dual PDUs, UPS systems or other heavy-duty devices
- Adds 1-ft. (0.31 m) to your existing power connection to provide flexibility in placing devices
- Locking connectors maintain secure link to avoid loss of power and costly downtime
- Thick 10 AWG wire gauge manages high power levels required for larger equipment
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Specifications
OVERVIEW
UPC Code | 037332148025 |
Device Compatibility | Server; Router; Network Switch; UPS; PDU |
Country/Region | North America |
INPUT
Maximum Input Amps | 20 |
Voltage Compatibility (VAC) | 100-250 |
PHYSICAL
Plug Color | Black |
Cable Jacket Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | FT2 |
Power Cord Jacket Type | SJT |
Cable Outer Diameter (OD) | 14.5mm |
Number of Conductors | 3 |
Wire Gauge (AWG) | 10 |
Cable Length (ft.) | 1 |
Shipping Dimensions (hwd / in.) | 19.70 x 15.80 x 0.50 |
Shipping Weight (lbs.) | 2.09 |
ENVIRONMENTAL
Operating Temperature Range | -4 to 140 F (-20 to 60 C) |
Storage Temperature Range | -4 to 140 F (-20 to 60 C) |
Operating Humidity Range | 20% to 70% RH |
Storage Humidity Range | 20% to 80% RH |
CONNECTIONS
Side A - Connector 1 | NEMA L6-20P |
Side B - Connector 1 | (2) NEMA L6-20R |
FEATURES & SPECIFICATIONS
High Voltage | Yes |
Locking Plug | Yes |
Angled Plug | No |
STANDARDS & COMPLIANCE
Product Certifications | cUL Listed; UL Listed |
Product Compliance | RoHS |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Images